BW-M - Screw connector fastening angle / Angle sheet with a through-hole and two fastening bores
Flexa
accessories
BW - Fastening angle
Powered by
CAD모델 선택
{flexa/accessories/bw/bw_m.prj},{NB=FLEXA BW-M 15010031025},{ART=15010031025},{ARTOLD=5010.031.025},{METR=M25 x 1.5},{A=26.0},{B=27.0},{C=60.0},{D=50.0},{E=20.0},{F=4.5},{G=7.400},{GEW=3.6},{VPE=25}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ART
FLEXA No.
ⁿ/ₐ
METR
Thread EN 60423
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
GEW
Weight
[kg/100]
VPE
Packing units
[piece(s)]
FLEXA BW-M 15010031016
15010031016
M16 x 1.5
17.0
22.0
50.0
40.0
20.0
4.5
2.8
25
FLEXA BW-M 15010031020
15010031020
M20 x 1.5
21.0
22.0
50.0
40.0
20.0
4.5
2.6
25
FLEXA BW-M 15010031025
15010031025
M25 x 1.5
26.0
27.0
60.0
50.0
20.0
4.5
3.6
25
FLEXA BW-M 15010031032
15010031032
M32 x 1.5
33.0
32.0
70.0
60.0
20.0
4.5
4.4
25
FLEXA BW-M 15010031040
15010031040
M40 x 1.5
41.0
37.0
80.0
70.0
20.0
4.5
5.2
25
FLEXA BW-M 15010031050
15010031050
M50 x 1.5
51.0
40.0
90.0
80.0
20.0
4.5
6.1
25
FLEXA BW-M 15010031063
15010031063
M63 x 1.5
64.0
42.0
90.0
80.0
20.0
4.5
7.2
25
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
RQS - One-piece tubing holder with through hole for fastening by screws. Ri...
Flexa
06.12.2023
SILVYN® BW-M
LAPP
15.05.2024
GM-M - Counternut
Flexa
01.03.2022
ADMF-M - fire barrier for fed-through cables
Flexa
01.03.2022
RQB1 90-M - Kunststoff-Schnellverschraubungs Bogen90° mit Gewindeanschluß m...
Flexa
06.12.2023
BW-P - Screw connector fastening angle / Angle sheet with a through-hole an...
Flexa
22.03.2022
AG-LB - Foot bracket
CHANTO AIR HYDRAULICS
17.08.2023
3241085 - WP-BASE A M25
PHOENIX CONTACT
07.12.2023
GMK-M (METR) - Counternut especially for plastic threads
Flexa
01.03.2022
LKI-M - Plastic connector straight one-part with turnable connecting thread...
Flexa
06.12.2023
USK-M - Connector body with hexagonal wrench surface, metric thread acc. to...
Flexa
06.12.2023
RQB45-M - Kunststoff-Schnellverschraubungs Bogen 45° mit Gewindeanschluß me...
Flexa
06.12.2023
RQHD - Cover for tubing clamp RQH
Flexa
06.12.2023
RQH - Tubing holder with through hole for fastening by screws. Ribbed fixin...
Flexa
06.12.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성