Bulkhead connectors, elbow type, 2 x plug connection
Riegler
AirSentials
Screw fittings and connectors
Push-in fittings »Blue Series«
Plastic and nickel-plated brass
Powered by
CAD模型選擇
{riegler/airsentials/06-verschraub_und_verbindungsteile/schnellsteckverbinder_blaue-serie/kunststoff-bzw-messing/schot_winkelaus_2x_steck.prj},{NB=152.008},{ARTNR=152.008},{G=M16x1.0},{FS=8},{L1=22.5},{L2=43.6},{SW=19},{C=17.8},{X1=14.0},{GX=16},{E=10.0},{SD=3.3},{C2=18.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread for panel mounting
ⁿ/ₐ
FS
For hose O.D.
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
152.004
152.004
M12x1.0
4
17.5
31.3
14
152.006
152.006
M14x1.0
6
18.7
37.9
17
152.008
152.008
M16x1.0
8
22.5
43.6
19
152.010
152.010
M20x1.0
10
27.2
51.2
24
152.012
152.012
M22x1.0
12
29.3
56.1
27
152.016
152.016
M27x1.0
16
32.5
62.6
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表