카탈로그: Tata Steel
생성됨: 15.02.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Tata Steel
Building Systems Profiles - Building Systems Profiles
Tata Steel
Tata Steel Construction
Building Systems UK
Roof and Wall Profiles
Powered by
CAD모델 선택
{tata_steel/tata_steel_construction/building_systems_uk/roof_and_wall_profiles/building_systems_profiles.prj},{NB=R46 Trapezoidal 0.675 mm steelarchitecture300300},{IDNR=},{PC=R46 Trapezoidal 0.675 mm steel},{LODDEST=architecture},{LODLEVEL=300},{L=300},{D=46.000},{D2=900.000},{T=0.675},{X=9}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PC
Product Code
ⁿ/ₐ
T
Thickness
[mm]
LP1000 Trapezoidal Liner ...
LP1000 Trapezoidal Liner ...
0.500
RL32 Trapezoidal Liner 0....
RL32 Trapezoidal Liner 0....
0.700
RL32 Trapezoidal Liner 0....
RL32 Trapezoidal Liner 0....
0.900
RL32 Trapezoidal Liner 1....
RL32 Trapezoidal Liner 1....
1.200
WP40 Plank 0.7mmarchitect...
WP40 Plank 0.7mm
0.700
PR8 Plank 0.7mmarchitectu...
PR8 Plank 0.7mm
0.700
PM13 Plank 0.7mmarchitect...
PM13 Plank 0.7mm
0.700
R32 Trapezoidal 0.675 mm ...
R32 Trapezoidal 0.675 mm ...
0.675
R32 Trapezoidal 0.90 mm a...
R32 Trapezoidal 0.90 mm a...
0.900
R35 Trapezoidal 0.675 mm ...
R35 Trapezoidal 0.675 mm ...
0.675
R40 Trapezoidal 0.675 mm ...
R40 Trapezoidal 0.675 mm ...
0.675
R46 Trapezoidal 0.675 mm ...
R46 Trapezoidal 0.675 mm ...
0.675
R46 Trapezoidal 0.90 mm a...
R46 Trapezoidal 0.90 mm a...
0.900
R60 Trapezoidal 0.675 mm ...
R60 Trapezoidal 0.675 mm ...
0.675
C32 Trapezoidal 0.475 mm ...
C32 Trapezoidal 0.475 mm ...
0.475
C32 Trapezoidal 0.675 mm ...
C32 Trapezoidal 0.675 mm ...
0.675
C32 Trapezoidal 0.9 mm al...
C32 Trapezoidal 0.9 mm al...
0.900
C32MR Trapezoidal 0.675 m...
C32MR Trapezoidal 0.675 m...
0.675
C32MR Trapezoidal 0.90 mm...
C32MR Trapezoidal 0.90 mm...
0.900
C19 Trapezoidal 0.475 mm ...
C19 Trapezoidal 0.475 mm ...
0.475
C19 Trapezoidal 0.675 mm ...
C19 Trapezoidal 0.675 mm ...
0.675
C19 Trapezoidal 0.9 mm Al...
C19 Trapezoidal 0.9 mm Al...
0.900
R13.5/3 Sinusoidal 0.475 ...
R13.5/3 Sinusoidal 0.475 ...
0.475
R13.5/3 Sinusoidal 0.675 ...
R13.5/3 Sinusoidal 0.675 ...
0.675
PL19 Plank 0.7mmarchitect...
PL19 Plank 0.7mm
0.700
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성