目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
BTC - Retainer bush with undercut
Pedrotti
Normalised
Standard elements for injection and die casting molds
BTC Retainer bush with undercut
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/btc/btc.prj},{NB=BTC x4 x 56},{IDNR=},{TYP=BTC},{D1=4},{D2=12},{D3=16},{D4=4.5},{D5=4.5},{K=6},{L=56},{L1=12},{L2=4},{LX=20,26,36,46,56,76}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TYP
Tipo
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
K
[mm]
L
[mm]
L1
[mm]
L2
[mm]
BTC x4 x 20
BTC
4
12
16
4.5
4.5
6
20
12
4
BTC x4 x 26
BTC
4
12
16
4.5
4.5
6
26
12
4
BTC x4 x 36
BTC
4
12
16
4.5
4.5
6
36
12
4
BTC x4 x 46
BTC
4
12
16
4.5
4.5
6
46
12
4
BTC x4 x 56
BTC
4
12
16
4.5
4.5
6
56
12
4
BTC x4 x 76
BTC
4
12
16
4.5
4.5
6
76
12
4
BTC x6 x 26
BTC
6
14
18
6.5
6.5
6
26
18
6
BTC x6 x 36
BTC
6
14
18
6.5
6.5
6
36
18
6
BTC x6 x 46
BTC
6
14
18
6.5
6.5
6
46
18
6
BTC x6 x 56
BTC
6
14
18
6.5
6.5
6
56
18
6
BTC x6 x 76
BTC
6
14
18
6.5
6.5
6
76
18
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表