您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
BT-ESD-B - Fluted grip knobs
Elesa+Ganter
紧固旋钮
BT-ESD
BT-ESD
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/bt_esd_combi/bt_esd/bt_esd.prj},{NB=Fluted grip knobs BT.20 B-M5-ESD-C},{PARTNUMBER=154221},{DESCRIPTION=BT.20 B-M5-ESD-C},{DIM01=20},{DIM02=M5},{DIM03=16.0},{DIM04=11.5},{DIM05=11},{DIM06=6.0},{DIM07=6},{WEIGHT=5},{NDM=5.000},{KDM=4.134},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
l
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
l2
[mm]
DIM07
h
[mm]
WEIGHT
重量
[g]
Fluted grip knobs BT.16 B...
154121
BT.16 B-M4-ESD-C
16
M4
13.0
11.0
9
5.0
6
4
Fluted grip knobs BT.20 B...
154221
BT.20 B-M5-ESD-C
20
M5
16.0
11.5
11
6.0
6
5
Fluted grip knobs BT.25 B...
154321
BT.25 B-M6-ESD-C
25
M6
19.0
16.0
15
8.0
8
8
Fluted grip knobs BT.32 B...
154421
BT.32 B-M8-ESD-C
32
M8
22.0
17.0
21
9.0
10
11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BT-ESD-p - Fluted grip knobs
Elesa+Ganter
28.03.2024
BT-ESD-B - Fluted grip knobs
Elesa
11.06.2024
BT-ESD-p - Fluted grip knobs
Elesa
11.06.2024
GN 412.3 - Positioning bushings with ramping cone, for indexing plungers
Elesa+Ganter
28.03.2024
GN 617 - Indexing plungers without rest position, type G, without lock nut,...
Elesa+Ganter
28.03.2024
PLX. - Spherical knobs
Elesa
11.06.2024
BT-B - Fluted grip knobs
Elesa
11.06.2024
BT-B - Fluted grip knobs
Elesa
11.06.2024
BT-B - Fluted grip knobs
Elesa+Ganter
28.03.2024
BT-SST - Fluted grip knobs
Elesa
11.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表