BS-T - Support leg for table construction
ID: Industrial Dynamics
ID: Motion
Linear Transfer System (LTS)
Support legs BS
Powered by
CAD模型選擇
{industrial_dynamics/id_motion/lts/bahnstuetzen_bs/012849_asmtab.prj},{NB=11012874 BS-T-200-280},{BNR=11012874},{IDNR=Tischbahnstuetze_BS-T},{TYP=Tischbahnstuetze_BS-T},{A=200.000},{A1=201.000},{G=280},{C=212.000},{K=201.000},{TB=1.300},{PPATH=assemblies/012849_asmtpl.prj},{GEW=4.766}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BNR
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
A
Track width
[mm]
GEW
Weight
[kg]
11012849 BS-T-160-280
11012849
Support leg for table con...
160.000
4.666
11012874 BS-T-200-280
11012874
Support leg for table con...
200.000
4.766
11012898 BS-T-250-280
11012898
Support leg for table con...
250.000
4.891
11012899 BS-T-320-280
11012899
Support leg for table con...
320.000
5.065
11012900 BS-T-400-280
11012900
Support leg for table con...
400.000
5.265
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表