Brass ball valves, 3-way, with double-acting actuator, L-bore
Riegler
Pneumatic products
Valves and shut-off devices
Ball valves with pneumatic actuator
3-way brass ball valves, with pneumatic actuator
Powered by
CAD模型選擇
{riegler/hauptkatalog/03_ventile-und-absperrorgane/kugelh_mit_pneu_dreh/3-wege-messkugh_mit_pneu_stellan/mk_3wege_stell_einf_dopp_lb_asmtab.prj},{NB=350.612},{IDNR=},{ARTNR=350.612},{G=1},{S=L},{DN=25},{PN=40},{SW=41},{L=97.0},{A=116.0},{B=141.5},{D=30.0},{NDM=33.249},{VER=2},{PPATH=messkug_3wege_stell_einf_dopp_lb/mk_3wege_stell_einf_dopp_lb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread Rp
ⁿ/ₐ
S
Position
ⁿ/ₐ
DN
[mm]
PN
[bar]
SW
[mm]
L
[mm]
A
[mm]
B
[mm]
D
[mm]
350.610/1
350.610/1
1/2
L
15
40
25
64.5
116.0
133.0
20.0
350.611
350.611
3/4
L
20
40
31
76.0
116.0
137.0
24.0
350.612
350.612
1
L
25
40
41
97.0
116.0
141.5
30.0
350.613
350.613
1 1/4
L
32
40
55
118.0
133.0
165.5
37.0
350.614
350.614
1 1/2
L
40
25
55
135.0
137.0
181.5
43.0
350.615
350.615
2
L
50
25
67
157.0
161.0
204.0
56.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表