BR28A B - Positioning Pin - External Thread Type · P Size Selection Type - Large Head Spherical Type
HEFA
21-locatingpin-bushingforfixture
Powered by
CAD모델 선택
{hefa/21-locatingpin-bushingforfixture/br28a_b.prj},{NB=BR28AA-D12-P15},{SC=BR28AA},{SHAPE=circular type},{MQ=SUS440C},{HARDNESS=Quenching hardness HRC56~, coating hardness 850HV~},{ST=Hard chrome plating, coating thickness 3-5μm},{D=12},{DT=-0.006/-0.017},{P=15.00},{P1=15,16},{L=8},{H=10},{M=M12},{MM=12.0},{W=5.0},{V=18.0},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
SHAPE
ⁿ/ₐ
MQ
material quality
ⁿ/ₐ
HARDNESS
hardness
ⁿ/ₐ
ST
Surface Treatment
ⁿ/ₐ
D
[mm]
DT
Tolerance of D
[mm]
L
[mm]
H
[mm]
M
ⁿ/ₐ
W
(W)
[mm]
V
[mm]
BR28AK-D3-P4
BR28AK-D3-P4
BR28AK
circular type
SKS3
Quenching hardness 58~61H...
-
3
-0.002/-0.008
2
5
M3
1.5
4.5
BR28AK-D4-P5
BR28AK-D4-P5
BR28AK
circular type
SKS3
Quenching hardness 58~61H...
-
4
-0.004/-0.012
2
6
M4
1.8
6.0
BR28AK-D5-P6
BR28AK-D5-P6
BR28AK
circular type
SKS3
Quenching hardness 58~61H...
-
5
-0.004/-0.012
3
6
M5
2.2
7.5
BR28AK-D6-P7
BR28AK-D6-P7
BR28AK
circular type
SKS3
Quenching hardness 58~61H...
-
6
-0.004/-0.012
3
8
M6
3.0
9.0
BR28AK-D8-P9
BR28AK-D8-P9
BR28AK
circular type
SKS3
Quenching hardness 58~61H...
-
8
-0.005/-0.014
5
8
M8
3.5
12.0
BR28AK-D10-P11
BR28AK-D10-P11
BR28AK
circular type
SKS3
Quenching hardness 58~61H...
-
10
-0.005/-0.014
5
10
M10
4.0
15.0
BR28AK-D12-P15
BR28AK-D12-P15
BR28AK
circular type
SKS3
Quenching hardness 58~61H...
-
12
-0.006/-0.017
8
10
M12
5.0
18.0
BR28AH-D3-P4
BR28AH-D3-P4
BR28AH
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating+polis...
3
-0.002/-0.008
2
5
M3
1.5
4.5
BR28AH-D4-P5
BR28AH-D4-P5
BR28AH
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating+polis...
4
-0.004/-0.012
2
6
M4
1.8
6.0
BR28AH-D5-P6
BR28AH-D5-P6
BR28AH
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating+polis...
5
-0.004/-0.012
3
6
M5
2.2
7.5
BR28AH-D6-P7
BR28AH-D6-P7
BR28AH
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating+polis...
6
-0.004/-0.012
3
8
M6
3.0
9.0
BR28AH-D8-P9
BR28AH-D8-P9
BR28AH
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating+polis...
8
-0.005/-0.014
5
8
M8
3.5
12.0
BR28AH-D10-P11
BR28AH-D10-P11
BR28AH
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating+polis...
10
-0.005/-0.014
5
10
M10
4.0
15.0
BR28AH-D12-P15
BR28AH-D12-P15
BR28AH
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating+polis...
12
-0.006/-0.017
8
10
M12
5.0
18.0
BR28AU-D3-P4
BR28AU-D3-P4
BR28AU
circular type
SUS304
-
-
3
-0.002/-0.008
2
5
M3
1.5
4.5
BR28AU-D4-P5
BR28AU-D4-P5
BR28AU
circular type
SUS304
-
-
4
-0.004/-0.012
2
6
M4
1.8
6.0
BR28AU-D5-P6
BR28AU-D5-P6
BR28AU
circular type
SUS304
-
-
5
-0.004/-0.012
3
6
M5
2.2
7.5
BR28AU-D6-P7
BR28AU-D6-P7
BR28AU
circular type
SUS304
-
-
6
-0.004/-0.012
3
8
M6
3.0
9.0
BR28AU-D8-P9
BR28AU-D8-P9
BR28AU
circular type
SUS304
-
-
8
-0.005/-0.014
5
8
M8
3.5
12.0
BR28AU-D10-P11
BR28AU-D10-P11
BR28AU
circular type
SUS304
-
-
10
-0.005/-0.014
5
10
M10
4.0
15.0
BR28AU-D12-P15
BR28AU-D12-P15
BR28AU
circular type
SUS304
-
-
12
-0.006/-0.017
8
10
M12
5.0
18.0
BR28AI-D3-P4
BR28AI-D3-P4
BR28AI
circular type
SUS440C
Quenching hardness 48~53H...
burnishing
3
-0.002/-0.008
2
5
M3
1.5
4.5
BR28AI-D4-P5
BR28AI-D4-P5
BR28AI
circular type
SUS440C
Quenching hardness 48~53H...
burnishing
4
-0.004/-0.012
2
6
M4
1.8
6.0
BR28AI-D5-P6
BR28AI-D5-P6
BR28AI
circular type
SUS440C
Quenching hardness 48~53H...
burnishing
5
-0.004/-0.012
3
6
M5
2.2
7.5
BR28AI-D6-P7
BR28AI-D6-P7
BR28AI
circular type
SUS440C
Quenching hardness 48~53H...
burnishing
6
-0.004/-0.012
3
8
M6
3.0
9.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성