BR21A F - Positioning Pin - Tolerance Selection Type · Standard Type/Internal Thread Type/External Thread Type - Large Head/Small Head Cone Angle Type
HEFA
21-locatingpin-bushingforfixture
Powered by
CAD모델 선택
{hefa/21-locatingpin-bushingforfixture/br21a_f.prj},{NB=BR21CT-M-S-D8T-P5-L5-H2-E0.5-A15},{SC=BR21CT},{TYPE=Internal thread type},{SHAPE=circular type},{MQ=SUS440C},{HARDNESS=-},{ST=-},{DT=M},{PT=S},{D=8T},{D1=8},{P=5.00},{P1=[5:9/0.01]},{L=5},{LL=[5:18/1]},{H=2.0},{H1=[2:15/0.1]},{E=0.5},{A=15},{C=0.0},{S=11},{M=M4},{MM=4},{V=6},{W=0.0},{RTC=},{AF=},{AFCC=0.0},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
TYPE
ⁿ/ₐ
SHAPE
shape
ⁿ/ₐ
MQ
material quality
ⁿ/ₐ
HARDNESS
hardness
ⁿ/ₐ
ST
Surface Treatment
ⁿ/ₐ
D
[mm]
C
[mm]
S
[mm]
M
ⁿ/ₐ
V
[mm]
W
(W)
[mm]
BR21AK-M-S-D2-P1-L2-H2-E0...
BR21AK-M-S-D2-P1-L2-H2-E0...
BR21AK
Standard type
circular type
SKS3
Quenching hardness 58~61H...
-
2
0.5
6
-
0
0.0
BR21AK-M-S-D3-P2-L3-H2-E0...
BR21AK-M-S-D3-P2-L3-H2-E0...
BR21AK
Standard type
circular type
SKS3
Quenching hardness 58~61H...
-
3
0.5
6
-
0
0.0
BR21AK-M-S-D4-P2-L4-H2-E0...
BR21AK-M-S-D4-P2-L4-H2-E0...
BR21AK
Standard type
circular type
SKS3
Quenching hardness 58~61H...
-
4
1.0
6
-
0
0.0
BR21AK-M-S-D5-P3-L5-H2-E0...
BR21AK-M-S-D5-P3-L5-H2-E0...
BR21AK
Standard type
circular type
SKS3
Quenching hardness 58~61H...
-
5
1.0
8
-
0
0.0
BR21AK-M-S-D6-P4-L5-H2-E0...
BR21AK-M-S-D6-P4-L5-H2-E0...
BR21AK
Standard type
circular type
SKS3
Quenching hardness 58~61H...
-
6
1.0
8
-
0
0.0
BR21AK-M-S-D8-P5-L5-H2-E0...
BR21AK-M-S-D8-P5-L5-H2-E0...
BR21AK
Standard type
circular type
SKS3
Quenching hardness 58~61H...
-
8
1.5
11
-
0
0.0
BR21AK-M-S-D10-P7-L8-H3-E...
BR21AK-M-S-D10-P7-L8-H3-E...
BR21AK
Standard type
circular type
SKS3
Quenching hardness 58~61H...
-
10
2.0
13
-
0
0.0
BR21AK-M-S-D12-P7-L10-H3-...
BR21AK-M-S-D12-P7-L10-H3-...
BR21AK
Standard type
circular type
SKS3
Quenching hardness 58~61H...
-
12
2.0
15
-
0
0.0
BR21AK-M-S-D13-P8-L13-H5-...
BR21AK-M-S-D13-P8-L13-H5-...
BR21AK
Standard type
circular type
SKS3
Quenching hardness 58~61H...
-
13
2.0
16
-
0
0.0
BR21AK-M-S-D16-P13-L16-H5...
BR21AK-M-S-D16-P13-L16-H5...
BR21AK
Standard type
circular type
SKS3
Quenching hardness 58~61H...
-
16
3.0
19
-
0
0.0
BR21AK-M-S-D20-P16-L20-H5...
BR21AK-M-S-D20-P16-L20-H5...
BR21AK
Standard type
circular type
SKS3
Quenching hardness 58~61H...
-
20
3.0
23
-
0
0.0
BR21AR-M-S-D2-P1-L2-H2-E0...
BR21AR-M-S-D2-P1-L2-H2-E0...
BR21AR
Standard type
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
2
0.5
6
-
0
0.0
BR21AR-M-S-D3-P2-L3-H2-E0...
BR21AR-M-S-D3-P2-L3-H2-E0...
BR21AR
Standard type
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
3
0.5
6
-
0
0.0
BR21AR-M-S-D4-P2-L4-H2-E0...
BR21AR-M-S-D4-P2-L4-H2-E0...
BR21AR
Standard type
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
4
1.0
6
-
0
0.0
BR21AR-M-S-D5-P3-L5-H2-E0...
BR21AR-M-S-D5-P3-L5-H2-E0...
BR21AR
Standard type
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
5
1.0
8
-
0
0.0
BR21AR-M-S-D6-P4-L5-H2-E0...
BR21AR-M-S-D6-P4-L5-H2-E0...
BR21AR
Standard type
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
6
1.0
8
-
0
0.0
BR21AR-M-S-D8-P5-L5-H2-E0...
BR21AR-M-S-D8-P5-L5-H2-E0...
BR21AR
Standard type
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
8
1.5
11
-
0
0.0
BR21AR-M-S-D10-P7-L8-H3-E...
BR21AR-M-S-D10-P7-L8-H3-E...
BR21AR
Standard type
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
10
2.0
13
-
0
0.0
BR21AR-M-S-D12-P7-L10-H3-...
BR21AR-M-S-D12-P7-L10-H3-...
BR21AR
Standard type
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
12
2.0
15
-
0
0.0
BR21AR-M-S-D13-P8-L13-H5-...
BR21AR-M-S-D13-P8-L13-H5-...
BR21AR
Standard type
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
13
2.0
16
-
0
0.0
BR21AR-M-S-D16-P13-L16-H5...
BR21AR-M-S-D16-P13-L16-H5...
BR21AR
Standard type
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
16
3.0
19
-
0
0.0
BR21AR-M-S-D20-P16-L20-H5...
BR21AR-M-S-D20-P16-L20-H5...
BR21AR
Standard type
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
20
3.0
23
-
0
0.0
BR21AU-M-S-D2-P1-L2-H2-E0...
BR21AU-M-S-D2-P1-L2-H2-E0...
BR21AU
Standard type
circular type
SUS304
Quenching hardness 48~53H...
-
2
0.5
6
-
0
0.0
BR21AU-M-S-D3-P2-L3-H2-E0...
BR21AU-M-S-D3-P2-L3-H2-E0...
BR21AU
Standard type
circular type
SUS304
Quenching hardness 48~53H...
-
3
0.5
6
-
0
0.0
BR21AU-M-S-D4-P2-L4-H2-E0...
BR21AU-M-S-D4-P2-L4-H2-E0...
BR21AU
Standard type
circular type
SUS304
Quenching hardness 48~53H...
-
4
1.0
6
-
0
0.0
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성