BR19A F - Positioning pin - Shoulder type · Shoulder thickness specified type - Large head/Small head cone angle type
HEFA
21-locatingpin-bushingforfixture
Powered by
CAD모델 선택
{hefa/21-locatingpin-bushingforfixture/br19a_f.prj},{NB=BR19CT-D8-P5-L5-H2-T1},{SC=BR19CT},{TYPE=Internal thread type},{SHAPE=circular type},{MQ=SUS440C},{HARDNESS=Quenching hardness 48~53HRC},{ST=-},{D=8},{DT=-0.005/-0.014},{P=5.00},{P1=[5:9/0.01]},{L=5},{L1=[5:18/1]},{H=2.0},{H1=[2:20/0.1]},{T=1.0},{C=0.0},{E=3.0},{S=13},{M=M5},{MM=5},{W=2.2},{V=6},{AF=},{AFCC=0.0},{TC=},{TCCC=0},{RTC=},{TCP=},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
TYPE
ⁿ/ₐ
SHAPE
ⁿ/ₐ
MQ
material quality
ⁿ/ₐ
HARDNESS
hardness
ⁿ/ₐ
ST
Surface Treatment
ⁿ/ₐ
D
[mm]
DT
Tolerance of D
[mm]
C
[mm]
E
[mm]
S
[mm]
M
ⁿ/ₐ
W
(W)
[mm]
V
[mm]
BR19AW-D2-P1-L2-H2-T1
BR19AW-D2-P1-L2-H2-T1
BR19AW
Standard type
circular type
SKS3
Quenching hardness 58~61H...
-
2
+0.008/+0.002
0.5
0.5
7
-
0.0
0
BR19AW-D3-P2-L3-H2-T1
BR19AW-D3-P2-L3-H2-T1
BR19AW
Standard type
circular type
SKS3
Quenching hardness 58~61H...
-
3
+0.008/+0.002
0.5
1.0
8
-
0.0
0
BR19AW-D4-P2-L4-H2-T1
BR19AW-D4-P2-L4-H2-T1
BR19AW
Standard type
circular type
SKS3
Quenching hardness 58~61H...
-
4
+0.012/+0.004
1.0
1.0
9
-
0.0
0
BR19AW-D5-P3-L5-H2-T1
BR19AW-D5-P3-L5-H2-T1
BR19AW
Standard type
circular type
SKS3
Quenching hardness 58~61H...
-
5
+0.012/+0.004
1.0
2.0
10
-
0.0
0
BR19AW-D6-P4-L5-H2-T1
BR19AW-D6-P4-L5-H2-T1
BR19AW
Standard type
circular type
SKS3
Quenching hardness 58~61H...
-
6
+0.012/+0.004
1.0
2.0
11
-
0.0
0
BR19AW-D8-P5-L5-H2-T1
BR19AW-D8-P5-L5-H2-T1
BR19AW
Standard type
circular type
SKS3
Quenching hardness 58~61H...
-
8
+0.015/+0.006
1.5
3.0
13
-
0.0
0
BR19AW-D10-P7-L8-H3-T1
BR19AW-D10-P7-L8-H3-T1
BR19AW
Standard type
circular type
SKS3
Quenching hardness 58~61H...
-
10
+0.015/+0.006
2.0
3.0
15
-
0.0
0
BR19AW-D12-P7-L10-H3-T1
BR19AW-D12-P7-L10-H3-T1
BR19AW
Standard type
circular type
SKS3
Quenching hardness 58~61H...
-
12
+0.018/+0.007
2.0
3.0
17
-
0.0
0
BR19AW-D13-P8-L13-H5-T1
BR19AW-D13-P8-L13-H5-T1
BR19AW
Standard type
circular type
SKS3
Quenching hardness 58~61H...
-
13
+0.018/+0.007
2.0
4.0
18
-
0.0
0
BR19AW-D16-P13-L16-H5-T1
BR19AW-D16-P13-L16-H5-T1
BR19AW
Standard type
circular type
SKS3
Quenching hardness 58~61H...
-
16
+0.018/+0.007
3.0
4.0
21
-
0.0
0
BR19AW-D20-P16-L20-H5-T1
BR19AW-D20-P16-L20-H5-T1
BR19AW
Standard type
circular type
SKS3
Quenching hardness 58~61H...
-
20
+0.021/+0.008
3.0
5.0
25
-
0.0
0
BR19AP-D2-P1-L2-H2-T1
BR19AP-D2-P1-L2-H2-T1
BR19AP
Standard type
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
2
+0.008/+0.002
0.5
0.5
7
-
0.0
0
BR19AP-D3-P2-L3-H2-T1
BR19AP-D3-P2-L3-H2-T1
BR19AP
Standard type
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
3
+0.008/+0.002
0.5
1.0
8
-
0.0
0
BR19AP-D4-P2-L4-H2-T1
BR19AP-D4-P2-L4-H2-T1
BR19AP
Standard type
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
4
+0.012/+0.004
1.0
1.0
9
-
0.0
0
BR19AP-D5-P3-L5-H2-T1
BR19AP-D5-P3-L5-H2-T1
BR19AP
Standard type
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
5
+0.012/+0.004
1.0
2.0
10
-
0.0
0
BR19AP-D6-P4-L5-H2-T1
BR19AP-D6-P4-L5-H2-T1
BR19AP
Standard type
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
6
+0.012/+0.004
1.0
2.0
11
-
0.0
0
BR19AP-D8-P5-L5-H2-T1
BR19AP-D8-P5-L5-H2-T1
BR19AP
Standard type
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
8
+0.015/+0.006
1.5
3.0
13
-
0.0
0
BR19AP-D10-P7-L8-H3-T1
BR19AP-D10-P7-L8-H3-T1
BR19AP
Standard type
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
10
+0.015/+0.006
2.0
3.0
15
-
0.0
0
BR19AP-D12-P7-L10-H3-T1
BR19AP-D12-P7-L10-H3-T1
BR19AP
Standard type
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
12
+0.018/+0.007
2.0
3.0
17
-
0.0
0
BR19AP-D13-P8-L13-H5-T1
BR19AP-D13-P8-L13-H5-T1
BR19AP
Standard type
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
13
+0.018/+0.007
2.0
4.0
18
-
0.0
0
BR19AP-D16-P13-L16-H5-T1
BR19AP-D16-P13-L16-H5-T1
BR19AP
Standard type
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
16
+0.018/+0.007
3.0
4.0
21
-
0.0
0
BR19AP-D20-P16-L20-H5-T1
BR19AP-D20-P16-L20-H5-T1
BR19AP
Standard type
circular type
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
20
+0.021/+0.008
3.0
5.0
25
-
0.0
0
BR19AU-D2-P1-L2-H2-T1
BR19AU-D2-P1-L2-H2-T1
BR19AU
Standard type
circular type
SUS304
-
-
2
+0.008/+0.002
0.5
0.5
7
-
0.0
0
BR19AU-D3-P2-L3-H2-T1
BR19AU-D3-P2-L3-H2-T1
BR19AU
Standard type
circular type
SUS304
-
-
3
+0.008/+0.002
0.5
1.0
8
-
0.0
0
BR19AU-D4-P2-L4-H2-T1
BR19AU-D4-P2-L4-H2-T1
BR19AU
Standard type
circular type
SUS304
-
-
4
+0.012/+0.004
1.0
1.0
9
-
0.0
0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성