BR03A F - Positioning Pin - Circular, Selective/Designated - Large Head Cone Angle
HEFA
21-locatingpin-bushingforfixture
Powered by
CAD모델 선택
{hefa/21-locatingpin-bushingforfixture/br03a_f.prj},{NB=BR03DS-D6-P6.5-L5-H1},{SC=BR03DS},{TYPE=P. L.H size specified type},{GCDJ=Dm6},{MQ=SKS3},{HARDNESS=-},{ST=-},{D=6},{DT=+0.012/+0.004},{P=6.50},{P1=[6.5:12/0.01]},{L=5},{L1=[5:15/0.01]},{H=1.0},{H1=[1:30/0.01]},{C=1.0},{E=3.0},{V=1},{TC=},{TCCC=0},{JN=},{RTC=},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
TYPE
ⁿ/ₐ
GCDJ
tolerance class
ⁿ/ₐ
MQ
material quality
ⁿ/ₐ
HARDNESS
hardness
ⁿ/ₐ
ST
Surface Treatment
ⁿ/ₐ
D
[mm]
DT
Tolerance of D
[mm]
C
[mm]
E
[mm]
V
[mm]
JNCC
JN machining dimensions
ⁿ/ₐ
V1
[mm]
BR03AK-D1-P2
BR03AK-D1-P2
BR03AK
P-size selection type
Dm6
SKS3
Quenching hardness 58~61H...
-
1
+0.008/+0.002
0.1
0.5
0
0
0
BR03AK-D2-P3
BR03AK-D2-P3
BR03AK
P-size selection type
Dm6
SKS3
Quenching hardness 58~61H...
-
2
+0.008/+0.002
0.5
1.0
0
0
0
BR03AK-D3-P4
BR03AK-D3-P4
BR03AK
P-size selection type
Dm6
SKS3
Quenching hardness 58~61H...
-
3
+0.008/+0.002
0.5
2.0
1
0
0
BR03AK-D4-P5
BR03AK-D4-P5
BR03AK
P-size selection type
Dm6
SKS3
Quenching hardness 58~61H...
-
4
+0.012/+0.004
1.0
3.0
1
0
0
BR03AK-D5-P6
BR03AK-D5-P6
BR03AK
P-size selection type
Dm6
SKS3
Quenching hardness 58~61H...
-
5
+0.012/+0.004
1.0
3.0
1
0
0
BR03AK-D6-P8
BR03AK-D6-P8
BR03AK
P-size selection type
Dm6
SKS3
Quenching hardness 58~61H...
-
6
+0.012/+0.004
1.0
3.0
1
0
0
BR03AK-D8-P10
BR03AK-D8-P10
BR03AK
P-size selection type
Dm6
SKS3
Quenching hardness 58~61H...
-
8
+0.015/+0.006
1.5
4.0
1
0
0
BR03AK-D10-P12
BR03AK-D10-P12
BR03AK
P-size selection type
Dm6
SKS3
Quenching hardness 58~61H...
-
10
+0.015/+0.006
2.0
4.0
1
0
0
BR03AK-D12-P13
BR03AK-D12-P13
BR03AK
P-size selection type
Dm6
SKS3
Quenching hardness 58~61H...
-
12
+0.018/+0.007
2.0
4.0
1
0
0
BR03AK-D13-P15
BR03AK-D13-P15
BR03AK
P-size selection type
Dm6
SKS3
Quenching hardness 58~61H...
-
13
+0.018/+0.007
2.0
4.0
2
0
0
BR03AK-D16-P16
BR03AK-D16-P16
BR03AK
P-size selection type
Dm6
SKS3
Quenching hardness 58~61H...
-
16
+0.018/+0.007
3.0
5.0
2
0
0
BR03AK-D20-P25
BR03AK-D20-P25
BR03AK
P-size selection type
Dm6
SKS3
Quenching hardness 58~61H...
-
20
+0.021/+0.008
3.0
5.0
2
0
0
BR03AR-D1-P2
BR03AR-D1-P2
BR03AR
P-size selection type
Dm6
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
1
+0.008/+0.002
0.1
0.5
0
0
0
BR03AR-D2-P3
BR03AR-D2-P3
BR03AR
P-size selection type
Dm6
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
2
+0.008/+0.002
0.5
1.0
0
0
0
BR03AR-D3-P4
BR03AR-D3-P4
BR03AR
P-size selection type
Dm6
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
3
+0.008/+0.002
0.5
2.0
1
0
0
BR03AR-D4-P5
BR03AR-D4-P5
BR03AR
P-size selection type
Dm6
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
4
+0.012/+0.004
1.0
3.0
1
0
0
BR03AR-D5-P6
BR03AR-D5-P6
BR03AR
P-size selection type
Dm6
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
5
+0.012/+0.004
1.0
3.0
1
0
0
BR03AR-D6-P8
BR03AR-D6-P8
BR03AR
P-size selection type
Dm6
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
6
+0.012/+0.004
1.0
3.0
1
0
0
BR03AR-D8-P10
BR03AR-D8-P10
BR03AR
P-size selection type
Dm6
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
8
+0.015/+0.006
1.5
4.0
1
0
0
BR03AR-D10-P12
BR03AR-D10-P12
BR03AR
P-size selection type
Dm6
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
10
+0.015/+0.006
2.0
4.0
1
0
0
BR03AR-D12-P13
BR03AR-D12-P13
BR03AR
P-size selection type
Dm6
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
12
+0.018/+0.007
2.0
4.0
1
0
0
BR03AR-D13-P15
BR03AR-D13-P15
BR03AR
P-size selection type
Dm6
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
13
+0.018/+0.007
2.0
4.0
2
0
0
BR03AR-D16-P16
BR03AR-D16-P16
BR03AR
P-size selection type
Dm6
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
16
+0.018/+0.007
3.0
5.0
2
0
0
BR03AR-D20-P25
BR03AR-D20-P25
BR03AR
P-size selection type
Dm6
SKS3
Quenching hardness 58~61H...
Hard chrome plating with ...
20
+0.021/+0.008
3.0
5.0
2
0
0
BR03AS-D1-P2
BR03AS-D1-P2
BR03AS
P-size selection type
Dm6
SKS3
-
-
1
+0.008/+0.002
0.1
0.5
0
0
0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성