BN06A-B - Step parallel pin - standard type
HEFA
23-pin-magnet
Powered by
CAD모델 선택
{hefa/23-pin-magnet/bn06a-b.prj},{NB=BN06AH-D12-4025},{SC=BN06AH},{TOLERANCE=One end p6 and one end h7},{TYPE=Standard type},{TOM=SUS440C},{HD=56HRC~},{D=12},{SPE=4025},{DP6=+0.028/+0.018},{DH7=0/-0.018},{L=40},{AA=25},{A1=2.5},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
TOLERANCE
tolerance
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
TOM
texture of material
ⁿ/ₐ
HD
hardness
ⁿ/ₐ
D
[mm]
SPE
specifications
ⁿ/ₐ
DP6
Dp6 tolerance
[mm]
DH7
Dh7 tolerance
[mm]
L
[mm]
AA
a
[mm]
A1
a1
[mm]
BN06AB-D3-803
BN06AB-D3-803
BN06AB
One end p6 and one end h7
Standard type
SUJ2
56HRC~
3
803
+0.012/+0.006
0/-0.010
8
3
1.5
BN06AB-D3-804
BN06AB-D3-804
BN06AB
One end p6 and one end h7
Standard type
SUJ2
56HRC~
3
804
+0.012/+0.006
0/-0.010
8
4
1.5
BN06AB-D3-805
BN06AB-D3-805
BN06AB
One end p6 and one end h7
Standard type
SUJ2
56HRC~
3
805
+0.012/+0.006
0/-0.010
8
5
1.5
BN06AB-D3-1003
BN06AB-D3-1003
BN06AB
One end p6 and one end h7
Standard type
SUJ2
56HRC~
3
1003
+0.012/+0.006
0/-0.010
10
3
1.5
BN06AB-D3-1005
BN06AB-D3-1005
BN06AB
One end p6 and one end h7
Standard type
SUJ2
56HRC~
3
1005
+0.012/+0.006
0/-0.010
10
5
1.5
BN06AB-D3-1007
BN06AB-D3-1007
BN06AB
One end p6 and one end h7
Standard type
SUJ2
56HRC~
3
1007
+0.012/+0.006
0/-0.010
10
7
1.5
BN06AB-D3-1206
BN06AB-D3-1206
BN06AB
One end p6 and one end h7
Standard type
SUJ2
56HRC~
3
1206
+0.012/+0.006
0/-0.010
12
6
1.5
BN06AB-D3-1510
BN06AB-D3-1510
BN06AB
One end p6 and one end h7
Standard type
SUJ2
56HRC~
3
1510
+0.012/+0.006
0/-0.010
15
10
1.5
BN06AB-D3-2013
BN06AB-D3-2013
BN06AB
One end p6 and one end h7
Standard type
SUJ2
56HRC~
3
2013
+0.012/+0.006
0/-0.010
20
13
1.5
BN06AB-D4-803
BN06AB-D4-803
BN06AB
One end p6 and one end h7
Standard type
SUJ2
56HRC~
4
803
+0.020/+0.012
0/-0.012
8
3
2.0
BN06AB-D4-804
BN06AB-D4-804
BN06AB
One end p6 and one end h7
Standard type
SUJ2
56HRC~
4
804
+0.020/+0.012
0/-0.012
8
4
2.0
BN06AB-D4-805
BN06AB-D4-805
BN06AB
One end p6 and one end h7
Standard type
SUJ2
56HRC~
4
805
+0.020/+0.012
0/-0.012
8
5
2.0
BN06AB-D4-1005
BN06AB-D4-1005
BN06AB
One end p6 and one end h7
Standard type
SUJ2
56HRC~
4
1005
+0.020/+0.012
0/-0.012
10
5
2.0
BN06AB-D4-1007
BN06AB-D4-1007
BN06AB
One end p6 and one end h7
Standard type
SUJ2
56HRC~
4
1007
+0.020/+0.012
0/-0.012
10
7
2.0
BN06AB-D4-1008
BN06AB-D4-1008
BN06AB
One end p6 and one end h7
Standard type
SUJ2
56HRC~
4
1008
+0.020/+0.012
0/-0.012
10
8
2.0
BN06AB-D4-1205
BN06AB-D4-1205
BN06AB
One end p6 and one end h7
Standard type
SUJ2
56HRC~
4
1205
+0.020/+0.012
0/-0.012
12
5
2.0
BN06AB-D4-1206
BN06AB-D4-1206
BN06AB
One end p6 and one end h7
Standard type
SUJ2
56HRC~
4
1206
+0.020/+0.012
0/-0.012
12
6
2.0
BN06AB-D4-1208
BN06AB-D4-1208
BN06AB
One end p6 and one end h7
Standard type
SUJ2
56HRC~
4
1208
+0.020/+0.012
0/-0.012
12
8
2.0
BN06AB-D4-1508
BN06AB-D4-1508
BN06AB
One end p6 and one end h7
Standard type
SUJ2
56HRC~
4
1508
+0.020/+0.012
0/-0.012
15
8
2.0
BN06AB-D4-1510
BN06AB-D4-1510
BN06AB
One end p6 and one end h7
Standard type
SUJ2
56HRC~
4
1510
+0.020/+0.012
0/-0.012
15
10
2.0
BN06AB-D4-1512
BN06AB-D4-1512
BN06AB
One end p6 and one end h7
Standard type
SUJ2
56HRC~
4
1512
+0.020/+0.012
0/-0.012
15
12
2.0
BN06AB-D4-2013
BN06AB-D4-2013
BN06AB
One end p6 and one end h7
Standard type
SUJ2
56HRC~
4
2013
+0.020/+0.012
0/-0.012
20
13
2.0
BN06AB-D5-1003
BN06AB-D5-1003
BN06AB
One end p6 and one end h7
Standard type
SUJ2
56HRC~
5
1003
+0.020/+0.012
0/-0.012
10
3
2.0
BN06AB-D5-1005
BN06AB-D5-1005
BN06AB
One end p6 and one end h7
Standard type
SUJ2
56HRC~
5
1005
+0.020/+0.012
0/-0.012
10
5
2.0
BN06AB-D5-1007
BN06AB-D5-1007
BN06AB
One end p6 and one end h7
Standard type
SUJ2
56HRC~
5
1007
+0.020/+0.012
0/-0.012
10
7
2.0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성