目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 912 - Split pins (DIN 94; ISO 1234), zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.60 Split pins
BN 912 Split pins (Cotter pins)
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_400/01_100_400_60/bn_912/bn_912.prj},{NB=BN 912 8045089 split pin 3.2x71 (71)},{CNSORDERNO=8045089},{BNARTNR=8045089},{BNNORM1=DIN 94},{BNNORM2=ISO 1234},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=verzinkt-blau},{D=3.2},{L=71},{D1=2.9},{A=3.200},{B=6.400},{C=5.800},{UL=71},{D2SMIN=11.000},{D2SMAX=14.000},{D2BMIN=9.000},{D2BMAX=12.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Oberfläche
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
D1
Split pin diameter max.
[mm]
A
Overhang max.
[mm]
B
Head ~
[mm]
C
Head diameter max.
[mm]
BN 912 1363557 split pin ...
1363557
DIN 94
ISO 1234
Steel
zinc plated blue
1.0
6
0.9
1.600
3.000
1.800
BN 912 1363565 split pin ...
1363565
DIN 94
ISO 1234
Steel
zinc plated blue
1.0
8
0.9
1.600
3.000
1.800
BN 912 1363573 split pin ...
1363573
DIN 94
ISO 1234
Steel
zinc plated blue
1.0
10
0.9
1.600
3.000
1.800
BN 912 1363581 split pin ...
1363581
DIN 94
ISO 1234
Steel
zinc plated blue
1.0
12
0.9
1.600
3.000
1.800
BN 912 1363603 split pin ...
1363603
DIN 94
ISO 1234
Steel
zinc plated blue
1.0
16
0.9
1.600
3.000
1.800
BN 912 1363638 split pin ...
1363638
DIN 94
ISO 1234
Steel
zinc plated blue
1.0
20
0.9
1.600
3.000
1.800
BN 912 1363646 split pin ...
1363646
DIN 94
ISO 1234
Steel
zinc plated blue
1.0
25
0.9
1.600
3.000
1.800
BN 912 1363654 split pin ...
1363654
DIN 94
ISO 1234
Steel
zinc plated blue
1.0
32
0.9
1.600
3.000
1.800
BN 912 1363662 split pin ...
1363662
DIN 94
ISO 1234
Steel
zinc plated blue
1.0
36
0.9
1.600
3.000
1.800
BN 912 1415344 split pin ...
1415344
DIN 94
ISO 1234
Steel
zinc plated blue
1.2
8
1.0
2.500
3.000
2.000
BN 912 1415352 split pin ...
1415352
DIN 94
ISO 1234
Steel
zinc plated blue
1.2
10
1.0
2.500
3.000
2.000
BN 912 1415360 split pin ...
1415360
DIN 94
ISO 1234
Steel
zinc plated blue
1.2
12
1.0
2.500
3.000
2.000
BN 912 1415379 split pin ...
1415379
DIN 94
ISO 1234
Steel
zinc plated blue
1.2
16
1.0
2.500
3.000
2.000
BN 912 1415395 split pin ...
1415395
DIN 94
ISO 1234
Steel
zinc plated blue
1.2
20
1.0
2.500
3.000
2.000
BN 912 1415417 split pin ...
1415417
DIN 94
ISO 1234
Steel
zinc plated blue
1.2
25
1.0
2.500
3.000
2.000
BN 912 1415441 split pin ...
1415441
DIN 94
ISO 1234
Steel
zinc plated blue
1.6
6
1.4
2.500
3.200
2.800
BN 912 1363670 split pin ...
1363670
DIN 94
ISO 1234
Steel
zinc plated blue
1.6
8
1.4
2.500
3.200
2.800
BN 912 1363689 split pin ...
1363689
DIN 94
ISO 1234
Steel
zinc plated blue
1.6
10
1.4
2.500
3.200
2.800
BN 912 1363697 split pin ...
1363697
DIN 94
ISO 1234
Steel
zinc plated blue
1.6
12
1.4
2.500
3.200
2.800
BN 912 8151555 split pin ...
8151555
DIN 94
ISO 1234
Steel
zinc plated blue
1.6
14
1.4
2.500
3.200
2.800
BN 912 1363700 split pin ...
1363700
DIN 94
ISO 1234
Steel
zinc plated blue
1.6
16
1.4
2.500
3.200
2.800
BN 912 1363727 split pin ...
1363727
DIN 94
ISO 1234
Steel
zinc plated blue
1.6
20
1.4
2.500
3.200
2.800
BN 912 1363743 split pin ...
1363743
DIN 94
ISO 1234
Steel
zinc plated blue
1.6
25
1.4
2.500
3.200
2.800
BN 912 1363751 split pin ...
1363751
DIN 94
ISO 1234
Steel
zinc plated blue
1.6
32
1.4
2.500
3.200
2.800
BN 912 1363778 split pin ...
1363778
DIN 94
ISO 1234
Steel
zinc plated blue
1.6
36
1.4
2.500
3.200
2.800
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 687 - Split pins (DIN 94; ISO 1234), stainless steel A2
Bossard Catalog
26.01.2023
BN 31116 - Split pins (DIN 94; ISO 1234), stainless steel A4
Bossard Catalog
26.01.2023
DIN 94 (ISO 1234) - FN 585 - verzinkt blau - Split pins
SFS Group Schweiz AG
24.05.2024
K1136 - Split pins DIN EN ISO 1234
KIPP
27.05.2024
DIN 94 - Split pins
Fabory
13.02.2023
BN 915 - Cotter pins single, zinc plated blue
Bossard Catalog
31.10.2023
BN 868 - Adjusting rings without set screw (DIN 705 A), plain
Bossard Catalog
31.10.2023
DIN 94 - Stainless steel A2
Böllhoff
26.10.2021
Reference 64701 - Split pin - ISO 1234 DIN 94 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Cotter pins DIN 94
MBO Oßwald
08.10.2021
BN 500 - Slotted truss head machine screws, A2
Bossard Catalog
26.01.2023
with Setscrew(inch)
FYH INC.
16.11.2022
Reference 76601 - Split pin - ISO 1234 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
MK-CP-1 - Cotter Pins - Standard
Reid Supply
20.01.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表