카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 884 - Grooved pins full length parallel grooved (DIN 1473; ISO 8740), steel, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.30 Grooved pins
BN 884 Grooved pins full length parallel grooved
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_400/01_100_400_30/bn_884/bn_884.prj},{NB=BN 884 1343432 grooved pin 4x30},{CNSORDERNO=1343432},{BNARTNR=1343432},{BNNORM1=DIN 1473},{BNNORM2=ISO 8740},{CNSMAT=Stahl 11SMnPb30},{BNMAT=Stahl 11SMnPb30},{BNSURFACE=blank},{D=4.0},{L=30},{C=0.500},{F=1.800},{SKZ=10.600},{D2=4.250}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length js15
[mm]
C
Distance ~
[mm]
F
Chamfer ~
[mm]
SKZ
Shear rate two-cut
[kN]
D2
Diameter kerf
[mm]
BN 884 1342614 grooved pi...
1342614
DIN 1473
ISO 8740
Steel 11SMnPb30
plain
1.0
4
0.120
0.570
0.700
1.050
BN 884 1342622 grooved pi...
1342622
DIN 1473
ISO 8740
Steel 11SMnPb30
plain
1.0
5
0.120
0.570
0.700
1.050
BN 884 1342630 grooved pi...
1342630
DIN 1473
ISO 8740
Steel 11SMnPb30
plain
1.0
6
0.120
0.570
0.700
1.050
BN 884 1342711 grooved pi...
1342711
DIN 1473
ISO 8740
Steel 11SMnPb30
plain
1.5
4
0.200
0.800
1.600
1.600
BN 884 1342738 grooved pi...
1342738
DIN 1473
ISO 8740
Steel 11SMnPb30
plain
1.5
5
0.200
0.800
1.600
1.600
BN 884 1342746 grooved pi...
1342746
DIN 1473
ISO 8740
Steel 11SMnPb30
plain
1.5
6
0.200
0.800
1.600
1.600
BN 884 1342754 grooved pi...
1342754
DIN 1473
ISO 8740
Steel 11SMnPb30
plain
1.5
8
0.200
0.800
1.600
1.600
BN 884 1342762 grooved pi...
1342762
DIN 1473
ISO 8740
Steel 11SMnPb30
plain
1.5
10
0.200
0.800
1.600
1.600
BN 884 1342770 grooved pi...
1342770
DIN 1473
ISO 8740
Steel 11SMnPb30
plain
1.5
12
0.200
0.800
1.600
1.600
BN 884 1342827 grooved pi...
1342827
DIN 1473
ISO 8740
Steel 11SMnPb30
plain
2.0
4
0.250
0.900
2.850
2.150
BN 884 1342835 grooved pi...
1342835
DIN 1473
ISO 8740
Steel 11SMnPb30
plain
2.0
5
0.250
0.900
2.850
2.150
BN 884 1342843 grooved pi...
1342843
DIN 1473
ISO 8740
Steel 11SMnPb30
plain
2.0
6
0.250
0.900
2.850
2.150
BN 884 1342851 grooved pi...
1342851
DIN 1473
ISO 8740
Steel 11SMnPb30
plain
2.0
8
0.250
0.900
2.850
2.150
BN 884 1342878 grooved pi...
1342878
DIN 1473
ISO 8740
Steel 11SMnPb30
plain
2.0
10
0.250
0.900
2.850
2.150
BN 884 1342886 grooved pi...
1342886
DIN 1473
ISO 8740
Steel 11SMnPb30
plain
2.0
12
0.250
0.900
2.850
2.150
BN 884 1342908 grooved pi...
1342908
DIN 1473
ISO 8740
Steel 11SMnPb30
plain
2.0
16
0.250
0.900
2.850
2.150
BN 884 1342924 grooved pi...
1342924
DIN 1473
ISO 8740
Steel 11SMnPb30
plain
2.0
20
0.250
0.900
2.850
2.150
BN 884 1342991 grooved pi...
1342991
DIN 1473
ISO 8740
Steel 11SMnPb30
plain
2.5
8
0.300
1.200
4.250
2.650
BN 884 1343009 grooved pi...
1343009
DIN 1473
ISO 8740
Steel 11SMnPb30
plain
2.5
10
0.300
1.200
4.250
2.650
BN 884 1343017 grooved pi...
1343017
DIN 1473
ISO 8740
Steel 11SMnPb30
plain
2.5
12
0.300
1.200
4.250
2.650
BN 884 1343033 grooved pi...
1343033
DIN 1473
ISO 8740
Steel 11SMnPb30
plain
2.5
16
0.300
1.200
4.250
2.650
BN 884 1343122 grooved pi...
1343122
DIN 1473
ISO 8740
Steel 11SMnPb30
plain
3.0
6
0.400
1.300
6.150
3.200
BN 884 1343130 grooved pi...
1343130
DIN 1473
ISO 8740
Steel 11SMnPb30
plain
3.0
8
0.400
1.300
6.150
3.200
BN 884 1343149 grooved pi...
1343149
DIN 1473
ISO 8740
Steel 11SMnPb30
plain
3.0
10
0.400
1.300
6.150
3.200
BN 884 1343157 grooved pi...
1343157
DIN 1473
ISO 8740
Steel 11SMnPb30
plain
3.0
12
0.400
1.300
6.150
3.200
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DIN 1473 - Steel
Böllhoff
26.10.2021
BN 889 - Grooved pins center grooved (DIN1475; ISO 8742), steel, plain
Bossard Catalog
31.10.2023
BN 882 - Grooved taper pins (DIN 1471; ISO 8744), steel, plain
Bossard Catalog
31.10.2023
DIN 1473 - Grooved pins, full length parallel grooved mit chamfer
Fabory
13.02.2023
DIN 1473 - Stainless steel 1.4305
Böllhoff
26.10.2021
BN 24 - Hex socket set screws with flat point (ISO 4026; DIN 913), cl. 45 H...
Bossard Catalog
13.11.2023
BN 30503 - Hexalobular (6 Lobe) socket pan head screws, fully threaded (ISO...
Bossard Catalog
31.10.2023
BN 885 - Grooved pins half length reverse taper grooved (DIN 1474; ISO 8741...
Bossard Catalog
31.10.2023
Modèle 218712 - Full-length parallel grooved pin with chamfer - Stainless s...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Reference 79040 - Grooved pin full length parallel grooved - ISO 8740 - Pla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Recherche par - ISO
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
22.05.2023
ISO 8740 (DIN 1473) - FN 582 - blank - Cylindrical grooved pins with chamfe...
SFS Group Schweiz AG
24.05.2024
DIN 1471 - Grooved pins, full length taper grooved
Fabory
13.02.2023
BN 886 - Grooved pins full length parallel grooved with pilot end (DIN 1470...
Bossard Catalog
31.10.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성