您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 85460 - Lock washers medium series (NFE 25-511M; Rip-Lock™), stainless steel A4
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.40 Ribbed lock washers
BN 2332, BN 20510, BN 85460 Lock washers medium series
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_40/bn_2332_20510_85460/bn_85460.prj},{NB=BN 85460 8217238 lock washer M6},{CNSORDERNO=8217238},{BNARTNR=8217238},{BNNORM1=NFE 25-511M},{BNNORM2=Rip-Lock™},{BNMAT=INOX A4},{CNSMAT=INOX A4},{BNSURFACE=},{FUERSCHRAUBEN=M6},{D1=6.100},{D2=14.000},{H=2.100},{S=1.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identifikation
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Werkstoff
ⁿ/ₐ
FUERSCHRAUBEN
ⁿ/ₐ
D1
Innendurchmesser
[mm]
D2
Aussendurchmesser
[mm]
H
[mm]
S
Dicke
[mm]
BN 85460 8313520 lock was...
8313520
NFE 25-511M
Rip-Lock™
Stainless steel A4
M3
3.100
8.000
1.000
0.600
BN 85460 8313539 lock was...
8313539
NFE 25-511M
Rip-Lock™
Stainless steel A4
M4
4.100
10.000
1.400
0.900
BN 85460 8217211 lock was...
8217211
NFE 25-511M
Rip-Lock™
Stainless steel A4
M5
5.100
12.000
1.800
1.100
BN 85460 8217238 lock was...
8217238
NFE 25-511M
Rip-Lock™
Stainless steel A4
M6
6.100
14.000
2.100
1.300
BN 85460 8217246 lock was...
8217246
NFE 25-511M
Rip-Lock™
Stainless steel A4
M8
8.200
18.000
2.350
1.400
BN 85460 8217254 lock was...
8217254
NFE 25-511M
Rip-Lock™
Stainless steel A4
M10
10.200
22.000
2.750
1.600
BN 85460 8217262 lock was...
8217262
NFE 25-511M
Rip-Lock™
Stainless steel A4
M12
12.400
27.000
3.100
1.800
BN 85460 8313547 lock was...
8313547
NFE 25-511M
Rip-Lock™
Stainless steel A4
M14
14.400
30.000
3.700
2.400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 2332 - Lock washers medium series (NFE 25-511M; Rip-Lock™), stainless st...
Bossard Catalog
26.01.2023
BN 84530 - Lock washers medium series (NFE 25-511 M; Rip-Lock™), spring ste...
Bossard Catalog
31.10.2023
BN 21205 - Lock washers small series (NFE 25-511 Z; Rip-Lock™), stainless s...
Bossard Catalog
31.10.2023
BN 21206 - Lock washers small series (NFE 25-511 Z; Rip-Lock™), stainless s...
Bossard Catalog
31.10.2023
BN 622 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless stee...
Bossard Catalog
26.01.2023
BN 20038 - Hexalobular (6 Lobe) socket pan head machine screws fully thread...
Bossard Catalog
26.01.2023
BN 624 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless stee...
Bossard Catalog
26.01.2023
BN 15857 - Hexalobular (6 Lobe) socket head cap screws with low head, fully...
Bossard Catalog
26.01.2023
BN 20192 - Toothed contact washers (Rip-Lock™), spring steel, mechanical pl...
Bossard Catalog
31.10.2023
BN 31103 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless st...
Bossard Catalog
26.01.2023
BN 20733 - Flat washers without chamfer, large series (ISO 7093-1, ~DIN 902...
Bossard Catalog
31.10.2023
BN 5687 - Hexalobular (6 Lobe) socket pan head machine screws fully threade...
Bossard Catalog
26.01.2023
CA2-B - Double Clevis Bracket
SMC Corporation
29.05.2024
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表