您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 767 - Split spring lock washers with flat end for screws UNC / UNF / Ww; (~DIN 127 B), spring steel, mechanical zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.20 Split spring lock washers
BN 767 Split spring lock washers with bent end for screws UNC / UNF / Ww
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_20/bn_767/bn_767.prj},{NB=BN 767 1276344 split spring lock washer 7/16},{CNSORDERNO=1276344},{BNARTNR=1276344},{BNNORM1=UNC / UNF / Ww},{BNNORM2=~DIN 127 B},{BNMAT=Federstahl 430-530 HV},{CNSMAT=Federstahl 430-530 HV},{BNSURFACE=mechanisch verzinkt-blau},{D=7/16},{DA=11.200},{DW=19.100},{H=2.200},{H1=5.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[Inch]
DA
Inner diameter of installation face min.
[mm]
DW
Diameter of the bearing face max.
[mm]
H
Height
[mm]
H1
Height ~2H
ⁿ/ₐ
BN 767 1276328 split spri...
1276328
UNC / UNF / Ww
~DIN 127 B
Spring steel 430-530 HV
mechanical zinc plated bl...
1/4
6.500
12.200
1.600
3.8
BN 767 1276336 split spri...
1276336
UNC / UNF / Ww
~DIN 127 B
Spring steel 430-530 HV
mechanical zinc plated bl...
3/8
9.800
17.700
2.200
5.2
BN 767 1276344 split spri...
1276344
UNC / UNF / Ww
~DIN 127 B
Spring steel 430-530 HV
mechanical zinc plated bl...
7/16
11.200
19.100
2.200
5.2
BN 767 1276352 split spri...
1276352
UNC / UNF / Ww
~DIN 127 B
Spring steel 430-530 HV
mechanical zinc plated bl...
1/2
13.200
22.100
2.500
5.9
BN 767 1276360 split spri...
1276360
UNC / UNF / Ww
~DIN 127 B
Spring steel 430-530 HV
mechanical zinc plated bl...
3/4
19.300
32.700
4.000
9.4
BN 767 1276379 split spri...
1276379
UNC / UNF / Ww
~DIN 127 B
Spring steel 430-530 HV
mechanical zinc plated bl...
1
25.800
41.400
7.000
16.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表