您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 697 - Phillips oval countersunk head tapping screws form H, with cone end type C (DIN 7983 C; ~ISO 7051), A2
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 697 Phillips oval countersunk head tapping screws form H, with cone end type C
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_697/bn_697.prj},{NB=BN 697 3059899 cross recessed oval countersunk head tapping screw ST3.9x50},{CNSORDERNO=3059899},{BNARTNR=3059899},{BNNORM1=DIN 7983 C},{BNNORM2=~ISO 7051},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=3.9},{P=1.300},{L=50.0},{A=1.300},{DK=7.500},{F=1.300},{K=2.300},{R=1.500},{RF=6.000},{MH=4.700},{TH=2.540},{Y=3.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
DK
Head diameter max.
[mm]
F
Height of the raised ~
[mm]
K
Head height ~
[mm]
R
Transition radius under head max.
[mm]
RF
Radius of curvature of the lens head ~
[mm]
MH
Wing diameter of cross recesses ~
[mm]
TH
Depth of the driving feature max.
[mm]
Y
Length of the cone max.
[mm]
BN 697 1214292 cross rece...
1214292
DIN 7983 C
~ISO 7051
Stainless steel A2
2.2
1.630
0.800
6.5
0.800
4.300
0.700
1.300
0.800
3.800
2.800
1.570
2.000
BN 697 1214306 cross rece...
1214306
DIN 7983 C
~ISO 7051
Stainless steel A2
2.2
1.630
0.800
9.5
0.800
4.300
0.700
1.300
0.800
3.800
2.800
1.570
2.000
BN 697 1214314 cross rece...
1214314
DIN 7983 C
~ISO 7051
Stainless steel A2
2.2
1.630
0.800
13.0
0.800
4.300
0.700
1.300
0.800
3.800
2.800
1.570
2.000
BN 697 1675656 cross rece...
1675656
DIN 7983 C
~ISO 7051
Stainless steel A2
2.2
1.630
0.800
16.0
0.800
4.300
0.700
1.300
0.800
3.800
2.800
1.570
2.000
BN 697 1675664 cross rece...
1675664
DIN 7983 C
~ISO 7051
Stainless steel A2
2.2
1.630
0.800
19.0
0.800
4.300
0.700
1.300
0.800
3.800
2.800
1.570
2.000
BN 697 1019120 cross rece...
1019120
DIN 7983 C
~ISO 7051
Stainless steel A2
2.9
2.180
1.100
6.5
1.100
5.500
0.900
1.700
1.100
4.600
3.400
2.210
2.600
BN 697 1263110 cross rece...
1263110
DIN 7983 C
~ISO 7051
Stainless steel A2
2.9
2.180
1.100
9.5
1.100
5.500
0.900
1.700
1.100
4.600
3.400
2.210
2.600
BN 697 1263129 cross rece...
1263129
DIN 7983 C
~ISO 7051
Stainless steel A2
2.9
2.180
1.100
13.0
1.100
5.500
0.900
1.700
1.100
4.600
3.400
2.210
2.600
BN 697 1263137 cross rece...
1263137
DIN 7983 C
~ISO 7051
Stainless steel A2
2.9
2.180
1.100
16.0
1.100
5.500
0.900
1.700
1.100
4.600
3.400
2.210
2.600
BN 697 1263145 cross rece...
1263145
DIN 7983 C
~ISO 7051
Stainless steel A2
2.9
2.180
1.100
19.0
1.100
5.500
0.900
1.700
1.100
4.600
3.400
2.210
2.600
BN 697 1263153 cross rece...
1263153
DIN 7983 C
~ISO 7051
Stainless steel A2
2.9
2.180
1.100
22.0
1.100
5.500
0.900
1.700
1.100
4.600
3.400
2.210
2.600
BN 697 1263161 cross rece...
1263161
DIN 7983 C
~ISO 7051
Stainless steel A2
2.9
2.180
1.100
25.0
1.100
5.500
0.900
1.700
1.100
4.600
3.400
2.210
2.600
BN 697 1263188 cross rece...
1263188
DIN 7983 C
~ISO 7051
Stainless steel A2
2.9
2.180
1.100
32.0
1.100
5.500
0.900
1.700
1.100
4.600
3.400
2.210
2.600
BN 697 1263196 cross rece...
1263196
DIN 7983 C
~ISO 7051
Stainless steel A2
3.5
2.640
1.300
9.5
1.300
6.800
1.200
2.100
1.400
5.400
4.600
2.390
3.200
BN 697 1263218 cross rece...
1263218
DIN 7983 C
~ISO 7051
Stainless steel A2
3.5
2.640
1.300
13.0
1.300
6.800
1.200
2.100
1.400
5.400
4.600
2.390
3.200
BN 697 1263226 cross rece...
1263226
DIN 7983 C
~ISO 7051
Stainless steel A2
3.5
2.640
1.300
16.0
1.300
6.800
1.200
2.100
1.400
5.400
4.600
2.390
3.200
BN 697 1263234 cross rece...
1263234
DIN 7983 C
~ISO 7051
Stainless steel A2
3.5
2.640
1.300
19.0
1.300
6.800
1.200
2.100
1.400
5.400
4.600
2.390
3.200
BN 697 1263242 cross rece...
1263242
DIN 7983 C
~ISO 7051
Stainless steel A2
3.5
2.640
1.300
22.0
1.300
6.800
1.200
2.100
1.400
5.400
4.600
2.390
3.200
BN 697 1263250 cross rece...
1263250
DIN 7983 C
~ISO 7051
Stainless steel A2
3.5
2.640
1.300
25.0
1.300
6.800
1.200
2.100
1.400
5.400
4.600
2.390
3.200
BN 697 1263269 cross rece...
1263269
DIN 7983 C
~ISO 7051
Stainless steel A2
3.5
2.640
1.300
32.0
1.300
6.800
1.200
2.100
1.400
5.400
4.600
2.390
3.200
BN 697 1263277 cross rece...
1263277
DIN 7983 C
~ISO 7051
Stainless steel A2
3.5
2.640
1.300
38.0
1.300
6.800
1.200
2.100
1.400
5.400
4.600
2.390
3.200
BN 697 3059896 cross rece...
3059896
DIN 7983 C
~ISO 7051
Stainless steel A2
3.5
2.640
1.300
45.0
1.300
6.800
1.200
2.100
1.400
5.400
4.600
2.390
3.200
BN 697 3059897 cross rece...
3059897
DIN 7983 C
~ISO 7051
Stainless steel A2
3.5
2.640
1.300
50.0
1.300
6.800
1.200
2.100
1.400
5.400
4.600
2.390
3.200
BN 697 1263285 cross rece...
1263285
DIN 7983 C
~ISO 7051
Stainless steel A2
3.9
2.920
1.300
9.5
1.300
7.500
1.300
2.300
1.500
6.000
4.700
2.540
3.500
BN 697 1263293 cross rece...
1263293
DIN 7983 C
~ISO 7051
Stainless steel A2
3.9
2.920
1.300
13.0
1.300
7.500
1.300
2.300
1.500
6.000
4.700
2.540
3.500
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 20555 - Wire clips for low pressure (MIKALOR AAL), spring steel W1, zinc...
Bossard Catalog
31.10.2023
BN 1368 - Hose clamps with worm gear drive for medium pressure (DIN 3017; M...
Bossard Catalog
31.10.2023
HU-top-A2 - HECO-UNIX-top A2, cladding screw, raised countersunk head
HECO-Schrauben
14.10.2021
BN 1581 - Pozi Flat countersunk head chipboard screws form Z, partially thr...
Bossard Catalog
31.10.2023
DIN 966 A-H - Cross recessed countersunk H (oval) head screws, thread with ...
Fabory
13.02.2023
DIN 964 (ISO 2010) - FN 336 - rostfrei A2 - Slotted raised countersunk (ova...
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表