您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 687 - Split pins (DIN 94; ISO 1234), stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.60 Split pins
BN 687, BN 31116 Split pins
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_400/01_100_400_60/bn_687_31116/bn_687.prj},{NB=BN 687 1258532 split pin 4x20 (20)},{CNSORDERNO=1258532},{BNARTNR=1258532},{BNNORM1=DIN 94},{BNNORM2=ISO 1234},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D=4.0},{L=20},{D1=3.7},{A=4.000},{B=8.000},{C=7.400},{UL=20},{D2SMIN=14.000},{D2SMAX=20.000},{D2BMIN=12.000},{D2BMAX=17.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
D1
Split pin diameter max.
[mm]
A
Overhang max.
[mm]
B
Head ~
[mm]
C
Head diameter max.
[mm]
BN 687 1416448 split pin ...
1416448
DIN 94
ISO 1234
Stainless steel A2
1.0
6
0.9
1.600
3.000
1.800
BN 687 1258176 split pin ...
1258176
DIN 94
ISO 1234
Stainless steel A2
1.0
8
0.9
1.600
3.000
1.800
BN 687 1258184 split pin ...
1258184
DIN 94
ISO 1234
Stainless steel A2
1.0
10
0.9
1.600
3.000
1.800
BN 687 1416456 split pin ...
1416456
DIN 94
ISO 1234
Stainless steel A2
1.0
12
0.9
1.600
3.000
1.800
BN 687 1258192 split pin ...
1258192
DIN 94
ISO 1234
Stainless steel A2
1.0
16
0.9
1.600
3.000
1.800
BN 687 1258206 split pin ...
1258206
DIN 94
ISO 1234
Stainless steel A2
1.0
20
0.9
1.600
3.000
1.800
BN 687 1416464 split pin ...
1416464
DIN 94
ISO 1234
Stainless steel A2
1.6
8
1.4
2.500
3.200
2.800
BN 687 1258230 split pin ...
1258230
DIN 94
ISO 1234
Stainless steel A2
1.6
10
1.4
2.500
3.200
2.800
BN 687 1416472 split pin ...
1416472
DIN 94
ISO 1234
Stainless steel A2
1.6
12
1.4
2.500
3.200
2.800
BN 687 1258249 split pin ...
1258249
DIN 94
ISO 1234
Stainless steel A2
1.6
16
1.4
2.500
3.200
2.800
BN 687 1258257 split pin ...
1258257
DIN 94
ISO 1234
Stainless steel A2
1.6
20
1.4
2.500
3.200
2.800
BN 687 1258265 split pin ...
1258265
DIN 94
ISO 1234
Stainless steel A2
1.6
25
1.4
2.500
3.200
2.800
BN 687 1258273 split pin ...
1258273
DIN 94
ISO 1234
Stainless steel A2
1.6
32
1.4
2.500
3.200
2.800
BN 687 1258281 split pin ...
1258281
DIN 94
ISO 1234
Stainless steel A2
1.6
40
1.4
2.500
3.200
2.800
BN 687 1258303 split pin ...
1258303
DIN 94
ISO 1234
Stainless steel A2
2.0
10
1.8
2.500
4.000
3.600
BN 687 1258311 split pin ...
1258311
DIN 94
ISO 1234
Stainless steel A2
2.0
12
1.8
2.500
4.000
3.600
BN 687 1258338 split pin ...
1258338
DIN 94
ISO 1234
Stainless steel A2
2.0
16
1.8
2.500
4.000
3.600
BN 687 1129465 split pin ...
1129465
DIN 94
ISO 1234
Stainless steel A2
2.0
18
1.8
2.500
4.000
3.600
BN 687 1258346 split pin ...
1258346
DIN 94
ISO 1234
Stainless steel A2
2.0
20
1.8
2.500
4.000
3.600
BN 687 1129473 split pin ...
1129473
DIN 94
ISO 1234
Stainless steel A2
2.0
22
1.8
2.500
4.000
3.600
BN 687 1258354 split pin ...
1258354
DIN 94
ISO 1234
Stainless steel A2
2.0
25
1.8
2.500
4.000
3.600
BN 687 1258362 split pin ...
1258362
DIN 94
ISO 1234
Stainless steel A2
2.0
32
1.8
2.500
4.000
3.600
BN 687 1258370 split pin ...
1258370
DIN 94
ISO 1234
Stainless steel A2
2.0
40
1.8
2.500
4.000
3.600
BN 687 1416480 split pin ...
1416480
DIN 94
ISO 1234
Stainless steel A2
2.5
12
2.3
2.500
5.000
4.600
BN 687 1258397 split pin ...
1258397
DIN 94
ISO 1234
Stainless steel A2
2.5
16
2.3
2.500
5.000
4.600
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 31116 - Split pins (DIN 94; ISO 1234), stainless steel A4
Bossard Catalog
26.01.2023
BN 150 - Hex domed cap nuts (Acorn nuts) (DIN 1587), cl. 6, zinc plated blu...
Bossard Catalog
31.10.2023
BN 20733 - Flat washers without chamfer, large series (ISO 7093-1, ~DIN 902...
Bossard Catalog
31.10.2023
BN 82213 - Pozi flat countersunk head machine screws form Z (DIN 965 A; ~IS...
Bossard Catalog
26.01.2023
DINISO1234-SPLINT-RF - Split Pins DIN EN ISO 1234 (formerly DIN 94), Stainl...
MÄDLER
26.04.2024
DIN 94 - Split pins
Fabory
13.02.2023
DIN 935-1 - Hexagon slotted, and castle nuts, metric coarse and fine pitch ...
Fabory
13.02.2023
BN 912 - Split pins (DIN 94; ISO 1234), zinc plated blue
Bossard Catalog
31.10.2023
NF E 25-513 - Washer NF E25-513
Fabory
13.02.2023
Reference 62506 - Machined Plain washer large type NFE 25514 - Stainless st...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
K1136 - Split pins DIN EN ISO 1234
KIPP
27.05.2024
ISO 7090 - Plain washers, chamfered, normal series, product grade A
Fabory
13.02.2023
BN 5879 - Protection plugs (EP 280), Polyethylene PE-LLD, yellow
Bossard Catalog
31.10.2023
ISO 8734 - Steel
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表