您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 650 - Slotted cheese head machine screws (DIN 84 A; ISO 1207), A2, stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 650, BN 651 Slotted cheese head machine screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_650_651/bn_650.prj},{NB=BN 650 1244175 slotted cheese head screw M3.5x8},{BNARTNR=1244175},{CNSORDERNO=1244175},{BNNORM1=DIN 84 A},{BNNORM2=ISO 1207},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{D=3.500},{P=0.600},{L=8.000},{A=1.200},{BX=38.000},{DK=6.000},{DA=4.100},{K=2.400},{N=1.000},{R=0.100},{T=1.000},{W=0.960},{X=1.500},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length
[mm]
DK
Head diameter
[mm]
DA
max.
[mm]
K
Head height
[mm]
N
Width of slot
[mm]
R
Transition radius under head
[mm]
T
Depth of the driving feature min.
[mm]
W
min.
[mm]
X
max.
[mm]
BN 650 1421611 slotted ch...
1421611
DIN 84 A
ISO 1207
INOX A2
1.000
0.693
0.250
2.000
0.750
1.250
2.000
1.400
0.700
0.250
0.100
0.250
0.160
0.600
BN 650 1421638 slotted ch...
1421638
DIN 84 A
ISO 1207
INOX A2
1.000
0.693
0.250
3.000
0.750
2.250
2.000
1.400
0.700
0.250
0.100
0.250
0.160
0.600
BN 650 1421646 slotted ch...
1421646
DIN 84 A
ISO 1207
INOX A2
1.000
0.693
0.250
4.000
0.750
3.250
2.000
1.400
0.700
0.250
0.100
0.250
0.160
0.600
BN 650 1072730 slotted ch...
1072730
DIN 84 A
ISO 1207
INOX A2
1.000
0.693
0.250
5.000
0.750
4.250
2.000
1.400
0.700
0.250
0.100
0.250
0.160
0.600
BN 650 1072749 slotted ch...
1072749
DIN 84 A
ISO 1207
INOX A2
1.000
0.693
0.250
6.000
0.750
5.250
2.000
1.400
0.700
0.250
0.100
0.250
0.160
0.600
BN 650 1072757 slotted ch...
1072757
DIN 84 A
ISO 1207
INOX A2
1.000
0.693
0.250
8.000
0.750
7.250
2.000
1.400
0.700
0.250
0.100
0.250
0.160
0.600
BN 650 1072765 slotted ch...
1072765
DIN 84 A
ISO 1207
INOX A2
1.000
0.693
0.250
10.000
0.750
9.250
2.000
1.400
0.700
0.250
0.100
0.250
0.160
0.600
BN 650 1421654 slotted ch...
1421654
DIN 84 A
ISO 1207
INOX A2
1.200
0.893
0.250
2.000
0.500
1.500
2.300
1.600
0.800
0.300
0.100
0.300
0.210
0.600
BN 650 1421662 slotted ch...
1421662
DIN 84 A
ISO 1207
INOX A2
1.200
0.893
0.250
3.000
0.500
2.500
2.300
1.600
0.800
0.300
0.100
0.300
0.210
0.600
BN 650 1421670 slotted ch...
1421670
DIN 84 A
ISO 1207
INOX A2
1.200
0.893
0.250
4.000
0.500
3.500
2.300
1.600
0.800
0.300
0.100
0.300
0.210
0.600
BN 650 1421689 slotted ch...
1421689
DIN 84 A
ISO 1207
INOX A2
1.200
0.893
0.250
5.000
0.500
4.500
2.300
1.600
0.800
0.300
0.100
0.300
0.210
0.600
BN 650 1072773 slotted ch...
1072773
DIN 84 A
ISO 1207
INOX A2
1.200
0.893
0.250
6.000
0.500
5.500
2.300
1.600
0.800
0.300
0.100
0.300
0.210
0.600
BN 650 1072781 slotted ch...
1072781
DIN 84 A
ISO 1207
INOX A2
1.200
0.893
0.250
8.000
0.500
7.500
2.300
1.600
0.800
0.300
0.100
0.300
0.210
0.600
BN 650 1072803 slotted ch...
1072803
DIN 84 A
ISO 1207
INOX A2
1.200
0.893
0.250
10.000
0.500
9.500
2.300
1.600
0.800
0.300
0.100
0.300
0.210
0.600
BN 650 1421697 slotted ch...
1421697
DIN 84 A
ISO 1207
INOX A2
1.400
1.032
0.300
3.000
0.600
2.400
2.600
1.800
0.900
0.300
0.100
0.400
0.210
0.750
BN 650 1421700 slotted ch...
1421700
DIN 84 A
ISO 1207
INOX A2
1.400
1.032
0.300
4.000
0.600
3.400
2.600
1.800
0.900
0.300
0.100
0.400
0.210
0.750
BN 650 1421719 slotted ch...
1421719
DIN 84 A
ISO 1207
INOX A2
1.400
1.032
0.300
5.000
0.600
4.400
2.600
1.800
0.900
0.300
0.100
0.400
0.210
0.750
BN 650 1421727 slotted ch...
1421727
DIN 84 A
ISO 1207
INOX A2
1.400
1.032
0.300
6.000
0.600
5.400
2.600
1.800
0.900
0.300
0.100
0.400
0.210
0.750
BN 650 1072870 slotted ch...
1072870
DIN 84 A
ISO 1207
INOX A2
1.400
1.032
0.300
8.000
0.600
7.400
2.600
1.800
0.900
0.300
0.100
0.400
0.210
0.750
BN 650 1072897 slotted ch...
1072897
DIN 84 A
ISO 1207
INOX A2
1.400
1.032
0.300
10.000
0.600
9.400
2.600
1.800
0.900
0.300
0.100
0.400
0.210
0.750
BN 650 1210165 slotted ch...
1210165
DIN 84 A
ISO 1207
INOX A2
1.600
1.171
0.350
2.000
0.700
1.300
3.000
2.000
1.000
0.400
0.100
0.450
0.260
0.900
BN 650 1243683 slotted ch...
1243683
DIN 84 A
ISO 1207
INOX A2
1.600
1.171
0.350
3.000
0.700
2.300
3.000
2.000
1.000
0.400
0.100
0.450
0.260
0.900
BN 650 1243691 slotted ch...
1243691
DIN 84 A
ISO 1207
INOX A2
1.600
1.171
0.350
4.000
0.700
3.300
3.000
2.000
1.000
0.400
0.100
0.450
0.260
0.900
BN 650 1243705 slotted ch...
1243705
DIN 84 A
ISO 1207
INOX A2
1.600
1.171
0.350
5.000
0.700
4.300
3.000
2.000
1.000
0.400
0.100
0.450
0.260
0.900
BN 650 1243713 slotted ch...
1243713
DIN 84 A
ISO 1207
INOX A2
1.600
1.171
0.350
6.000
0.700
5.300
3.000
2.000
1.000
0.400
0.100
0.450
0.260
0.900
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 26636 - Miniatur self-clinching threaded standoffs open type, for stainl...
Bossard Catalog
12.10.2023
DIN 934 - Hexagon nuts
Fabory
13.02.2023
BN 109 - Hex nuts ~0,8d (DIN 934), cl. 6, zinc plated blue
Bossard Catalog
31.10.2023
BN 628 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), A2, stainless steel A2
Bossard Catalog
26.01.2023
BN 272 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl....
Bossard Catalog
31.10.2023
BN 684 - Parallel pins (ISO 2338; ~DIN 7), stainless steel A1/A2
Bossard Catalog
26.01.2023
BN 654 - Slotted flat countersunk head machine screws (DIN 963 A; ISO 2009)...
Bossard Catalog
26.01.2023
BN 3318 - Hex stand-offs with internal and external thread, free-cutting st...
Bossard Catalog
04.12.2023
DIN 84 - Slotted cheese head screws, accordingin to ISO 1207
Fabory
13.02.2023
BN 661 - Phillips flat countersunk head machine screws form H (DIN 965 A; ~...
Bossard Catalog
26.01.2023
BN 612 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 20737 - Hex socket head cap screws with low head and pilot recess, parti...
Bossard Catalog
31.10.2023
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 81882 - Pozi pan head machine screws form Z (DIN 7985 A; ISO 7045), A2, ...
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表