카탈로그: Bossard Inch
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48649 - Heavy split lock washers, Stainless Steell, 18-8, Plain Finish (ASME B18.21.1)
Bossard Inch
Stainless steel fasteners
ring lock washers, Serrated lock washers
Powered by
CAD모델 선택
{bossard_inch/stainless_steel_fasteners/spring_lock_wash_serr_lock_washers/bn_48649.prj},{NB=BN 48649 3447868 heavy split lock washer 5/16},{CNSORDERNO=3447868},{BNARTNR=3447868},{BNNORM1=ASME B18.21.1},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=18-8},{BNSURFACE=Plain Finish},{NS=5/16},{NS1=5/16},{SD=5/16 Heavy Helical Spring},{AMAX=0.322},{AMIN=0.314},{B=0.593},{T=0.097},{W=0.130},{BW=0.091}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Washer Size
[인치]
A
Inside Diameter - Nominal
[인치]
B
Outside Diameter - Max.
[인치]
T
Mean Section Thickness ((ti+to)/2) - Min.
[인치]
W
Section Width - Min.
[인치]
BW
Bearing Width - Min.
[인치]
BN 48649 3447864 heavy sp...
3447864
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
#6
0.144
0.266
0.040
0.055
0.038
BN 48649 3447865 heavy sp...
3447865
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
#8
0.170
0.307
0.047
0.062
0.043
BN 48649 3447866 heavy sp...
3447866
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
#10
0.197
0.350
0.056
0.070
0.049
BN 48649 3447867 heavy sp...
3447867
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
1/4
0.256
0.489
0.077
0.110
0.077
BN 48649 3447868 heavy sp...
3447868
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
5/16
0.318
0.593
0.097
0.130
0.091
BN 48649 3447869 heavy sp...
3447869
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
3/8
0.381
0.688
0.115
0.145
0.101
BN 48649 3459172 heavy sp...
3459172
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
7/16
0.445
0.784
0.133
0.160
0.112
BN 48649 3447870 heavy sp...
3447870
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
1/2
0.507
0.879
0.151
0.176
0.123
BN 48649 3447871 heavy sp...
3447871
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
5/8
0.635
1.087
0.189
0.210
0.147
BN 48649 3447872 heavy sp...
3447872
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
3/4
0.760
1.285
0.226
0.244
0.171
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BN 48765 - Socket head cap screws, Partial thread and fine thread, Stainles...
Bossard Inch
29.11.2018
BN 48767 - Flat socket head cap screws, Full thread and fine thread, Stainl...
Bossard Inch
29.11.2018
BN 48197 - Socket head shoulder screws, Coarse thread, Stainless Steel, 18-...
Bossard Inch
29.11.2018
BN 48799 - Slotted flat head countersunk machine screw, Full thread and fin...
Bossard Inch
29.11.2018
BN 48784 - Hex nylon insert lock nuts type NM, Coarse thread, Stainless Ste...
Bossard Inch
29.11.2018
BN 48289 - Hex nylon insert lock nuts type NM, Fine thread, Steel, Grade No...
Bossard Inch
29.11.2018
BN 48805 - Phillips flat head tapping screws type AB, Stainless Steel, 18-8...
Bossard Inch
29.11.2018
BN 48791 - Hex piloted weld nuts with 3 projections, Coarse thread, Stainle...
Bossard Inch
29.11.2018
BN 48789 - Low crown nuts, Coarse thread, Stainless Steel, 18-8, Plain Fini...
Bossard Inch
29.11.2018
BN 48202 - Slotted pan head machine screws, Full thread and coarse thread, ...
Bossard Inch
29.11.2018
BN 48764 - Socket head cap screws, Full thread and fine thread, Stainless S...
Bossard Inch
29.11.2018
BN 48228 - Hex nylon insert lock nuts type NM, Fine thread, Stainless Steel...
Bossard Inch
29.11.2018
BN 48808 - Phillips flat head taptite thread forming screws, Coarse thread,...
Bossard Inch
29.11.2018
BN 48797 - Round head full square neck bolts, Coarse thread, Stainless Stee...
Bossard Inch
29.11.2018
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성