您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 33024 - Prevailing torque type hex lock nuts thin type with polyamide insert (DIN 985), A2, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.30 Locking nuts with polyamide insert
BN 637, BN 33024, BN 1722, BN 2082 Prevailing torque type hex lock nuts
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_30/bn_637_33024_1722_2082/bn_33024.prj},{NB=BN 33024 5813950 prevailing torque type hexagon lock nut M6},{CNSORDERNO=5813950},{BNARTNR=5813950},{BNNORM1=DIN 985},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=verzinkt-blau},{D=6.000},{P=1.000},{DA=6.750},{M=6.000},{M1=4.000},{S=10.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
DA
Inner diameter of countersink max.
[mm]
M
Overall height max.
[mm]
M1
Wrenching height min.
[mm]
S
Across-flats-dimension max.
[mm]
BN 33024 5813930 prevaili...
5813930
DIN 985
Stainless steel A2
zinc plated blue
4.000
3.242
0.700
4.600
5.000
2.900
7.000
BN 33024 5813940 prevaili...
5813940
DIN 985
Stainless steel A2
zinc plated blue
5.000
4.134
0.800
5.750
5.000
3.200
8.000
BN 33024 5813950 prevaili...
5813950
DIN 985
Stainless steel A2
zinc plated blue
6.000
4.917
1.000
6.750
6.000
4.000
10.000
BN 33024 5813960 prevaili...
5813960
DIN 985
Stainless steel A2
zinc plated blue
8.000
6.647
1.250
8.750
8.000
5.500
13.000
BN 33024 5813970 prevaili...
5813970
DIN 985
Stainless steel A2
zinc plated blue
10.000
8.376
1.500
10.800
10.000
6.500
17.000
BN 33024 5813980 prevaili...
5813980
DIN 985
Stainless steel A2
zinc plated blue
12.000
10.106
1.750
13.000
12.000
8.000
19.000
BN 33024 5813990 prevaili...
5813990
DIN 985
Stainless steel A2
zinc plated blue
16.000
13.835
2.000
17.300
16.000
10.500
24.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 637 - Prevailing torque type hex lock nuts thin type with polyamide inse...
Bossard Catalog
26.01.2023
BN 20146 - Hexalobular (6 Lobe) socket head cap screws with extremely low h...
Bossard Catalog
26.01.2023
BN 616 - Hex socket flat countersunk head screws, fully threaded (DIN 7991;...
Bossard Catalog
26.01.2023
BN 1722 - Prevailing torque type hex lock nuts thin type with polyamide ins...
Bossard Catalog
26.01.2023
DIN 125 A - Stainless steel A2
Böllhoff
26.10.2021
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Chinese Manufacturers
27.05.2014
BN 521 - Prevailing torque type hex lock nuts thin type, with polyamide ins...
Bossard Catalog
31.10.2023
DIN 985 - Stainless steel A2 antiseize as per B 53090
Böllhoff
26.10.2021
DIN 985 - Stainless steel A2
Böllhoff
26.10.2021
BN 628 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), A2, stainless steel A2
Bossard Catalog
26.01.2023
SNSL - Socket Head Cap Screw/SUS316L
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
BN 3803 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully t...
Bossard Catalog
26.01.2023
BN 20738 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 10.9,...
Bossard Catalog
31.10.2023
BN 57 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 8.8, zin...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表