카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3049 - Clamping levers with threaded stud (FASTEKS® FAL), reinforced polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.60 Clamping levers
03.200.100.60.30 Lever handles with threaded stud
BN 3049 Clamping levers with threaded stud
Powered by
CAD모델 선택
{bossard/03/03_200/03_200_100/03_200_100_60/03_200_100_60_30/bn_3049/bn_3049.prj},{NB=BN 3049 3837118 clamping lever with threaded stud 43},{BNARTNR=3837118},{BNNORM1=FASTEKS® FAL},{BNMAT=Reinforced polyamide},{BNSURFACE=black},{R=43},{L=50},{H=21.5},{D=15},{KLEINH=19.0},{H2=9},{H3=1},{D3=7},{D1=M 5},{S=10},{NENN=43},{P=0.80},{X1=5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Werkstoff
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
R
[mm]
L
[mm]
H
[mm]
D
[mm]
KLEINH
[mm]
H2
h2
[mm]
H3
h3
[mm]
D3
d3
[mm]
D1
d1
ⁿ/ₐ
S
[mm]
BN 3049 3837118 clamping ...
3837118
FASTEKS® FAL
Reinforced polyamide
black
43
50
21.5
15
19.0
9
1
7
M 5
10
BN 3049 3837120 clamping ...
3837120
FASTEKS® FAL
Reinforced polyamide
black
43
50
21.5
15
19.0
9
1
7
M 5
20
BN 3049 3837122 clamping ...
3837122
FASTEKS® FAL
Reinforced polyamide
black
43
50
21.5
15
19.0
9
1
7
M 5
30
BN 3049 3837123 clamping ...
3837123
FASTEKS® FAL
Reinforced polyamide
black
43
50
21.5
15
19.0
9
1
7
M 6
10
BN 3049 3837124 clamping ...
3837124
FASTEKS® FAL
Reinforced polyamide
black
43
50
21.5
15
19.0
9
1
7
M 6
20
BN 3049 3837125 clamping ...
3837125
FASTEKS® FAL
Reinforced polyamide
black
43
50
21.5
15
19.0
9
1
7
M 6
30
BN 3049 3837126 clamping ...
3837126
FASTEKS® FAL
Reinforced polyamide
black
43
50
21.5
15
19.0
9
1
7
M 6
40
BN 3049 3837127 clamping ...
3837127
FASTEKS® FAL
Reinforced polyamide
black
68
78
36.0
21
28.5
11
2
10
M 6
10
BN 3049 3837128 clamping ...
3837128
FASTEKS® FAL
Reinforced polyamide
black
68
78
36.0
21
28.5
11
2
10
M 6
20
BN 3049 3837129 clamping ...
3837129
FASTEKS® FAL
Reinforced polyamide
black
68
78
36.0
21
28.5
11
2
10
M 6
30
BN 3049 3837130 clamping ...
3837130
FASTEKS® FAL
Reinforced polyamide
black
68
78
36.0
21
28.5
11
2
10
M 6
40
BN 3049 3837131 clamping ...
3837131
FASTEKS® FAL
Reinforced polyamide
black
68
78
36.0
21
28.5
11
2
10
M 8
16
BN 3049 3837132 clamping ...
3837132
FASTEKS® FAL
Reinforced polyamide
black
68
78
36.0
21
28.5
11
2
10
M 8
20
BN 3049 3837133 clamping ...
3837133
FASTEKS® FAL
Reinforced polyamide
black
68
78
36.0
21
28.5
11
2
10
M 8
30
BN 3049 3837134 clamping ...
3837134
FASTEKS® FAL
Reinforced polyamide
black
68
78
36.0
21
28.5
11
2
10
M 8
40
BN 3049 3837135 clamping ...
3837135
FASTEKS® FAL
Reinforced polyamide
black
83
93
40.0
24
34.0
18
2
13
M 6
20
BN 3049 3837137 clamping ...
3837137
FASTEKS® FAL
Reinforced polyamide
black
83
93
40.0
24
34.0
18
2
13
M 6
30
BN 3049 3837138 clamping ...
3837138
FASTEKS® FAL
Reinforced polyamide
black
83
93
40.0
24
34.0
18
2
13
M 8
20
BN 3049 3837139 clamping ...
3837139
FASTEKS® FAL
Reinforced polyamide
black
83
93
40.0
24
34.0
18
2
13
M 8
30
BN 3049 3837140 clamping ...
3837140
FASTEKS® FAL
Reinforced polyamide
black
83
93
40.0
24
34.0
18
2
13
M 8
40
BN 3049 3837141 clamping ...
3837141
FASTEKS® FAL
Reinforced polyamide
black
83
93
40.0
24
34.0
18
2
13
M 8
50
BN 3049 3837142 clamping ...
3837142
FASTEKS® FAL
Reinforced polyamide
black
83
93
40.0
24
34.0
18
2
13
M 8
60
BN 3049 3137143 clamping ...
3137143
FASTEKS® FAL
Reinforced polyamide
black
83
93
40.0
24
34.0
18
2
13
M 10
20
BN 3049 3137144 clamping ...
3137144
FASTEKS® FAL
Reinforced polyamide
black
83
93
40.0
24
34.0
18
2
13
M 10
30
BN 3049 3137145 clamping ...
3137145
FASTEKS® FAL
Reinforced polyamide
black
83
93
40.0
24
34.0
18
2
13
M 10
40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성