카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2992 - Adjustable handles with threaded stud, reinforced version, slim design (FASTEKS® FAL), reinforced polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.60 Clamping levers
03.200.100.60.40 Lever handles with threaded stud, adjustable
BN-2992 Adjustable handles
Powered by
CAD모델 선택
{bossard/03/03_200/03_200_100/03_200_100_60/03_200_100_60_40/bn_2992/bn_2992.prj},{NB=BN 2992 3823169 adjustable handle with threaded stud, reinforced version, slim design 1 49},{BNARTNR=3823169},{BNNORM1=FASTEKS® FAL},{BNMAT=Polyamid verstärkt},{BNSURFACE=1},{R=42},{L=49},{H=33.5},{D=14},{KLEIND=10.0},{KLEINH=24.5},{D1=M 5},{S=10},{NENN=49},{X1=5},{P=0.800}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
R
[mm]
L
[mm]
H
[mm]
D
[mm]
KLEIND
d
ⁿ/ₐ
KLEINH
h
ⁿ/ₐ
D1
d1
ⁿ/ₐ
S
ⁿ/ₐ
BN 2992 3823169 adjustabl...
3823169
FASTEKS® FAL
Reinforced polyamide
42
49
33.5
14
10.0
24.5
M 5
10
BN 2992 3823170 adjustabl...
3823170
FASTEKS® FAL
Reinforced polyamide
42
49
33.5
14
10.0
24.5
M 5
15
BN 2992 3823171 adjustabl...
3823171
FASTEKS® FAL
Reinforced polyamide
42
49
33.5
14
10.0
24.5
M 5
20
BN 2992 3823172 adjustabl...
3823172
FASTEKS® FAL
Reinforced polyamide
42
49
33.5
14
10.0
24.5
M 5
25
BN 2992 3823173 adjustabl...
3823173
FASTEKS® FAL
Reinforced polyamide
42
49
33.5
14
10.0
24.5
M 5
30
BN 2992 3823174 adjustabl...
3823174
FASTEKS® FAL
Reinforced polyamide
42
49
33.5
14
10.0
24.5
M 5
40
BN 2992 3823177 adjustabl...
3823177
FASTEKS® FAL
Reinforced polyamide
42
49
33.5
14
10.0
24.5
M 6
15
BN 2992 3823178 adjustabl...
3823178
FASTEKS® FAL
Reinforced polyamide
42
49
33.5
14
10.0
24.5
M 6
20
BN 2992 3823180 adjustabl...
3823180
FASTEKS® FAL
Reinforced polyamide
42
49
33.5
14
10.0
24.5
M 6
25
BN 2992 3823181 adjustabl...
3823181
FASTEKS® FAL
Reinforced polyamide
42
49
33.5
14
10.0
24.5
M 6
30
BN 2992 3823182 adjustabl...
3823182
FASTEKS® FAL
Reinforced polyamide
42
49
33.5
14
10.0
24.5
M 6
40
BN 2992 3823185 adjustabl...
3823185
FASTEKS® FAL
Reinforced polyamide
65
74
45.5
19
13.5
31.0
M 6
15
BN 2992 3823186 adjustabl...
3823186
FASTEKS® FAL
Reinforced polyamide
65
74
45.5
19
13.5
31.0
M 6
20
BN 2992 3823187 adjustabl...
3823187
FASTEKS® FAL
Reinforced polyamide
65
74
45.5
19
13.5
31.0
M 6
25
BN 2992 3823188 adjustabl...
3823188
FASTEKS® FAL
Reinforced polyamide
65
74
45.5
19
13.5
31.0
M 6
30
BN 2992 3823190 adjustabl...
3823190
FASTEKS® FAL
Reinforced polyamide
65
74
45.5
19
13.5
31.0
M 6
40
BN 2992 3823193 adjustabl...
3823193
FASTEKS® FAL
Reinforced polyamide
65
74
45.5
19
13.5
31.0
M 8
15
BN 2992 3823194 adjustabl...
3823194
FASTEKS® FAL
Reinforced polyamide
65
74
45.5
19
13.5
31.0
M 8
20
BN 2992 3823195 adjustabl...
3823195
FASTEKS® FAL
Reinforced polyamide
65
74
45.5
19
13.5
31.0
M 8
25
BN 2992 3823196 adjustabl...
3823196
FASTEKS® FAL
Reinforced polyamide
65
74
45.5
19
13.5
31.0
M 8
30
BN 2992 3823197 adjustabl...
3823197
FASTEKS® FAL
Reinforced polyamide
65
74
45.5
19
13.5
31.0
M 8
40
BN 2992 3823198 adjustabl...
3823198
FASTEKS® FAL
Reinforced polyamide
65
74
45.5
19
13.5
31.0
M 8
50
BN 2992 3823206 adjustabl...
3823206
FASTEKS® FAL
Reinforced polyamide
78
89
54.0
22
16.0
36.0
M 8
20
BN 2992 3823207 adjustabl...
3823207
FASTEKS® FAL
Reinforced polyamide
78
89
54.0
22
16.0
36.0
M 8
25
BN 2992 3823208 adjustabl...
3823208
FASTEKS® FAL
Reinforced polyamide
78
89
54.0
22
16.0
36.0
M 8
30
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성