您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 292 - Weld studs with hex nut (DIN 525; DIN 555), weldable steel 3.6, black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.90 Other screws and bolts
BN 292 Weld studs with hex nut
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_90/bn_292/bn_292_asm_tab.prj},{NB=BN 292 DIN 525 1113178 weld stud with hexagon nut M10},{CNSORDERNO=11891},{BNARTNR=1113178},{BNNORM1=DIN 525},{BNNORM2=DIN 555},{BNMAT=Stahl 3.6 schweissbar},{CNSMAT=Stahl 3.6 schweissbar},{BNSURFACE=schwarz},{FORM=C},{D=10.000},{P=1.500},{L=150.000},{DIN962OPT2=},{B=45.000},{DS=10.000},{X=3.800},{PPATH=bn_292_asm_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length +2 / 0
[mm]
BN 292 DIN 525 1113143 we...
1113143
DIN 525
DIN 555
Stahl 3.6 schweissbar
black
6.000
4.773
1.000
130.000
35.000
BN 292 DIN 525 1113151 we...
1113151
DIN 525
DIN 555
Stahl 3.6 schweissbar
black
8.000
6.466
1.250
140.000
40.000
BN 292 DIN 525 1113178 we...
1113178
DIN 525
DIN 555
Stahl 3.6 schweissbar
black
10.000
8.160
1.500
150.000
45.000
BN 292 DIN 525 1113186 we...
1113186
DIN 525
DIN 555
Stahl 3.6 schweissbar
black
12.000
9.853
1.750
170.000
55.000
BN 292 DIN 525 1113208 we...
1113208
DIN 525
DIN 555
Stahl 3.6 schweissbar
black
16.000
13.546
2.000
190.000
65.000
BN 292 DIN 525 1113224 we...
1113224
DIN 525
DIN 555
Stahl 3.6 schweissbar
black
20.000
16.933
2.500
210.000
75.000
BN 292 DIN 525 1113232 we...
1113232
DIN 525
DIN 555
Stahl 3.6 schweissbar
black
24.000
20.319
3.000
230.000
85.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 2076 - Sets of heavy hex structural bolts HV with hex head screw, nut an...
Bossard Catalog
02.04.2024
BN 54004 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 10, zinc flake coated G...
Bossard Catalog
31.10.2023
BN 1457 - Weld studs tip ignition with external thread (DIN 32501-1; ~ISO 1...
Bossard Catalog
31.10.2023
BN 21111 - Threaded rod anchors with washers and nuts (Mungo® MIT-S), 5.8, ...
Bossard Catalog
31.10.2023
BN 41161 - Prevailing torque type hex lock nuts thin type, with polyamide i...
Bossard Catalog
02.04.2024
MSTA, MSTAM, MSTAL, N-MSTA-D, N-MSTAM-D, N-MSTAL-D - High Precision Touch S...
Misumi
30.06.2021
K1960 - Threaded rods steel and stainless steel DIN 976-1
KIPP
08.05.2024
GWS - HALFEN Threaded rods GWS
Halfen
02.08.2021
BN 663 - Threaded rods metric thread (DIN 975), A4, stainless steel A4 1m
Bossard Catalog
26.01.2023
K1960 - Threaded rods steel and stainless steel DIN 976-1
KIPP USA
08.05.2024
BN 21145 - Threaded rod anchors with washers and nuts (Mungo® MVA-Sr), stai...
Bossard Catalog
23.05.2022
BN 5269 - Threaded rod metric thread (DIN 975), 8.8, zinc plated blue, 1 me...
Bossard Catalog
31.10.2023
07640 - Threaded rods steel and stainless steel DIN 976-1
norelem
30.04.2024
FTB - Center Trapeze Hanger
Eaton B-Line
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表