目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 290 - Elevator bucket bolts with hex nut (DIN 15237), steel 4.6, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.90 Other screws and bolts
BN 290 Elevator bucket bolts with hex nut, type 23 A
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_90/bn_290/bn_290_asm_tab.prj},{NB=BN 290 1113003 elevator bucket bolt M6x30},{CNSORDERNO=1113003},{BNARTNR=1113003},{BNNORM1=DIN 15237},{BNMAT=Stahl 4.6},{CNSMAT=Stahl 4.6},{BNSURFACE=verzinkt-blau},{D=6.000},{P=1.000},{L=30},{D2=20.000},{K=3.500},{PPATH=bn_290_asm_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
D2
[mm]
K
[mm]
BN 290 1112961 elevator b...
1112961
DIN 15237
Steel 4.6
zinc plated blue
6.000
1.000
15
20.000
3.500
BN 290 1112988 elevator b...
1112988
DIN 15237
Steel 4.6
zinc plated blue
6.000
1.000
20
20.000
3.500
BN 290 1112996 elevator b...
1112996
DIN 15237
Steel 4.6
zinc plated blue
6.000
1.000
25
20.000
3.500
BN 290 1113003 elevator b...
1113003
DIN 15237
Steel 4.6
zinc plated blue
6.000
1.000
30
20.000
3.500
BN 290 1113062 elevator b...
1113062
DIN 15237
Steel 4.6
zinc plated blue
8.000
1.250
20
28.000
4.500
BN 290 1113070 elevator b...
1113070
DIN 15237
Steel 4.6
zinc plated blue
8.000
1.250
25
28.000
4.500
BN 290 1113089 elevator b...
1113089
DIN 15237
Steel 4.6
zinc plated blue
8.000
1.250
30
28.000
4.500
BN 290 1113097 elevator b...
1113097
DIN 15237
Steel 4.6
zinc plated blue
8.000
1.250
35
28.000
4.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表