您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 256 - T-head bolts with square neck (DIN 186 A), steel 3.6 / 4.6, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.90 Other screws and bolts
BN 256 T-head bolts with square neck
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_90/bn_256/bn_256.prj},{NB=BN 256 1106538 T-head bolt A M12x60},{CNSORDERNO=1106538},{BNARTNR=1106538},{BNNORM1=DIN 186 A},{BNMAT=Stahl 3.6 / 4.6},{CNSMAT=Stahl 3.6 / 4.6},{BNSURFACE=verzinkt-blau},{D=12.000},{DK=9.853},{P=1.750},{L=60.000},{K=8.000},{N=12.000},{M=26.000},{R1=1.000},{BB=0},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter of thread
[mm]
P
Pitch
[mm]
B
Thread length
[mm]
L
Nominal length
[mm]
K
Head height
[mm]
N
Head width
[mm]
M
Head length
[mm]
R1
Transition radius under head
[mm]
LS
Shank length
[mm]
LG
Distance from the last full form thread to the bearing face
[mm]
BN 256 1106252 T-head bol...
1106252
DIN 186 A
Steel 3.6 / 4.6
zinc plated blue
6.000
1.000
18.000
30.000
4.500
6.000
16.000
0.500
7.000
12.000
BN 256 1106260 T-head bol...
1106260
DIN 186 A
Steel 3.6 / 4.6
zinc plated blue
6.000
1.000
18.000
40.000
4.500
6.000
16.000
0.500
17.000
22.000
BN 256 1106279 T-head bol...
1106279
DIN 186 A
Steel 3.6 / 4.6
zinc plated blue
6.000
1.000
18.000
50.000
4.500
6.000
16.000
0.500
27.000
32.000
BN 256 1106325 T-head bol...
1106325
DIN 186 A
Steel 3.6 / 4.6
zinc plated blue
8.000
1.250
18.000
30.000
5.500
8.000
18.000
0.500
5.750
12.000
BN 256 1106333 T-head bol...
1106333
DIN 186 A
Steel 3.6 / 4.6
zinc plated blue
8.000
1.250
22.000
40.000
5.500
8.000
18.000
0.500
11.750
18.000
BN 256 1106341 T-head bol...
1106341
DIN 186 A
Steel 3.6 / 4.6
zinc plated blue
8.000
1.250
22.000
50.000
5.500
8.000
18.000
0.500
21.750
28.000
BN 256 1106368 T-head bol...
1106368
DIN 186 A
Steel 3.6 / 4.6
zinc plated blue
8.000
1.250
22.000
60.000
5.500
8.000
18.000
0.500
31.750
38.000
BN 256 1106406 T-head bol...
1106406
DIN 186 A
Steel 3.6 / 4.6
zinc plated blue
10.000
1.500
15.000
30.000
7.000
10.000
21.000
0.500
7.500
15.000
BN 256 1106414 T-head bol...
1106414
DIN 186 A
Steel 3.6 / 4.6
zinc plated blue
10.000
1.500
20.000
40.000
7.000
10.000
21.000
0.500
12.500
20.000
BN 256 1106422 T-head bol...
1106422
DIN 186 A
Steel 3.6 / 4.6
zinc plated blue
10.000
1.500
26.000
50.000
7.000
10.000
21.000
0.500
16.500
24.000
BN 256 1106430 T-head bol...
1106430
DIN 186 A
Steel 3.6 / 4.6
zinc plated blue
10.000
1.500
26.000
60.000
7.000
10.000
21.000
0.500
26.500
34.000
BN 256 1106503 T-head bol...
1106503
DIN 186 A
Steel 3.6 / 4.6
zinc plated blue
12.000
1.750
22.000
40.000
8.000
12.000
26.000
1.000
9.250
18.000
BN 256 1106511 T-head bol...
1106511
DIN 186 A
Steel 3.6 / 4.6
zinc plated blue
12.000
1.750
30.000
50.000
8.000
12.000
26.000
1.000
11.250
20.000
BN 256 1106538 T-head bol...
1106538
DIN 186 A
Steel 3.6 / 4.6
zinc plated blue
12.000
1.750
30.000
60.000
8.000
12.000
26.000
1.000
21.250
30.000
BN 256 1106546 T-head bol...
1106546
DIN 186 A
Steel 3.6 / 4.6
zinc plated blue
12.000
1.750
30.000
70.000
8.000
12.000
26.000
1.000
31.250
40.000
BN 256 1106554 T-head bol...
1106554
DIN 186 A
Steel 3.6 / 4.6
zinc plated blue
12.000
1.750
30.000
80.000
8.000
12.000
26.000
1.000
41.250
50.000
BN 256 1106562 T-head bol...
1106562
DIN 186 A
Steel 3.6 / 4.6
zinc plated blue
12.000
1.750
30.000
100.000
8.000
12.000
26.000
1.000
61.250
70.000
BN 256 1106619 T-head bol...
1106619
DIN 186 A
Steel 3.6 / 4.6
zinc plated blue
16.000
2.000
28.000
50.000
10.500
16.000
30.000
1.000
12.000
22.000
BN 256 1106627 T-head bol...
1106627
DIN 186 A
Steel 3.6 / 4.6
zinc plated blue
16.000
2.000
38.000
60.000
10.500
16.000
30.000
1.000
12.000
22.000
BN 256 1106635 T-head bol...
1106635
DIN 186 A
Steel 3.6 / 4.6
zinc plated blue
16.000
2.000
38.000
70.000
10.500
16.000
30.000
1.000
22.000
32.000
BN 256 1106643 T-head bol...
1106643
DIN 186 A
Steel 3.6 / 4.6
zinc plated blue
16.000
2.000
38.000
80.000
10.500
16.000
30.000
1.000
32.000
42.000
BN 256 1106651 T-head bol...
1106651
DIN 186 A
Steel 3.6 / 4.6
zinc plated blue
16.000
2.000
38.000
100.000
10.500
16.000
30.000
1.000
52.000
62.000
BN 256 1106678 T-head bol...
1106678
DIN 186 A
Steel 3.6 / 4.6
zinc plated blue
16.000
2.000
38.000
120.000
10.500
16.000
30.000
1.000
72.000
82.000
BN 256 1106740 T-head bol...
1106740
DIN 186 A
Steel 3.6 / 4.6
zinc plated blue
20.000
2.500
32.000
60.000
13.000
20.000
36.000
1.000
15.500
28.000
BN 256 1106759 T-head bol...
1106759
DIN 186 A
Steel 3.6 / 4.6
zinc plated blue
20.000
2.500
42.000
70.000
13.000
20.000
36.000
1.000
15.500
28.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表