您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22119 - Reducing sealing rings
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.70 Accessories and single parts for cable glands
BN 22119 Reducing sealing rings for serie PERFECT with metric thread
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_70/bn_22119/wj_rdm_xx_t.prj},{NB=3692183},{BNARTNR=3692183},{H=8.5},{DA=15.5},{DI=8},{STGEW=1.6},{EF000015=15.5},{PACK=100},{EF000065=8},{TEMPV=-20},{EF000125=8.5},{TEMPH=100},{CTN=40169300},{EF003708=20},{C=1.750},{ANG=135},{EF012185=1},{VER=2.000},{H1=0.0},{L1=0.0},{DA2=0.0},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=100},{QUANTITYINT=100},{CUSTOMS_TARIFF_NUMBER1=39269097},{ARTNR=WJ-RDM 20/T},{ARTNRX=WJ-RDM 20/T},{DESCSHORT=DICHTRINGE-REDUZ.-PERFECT M20},{A=M20},{DESCLONG=Reduzier-Dichtring für kleine Kabel, Zubehör Metrisch Kunststoff},{INTNO=4024092111877},{MANUID=WJ-RDM_20/T},{MANUNAME=Jacob GmbH},{MANUTYPEDESC=DICHTRINGE-REDUZ.-PERFECT M20},{MATK=CR/NBR},{MATF=Schwarz},{MATDI=TPE/TPS},{EF000010=Flat sealing}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Size
[xx]
H
Height
[mm]
DA
Diameter outside
[mm]
DI
Diameter inside
[mm]
STGEW
Unit weight
[g]
MATK
Material sealing ring
ⁿ/ₐ
MATF
Color outer sealing ring
ⁿ/ₐ
MATDI
Material inner sealing ring
ⁿ/ₐ
MATFDI
Color inner sealing ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
CTN
Customs Tariff Number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
3692177
3692177
WJ-DM 12-2
M12
6.5
8.2
5
0.4
CR/NBR
Black
TPE/TPS
Black
100
-20
100
40169300
3692184
3692184
WJ-RDM 16/T
M16
8.5
11.8
6
0.8
CR/NBR
Black
TPE/TPS
Black
100
-20
100
40169300
3692178
3692178
WJ-RDM 16-1/T
M16
8.5
12.0
6
0.9
CR/NBR
Black
TPE/TPS
Black
100
-20
100
40169300
3692183
3692183
WJ-RDM 20/T
M20
8.5
15.5
8
1.6
CR/NBR
Black
TPE/TPS
Black
100
-20
100
40169300
3692180
3692180
WJ-RDM 25/T
M25
10.0
20.0
12
2.7
CR/NBR
Black
TPE/TPS
Black
50
-20
100
40169300
3692179
3692179
WJ-RDM 32/T
M32
13.5
25.0
16
5.2
CR/NBR
Black
TPE/TPS
Black
25
-20
100
40169300
3692181
3692181
WJ-RDM 40-1/T
M40
16.0
33.2
21
11.1
CR/NBR
Black
TPE/TPS
Black
10
-20
100
40169300
3692176
3692176
WJ-RDM 50/T
M50
17.5
41.0
27
17.3
CR/NBR
Black
TPE/TPS
Black
5
-20
100
40169300
3692182
3692182
WJ-RDM 63/T
M63
19.0
54.0
34
34.1
CR/NBR
Black
TPE/TPS
Black
5
-20
100
40169300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Full Complement Roller Bearings-with Seals ( NAG49...UU )
IKO (NIPPON THOMPSON CO.,LTD)
23.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表