目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22107 - Adapters hexagonal
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.20 Cable glands with metric thread
BN 22107 Adapters hexagonal for Pg thread on metric thread
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_20/bn_22107/pgxxmxxpa.prj},{NB=3691979},{BNARTNR=3691979},{NDMA=20.4},{NDMB=20},{L=9},{SW1=24},{EK=26.5},{H=21.0},{DI=15.0},{EF003719=20},{STGEW=4.2},{PACK=100},{TEMPV=-30},{EF003720=13},{VER=7},{NOCUPEROU=1},{X1=7.0},{PRICEQUANTITY=100},{X2=10.00},{QUANTITYMIN=100},{X3=72},{QUANTITYINT=100},{R1=22.48},{CUSTOMS_TARIFF_NUMBER1=39269097},{R2=23.5},{ARTNR=PG13M20PA},{ARTNRX=PG13M20PA},{DESCSHORT=PA-ÜBERGANGSSTÜCK PG13/M20X1,5},{A=Pg 13.5},{DESCLONG=Übergangsstück von einer Pg-Gewindebohrung auf eine metrische Gewindebohrung, RAL7035, Zubehör Metrisch Kunststoff},{INTNO=4024092118890},{B=M20x1.5},{MANUID=PG13M20PA},{MANUNAME=Jacob GmbH},{MANUTYPEDESC=PA-ÜBERGANGSSTÜCK PG13/M20X1,5},{EF005703=Metric},{EF002169=Plastic}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Thread
[mm]
L
Length of Thread
[mm]
SW1
Wrench size
[mm]
EK
Across corners
[mm]
H
Height
[mm]
DI
Inner diameter
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
CTN
Customs Tariff Number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
3701983
3701983
PG9M12PA
Pg 9
M12x1.5
8
19
21.0
20.0
10.5
3.6
PA6 GF30
RAL 7035 light grey
100
-30
100
39269097
3701985
3701985
PG9M16PA
Pg 9
M16x1.5
8
20
22.0
20.0
10.5
2.9
PA6 GF30
RAL 7035 light grey
100
-30
100
39269097
3701986
3701986
PG9M20PA
Pg 9
M20x1.5
8
24
26.5
20.0
10.5
3.8
PA6 GF30
RAL 7035 light grey
100
-30
100
39269097
3691983
3691983
PG11M16PA
Pg 11
M16x1.5
8
22
24.5
20.0
13.5
4.1
PA6 GF30
RAL 7035 light grey
100
-30
100
39269097
3691976
3691976
PG11M20PA
Pg 11
M20x1.5
8
24
26.5
20.0
13.5
3.9
PA6 GF30
RAL 7035 light grey
100
-30
100
39269097
3691980
3691980
PG13M16PA
Pg 13.5
M16x1.5
9
24
26.5
21.0
15.0
5.5
PA6 GF30
RAL 7035 light grey
100
-30
100
39269097
3691979
3691979
PG13M20PA
Pg 13.5
M20x1.5
9
24
26.5
21.0
15.0
4.2
PA6 GF30
RAL 7035 light grey
100
-30
100
39269097
3691977
3691977
PG13M25PA
Pg 13.5
M25x1.5
9
30
33.0
21.5
15.0
6.4
PA6 GF30
RAL 7035 light grey
100
-30
100
39269097
3691981
3691981
PG16M20PA
Pg 16
M20x1.5
10
27
30.0
22.0
17.5
6.2
PA6 GF30
RAL 7035 light grey
100
-30
100
39269097
3691985
3691985
PG16M25PA
Pg 16
M25x1.5
10
30
33.0
22.5
17.5
6.5
PA6 GF30
RAL 7035 light grey
50
-30
100
39269097
3691982
3691982
PG21M25PA
Pg 21
M25x1.5
11
33
36.5
23.5
22.5
9.4
PA6 GF30
RAL 7035 light grey
50
-30
100
39269097
3691975
3691975
PG21M32PA
Pg 21
M32x1.5
11
37
41.0
25.5
22.5
9.9
PA6 GF30
RAL 7035 light grey
50
-30
100
39269097
3691984
3691984
PG29M32PA
Pg 29
M32x1.5
11
42
46.5
25.5
30.5
16.0
PA6 GF30
RAL 7035 light grey
50
-30
100
39269097
3691978
3691978
PG29M40PA
Pg 29
M40x1.5
11
45
49.5
25.5
30.5
13.1
PA6 GF30
RAL 7035 light grey
50
-30
100
39269097
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表