您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20701 - Self-clinching threaded standoffs open type, for metallic materials
Bossard Catalog
02 Specific Fastening Technologies
02.100 Clinching technology
02.100.200 Clinching clinch
02.100.200.120 Self-clinching threaded standoffs
BN 20701 Self-clinching threaded standoffs
Powered by
CAD模型選擇
{bossard/02/02_100/02_100_200/02_100_200_120/bn_20701/bn_20701.prj},{NB=3493795},{BNARTNR=3493795},{BNARTNR1=300104623},{BN=20701},{WVIS=Nichtrostender Stahl 18/8 (AISI 300) passiviert},{INFO=Infotext},{L=14},{D1=M3},{LB=5.40},{D2=3.20},{D3=5.39},{D4=5.6},{SW=6.4},{SM=1.0},{MRL=6.8},{NDM=3.0},{KDM=2.459},{LX=3,4,5,6,7,8,10,12,14,16,18},{WX='SOS', 'Nichtrostender Stahl 18/8 (AISI 300) passiviert'},{VERS=2},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
WVIS
Material
ⁿ/ₐ
L
Length (+0.05 -0.13)
[mm]
B
Threadless length ±0.25
[mm]
D1
Thread
ⁿ/ₐ
LB
Hole-Ø in sheet +0.08 0
[mm]
D2
±0.13
[mm]
D3
0 -0.13
[mm]
D4
[mm]
SW
[mm]
SM
Min. thickness
[mm]
MRL
Min. edge distance up to the hole centre
[mm]
BNMAT
Material
ⁿ/ₐ
3800682
3800682
300151560
SOS-M2.5-4
SOS
Stainless steel 18/8 (AIS...
4
0
M2.5
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3801145
3801145
300151561
SOS-M2.5-6
SOS
Stainless steel 18/8 (AIS...
6
0
M2.5
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3802144
3802144
300151562
SOS-M2.5-8
SOS
Stainless steel 18/8 (AIS...
8
0
M2.5
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3801518
3801518
300146585
SOS-M2.5-10
SOS
Stainless steel 18/8 (AIS...
10
4
M2.5
4.20
3.20
4.20
4.4
4.8
1.0
6.0
9019546
9019546
9019546
SOS-M2.5-12
SOS
Stainless steel 18/8 (AIS...
12
4
M2.5
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3721939
3721939
300104608
SOS-M3-3
SOS
Stainless steel 18/8 (AIS...
3
0
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3721940
3721940
300104609
SOS-M3-4
SOS
Stainless steel 18/8 (AIS...
4
0
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3801850
3801850
300123378
SOS-M3-5
SOS
Stainless steel 18/8 (AIS...
5
0
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3493783
3493783
300104610
SOS-M3-6
SOS
Stainless steel 18/8 (AIS...
6
0
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3802054
3802054
300208685
SOS-M3-7
SOS
Stainless steel 18/8 (AIS...
7
0
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3493784
3493784
300104611
SOS-M3-8
SOS
Stainless steel 18/8 (AIS...
8
0
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3493785
3493785
300104612
SOS-M3-10
SOS
Stainless steel 18/8 (AIS...
10
4
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3493786
3493786
300104613
SOS-M3-12
SOS
Stainless steel 18/8 (AIS...
12
4
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3493787
3493787
300104614
SOS-M3-14
SOS
Stainless steel 18/8 (AIS...
14
4
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3721941
3721941
300104615
SOS-M3-16
SOS
Stainless steel 18/8 (AIS...
16
8
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3721942
3721942
300104616
SOS-M3-18
SOS
Stainless steel 18/8 (AIS...
18
8
M3
4.20
3.20
4.20
4.4
4.8
1.0
6.0
3721944
3721944
300104617
SOS-3.5 M3-3
SOS
Stainless steel 18/8 (AIS...
3
0
M3
5.40
3.20
5.39
5.6
6.4
1.0
6.8
3721945
3721945
300104618
SOS-3.5 M3-4
SOS
Stainless steel 18/8 (AIS...
4
0
M3
5.40
3.20
5.39
5.6
6.4
1.0
6.8
3801594
3801594
300141088
SOS-3.5 M3-5
SOS
Stainless steel 18/8 (AIS...
5
0
M3
5.40
3.20
5.39
5.6
6.4
1.0
6.8
3493788
3493788
300104619
SOS-3.5 M3-6
SOS
Stainless steel 18/8 (AIS...
6
0
M3
5.40
3.20
5.39
5.6
6.4
1.0
6.8
3801820
3801820
300208608
SOS-3.5 M3-7
SOS
Stainless steel 18/8 (AIS...
7
0
M3
5.40
3.20
5.39
5.6
6.4
1.0
6.8
3493789
3493789
300104620
SOS-3.5 M3-8
SOS
Stainless steel 18/8 (AIS...
8
0
M3
5.40
3.20
5.39
5.6
6.4
1.0
6.8
3493790
3493790
300104621
SOS-3.5 M3-10
SOS
Stainless steel 18/8 (AIS...
10
4
M3
5.40
3.20
5.39
5.6
6.4
1.0
6.8
3493794
3493794
300104622
SOS-3.5 M3-12
SOS
Stainless steel 18/8 (AIS...
12
4
M3
5.40
3.20
5.39
5.6
6.4
1.0
6.8
3493795
3493795
300104623
SOS-3.5 M3-14
SOS
Stainless steel 18/8 (AIS...
14
4
M3
5.40
3.20
5.39
5.6
6.4
1.0
6.8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表