目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20416 - Adhesive latching flat cable mounts (Panduit®), PVC, gray
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.700 Mountings for cables and pipes
03.100.700.50 Flat cable mounts
BN 20416 Adhesive latching flat cable mounts, PVC
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_700/03_100_700_50/bn_20416/bn_20416.prj},{NB=BN 20416 3444700 adhesive latching flat cable mount FCC5-A-D8},{CNSORDERNO=3444700},{BNARTNR=3444700},{BNNORM1=Panduit®},{BNMAT=Polyvinylchlorid PVC},{CNSMAT=Polyvinylchlorid PVC},{BNSURFACE=grau},{B=14.1},{A=25.4},{C=7.1},{K=113},{NRCODE=FCC5-A-D8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
B
[mm]
A
[mm]
C
[mm]
K
Static load
ⁿ/ₐ
NRCODE
Code
ⁿ/ₐ
BN 20416 3444699 adhesive...
3444699
Panduit®
Polyvinyl chloride PVC
gray
14.1
25.4
7.1
113
FCC5-A-C8
BN 20416 3444700 adhesive...
3444700
Panduit®
Polyvinyl chloride PVC
gray
14.1
25.4
7.1
113
FCC5-A-D8
BN 20416 3444702 adhesive...
3444702
Panduit®
Polyvinyl chloride PVC
gray
27.7
25.4
9.7
227
FCC-A-D8
BN 20416 3444701 adhesive...
3444701
Panduit®
Polyvinyl chloride PVC
gray
27.7
25.4
9.7
227
FCC-A-C8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表