您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20232 - Flat washers without chamfer, series L (large) (~NFE 25-513 L), steel, zinc plated with thicklayer passivation
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 80062, BN 84523, BN 20232, BN 84524, BN 82412 Flat washers without chamfer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_80062_84523_20232_84524_82412/bn_20232.prj},{NB=BN 20232 3370304 flat washer M12},{CNSORDERNO=3370304},{BNARTNR=3370304},{BNNORM1=~NFE 25-513 L},{BNNORM2=},{BNMAT=Stahl Härteklasse 100 HV},{CNSMAT=Stahl Härteklasse 100 HV},{BNSURFACE=verzinkt dickschichtpassiviert},{D=12.000},{DA=13.000},{DW=32.000},{H=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 20232 3370314 flat was...
3370314
~NFE 25-513 L
Steel hardness class 100 ...
zinc plated with thicklay...
3.000
3.200
12.000
0.800
BN 20232 3370316 flat was...
3370316
~NFE 25-513 L
Steel hardness class 100 ...
zinc plated with thicklay...
4.000
4.300
14.000
0.800
BN 20232 3370317 flat was...
3370317
~NFE 25-513 L
Steel hardness class 100 ...
zinc plated with thicklay...
5.000
5.300
16.000
1.000
BN 20232 3370318 flat was...
3370318
~NFE 25-513 L
Steel hardness class 100 ...
zinc plated with thicklay...
6.000
6.400
18.000
1.200
BN 20232 3370319 flat was...
3370319
~NFE 25-513 L
Steel hardness class 100 ...
zinc plated with thicklay...
7.000
7.400
20.000
1.500
BN 20232 3370320 flat was...
3370320
~NFE 25-513 L
Steel hardness class 100 ...
zinc plated with thicklay...
8.000
8.400
22.000
1.500
BN 20232 3370303 flat was...
3370303
~NFE 25-513 L
Steel hardness class 100 ...
zinc plated with thicklay...
10.000
10.500
27.000
2.000
BN 20232 3370304 flat was...
3370304
~NFE 25-513 L
Steel hardness class 100 ...
zinc plated with thicklay...
12.000
13.000
32.000
2.500
BN 20232 3370305 flat was...
3370305
~NFE 25-513 L
Steel hardness class 100 ...
zinc plated with thicklay...
14.000
15.000
36.000
2.500
BN 20232 3370306 flat was...
3370306
~NFE 25-513 L
Steel hardness class 100 ...
zinc plated with thicklay...
16.000
17.000
40.000
3.000
BN 20232 3370307 flat was...
3370307
~NFE 25-513 L
Steel hardness class 100 ...
zinc plated with thicklay...
18.000
19.000
45.000
3.000
BN 20232 3370310 flat was...
3370310
~NFE 25-513 L
Steel hardness class 100 ...
zinc plated with thicklay...
20.000
21.000
50.000
3.000
BN 20232 3370311 flat was...
3370311
~NFE 25-513 L
Steel hardness class 100 ...
zinc plated with thicklay...
22.000
23.000
55.000
3.000
BN 20232 3370312 flat was...
3370312
~NFE 25-513 L
Steel hardness class 100 ...
zinc plated with thicklay...
24.000
25.000
60.000
4.000
BN 20232 3370313 flat was...
3370313
~NFE 25-513 L
Steel hardness class 100 ...
zinc plated with thicklay...
27.000
28.000
65.000
4.000
BN 20232 3370315 flat was...
3370315
~NFE 25-513 L
Steel hardness class 100 ...
zinc plated with thicklay...
30.000
31.000
70.000
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 1052 - Washer for timber structures
Fabory
13.02.2023
353 - Linsen-Sicherheitsschrauben T20 RESISTORX-rostfrei A2
SFS Group Schweiz AG
24.05.2024
BN 4 - Hex socket head cap screws partially threaded (DIN 912, ISO 4762), c...
Bossard Catalog
31.10.2023
BN 31103 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless st...
Bossard Catalog
26.01.2023
BN 13579 - Pan head screws with Phillips cross recess form H, fully threade...
Bossard Catalog
11.05.2023
BN 84525 - Flat washers without chamfer, series LL (very large) (~NFE 25-51...
Bossard Catalog
31.10.2023
BN 84521 - Flat washers without chamfer, series M (medium) (~NFE 25-513 M),...
Bossard Catalog
31.10.2023
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
BN 1203 - Threaded rod metric thread (DIN 975), 4.6 / 4.8, plain, 3 meter
Bossard Catalog
31.10.2023
BN 84530 - Lock washers medium series (NFE 25-511 M; Rip-Lock™), spring ste...
Bossard Catalog
31.10.2023
BN 20234 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zin...
Bossard Catalog
31.10.2023
DIN 934 - Hexagon nuts
Fabory
13.02.2023
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
BN 20233 - Flat washers without chamfer, series Z (small) (~NFE 25-513 Z), ...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表