카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20227 - Prevailing torque type hex lock nuts thin type, with polyamide insert (DIN 985), cl. 6, zinc plated with thicklayer passivation
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.30 Locking nuts with polyamide insert
BN 161, BN 20227, BN 80035 Prevailing torque type hex lock nuts thin type with polyamide insert
Powered by
CAD모델 선택
{bossard/01/01_300/01_300_600/01_300_600_30/bn_161_20227_80035/bn_20227.prj},{NB=BN 20227 3370232 prevailing torque type hex lock nut M8},{CNSORDERNO=3370232},{BNARTNR=3370232},{BNNORM1=DIN 985},{BNMAT=Stahl 6},{CNSMAT=Stahl 6},{BNSURFACE=verzinkt-blau},{D=8.000},{P=1.250},{DA=8.750},{M=8.000},{M1=5.500},{S=13.000},{VERS=1.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BNARTNR
Identifikation
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Werkstoff
ⁿ/ₐ
BNSURFACE
Oberfläche
ⁿ/ₐ
D
Gewindenenndurchmesser
[mm]
D1
Gewindekerndurchmesser
[mm]
P
Gewindesteigung
[mm]
DA
Innerer Durchmesser der Auflageflaeche max.
[mm]
M
Gesamthöhe max.
[mm]
M1
Antriebshoehe min.
[mm]
S
Schluesselweite max.
[mm]
BN 20227 3370228 prevaili...
3370228
DIN 985
Stahl 6
zinc plated with thicklay...
3.000
2.459
0.500
3.450
4.000
2.400
5.500
BN 20227 3370229 prevaili...
3370229
DIN 985
Stahl 6
zinc plated with thicklay...
4.000
3.242
0.700
4.600
5.000
2.900
7.000
BN 20227 3370230 prevaili...
3370230
DIN 985
Stahl 6
zinc plated with thicklay...
5.000
4.134
0.800
5.750
5.000
3.200
8.000
BN 20227 3370231 prevaili...
3370231
DIN 985
Stahl 6
zinc plated with thicklay...
6.000
4.917
1.000
6.750
6.000
4.000
10.000
BN 20227 3370232 prevaili...
3370232
DIN 985
Stahl 6
zinc plated with thicklay...
8.000
6.647
1.250
8.750
8.000
5.500
13.000
BN 20227 3370222 prevaili...
3370222
DIN 985
Stahl 6
zinc plated with thicklay...
10.000
8.376
1.500
10.800
10.000
6.500
17.000
BN 20227 3370223 prevaili...
3370223
DIN 985
Stahl 6
zinc plated with thicklay...
12.000
10.106
1.750
13.000
12.000
8.000
19.000
BN 20227 3370224 prevaili...
3370224
DIN 985
Stahl 6
zinc plated with thicklay...
14.000
11.835
2.000
15.100
14.000
9.500
22.000
BN 20227 3370225 prevaili...
3370225
DIN 985
Stahl 6
zinc plated with thicklay...
16.000
13.835
2.000
17.300
16.000
10.500
24.000
BN 20227 3370226 prevaili...
3370226
DIN 985
Stahl 6
zinc plated with thicklay...
20.000
17.294
2.500
21.600
20.000
14.000
30.000
BN 20227 3370227 prevaili...
3370227
DIN 985
Stahl 6
zinc plated with thicklay...
24.000
20.752
3.000
25.900
24.000
15.000
36.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성