您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20184 - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws T-STAR plus, partially threaded (SPAX®), steel case-hardened, WIROX®, added lubricant
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 20184, BN 6952 Hexalobular (6 Lobe) socket flat countersunk head chipboard screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_20184_6952/32831.prj},{NB=3373516(350)},{BNARTNR=3373516},{DURCHMESSER=5.0},{KOPFDURCHMESSER=9.7},{LAENGE=30},{GEWINDELAENGE=17},{IDNR=0191010500303},{BNMAT=Stahl},{BEZ=Universalschraube, Teilgewinde, Senkkopf, T-STAR plus, 4CUT, WIROX},{GR=5x30},{MPA=pwfs://file:file:file://de-ess-nas-02/ecat/2019/Projekte/Spax/Quelldaten/export_all_0819/export/SPAX_Katalog_retail_20190722.xml/UE_LOGO_01.JPG},{SKH=pwfs://file:file:file://de-ess-nas-02/ecat/2019/Projekte/Spax/Quelldaten/export_all_0819/export/SPAX_Katalog_retail_20190722.xml/SKH_013_LOGO_01.JPG},{LOD=350}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
DURCHMESSER
Durchmesser (d1)
[mm]
ANTRIEB
Antrieb
ⁿ/ₐ
KOPFDURCHMESSER
Kopfdurchmesser (dk)
[mm]
LAENGE
Länge (Ls)
[mm]
KOPFFORM
Kopfform
ⁿ/ₐ
GEWINDELAENGE
Gewindelänge (LgT)
[mm]
K
max.
[mm]
3336986
3336986
Stahl
3.0
Hexalobular socket
6.0
30
Countersunk head
18
1.80
3336987
3336987
Stahl
3.0
Hexalobular socket
6.0
35
Countersunk head
23
1.80
3336988
3336988
Stahl
3.0
Hexalobular socket
6.0
40
Countersunk head
23
1.80
3337057
3337057
Stahl
3.5
Hexalobular socket
7.0
30
Countersunk head
18
2.10
3336989
3336989
Stahl
3.5
Hexalobular socket
7.0
30
Countersunk head
18
2.10
3337058
3337058
Stahl
3.5
Hexalobular socket
7.0
35
Countersunk head
23
2.10
3336990
3336990
Stahl
3.5
Hexalobular socket
7.0
35
Countersunk head
23
2.10
3337059
3337059
Stahl
3.5
Hexalobular socket
7.0
40
Countersunk head
23
2.10
3336992
3336992
Stahl
3.5
Hexalobular socket
7.0
40
Countersunk head
23
2.10
3337060
3337060
Stahl
3.5
Hexalobular socket
7.0
45
Countersunk head
30
2.10
3336994
3336994
Stahl
3.5
Hexalobular socket
7.0
45
Countersunk head
30
2.10
3337061
3337061
Stahl
3.5
Hexalobular socket
7.0
50
Countersunk head
32
2.10
3336995
3336995
Stahl
3.5
Hexalobular socket
7.0
50
Countersunk head
32
2.10
3337063
3337063
Stahl
4.0
Hexalobular socket
8.0
30
Countersunk head
18
2.40
3336996
3336996
Stahl
4.0
Hexalobular socket
8.0
30
Countersunk head
18
2.40
3337064
3337064
Stahl
4.0
Hexalobular socket
8.0
35
Countersunk head
23
2.40
3337065
3337065
Stahl
4.0
Hexalobular socket
8.0
40
Countersunk head
23
2.40
3336998
3336998
Stahl
4.0
Hexalobular socket
8.0
40
Countersunk head
23
2.40
3337066
3337066
Stahl
4.0
Hexalobular socket
8.0
45
Countersunk head
30
2.40
3336999
3336999
Stahl
4.0
Hexalobular socket
8.0
45
Countersunk head
30
2.40
3337067
3337067
Stahl
4.0
Hexalobular socket
8.0
50
Countersunk head
32
2.40
3337000
3337000
Stahl
4.0
Hexalobular socket
8.0
50
Countersunk head
32
2.40
3337068
3337068
Stahl
4.0
Hexalobular socket
8.0
60
Countersunk head
35
2.40
3337001
3337001
Stahl
4.0
Hexalobular socket
8.0
60
Countersunk head
35
2.40
3373514
3373514
Stahl
4.0
Hexalobular socket
8.0
70
Countersunk head
37
2.40
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 732 - Flat washers without chamfer, large outside diameter, steel, zinc ...
Bossard Catalog
31.10.2023
BN 248 - Round head square neck bolts with hex nut (DIN 603 Mu; DIN 555 / D...
Bossard Catalog
31.10.2023
BN 704 - Hex head wood screws (DIN 571), stainless steel A2
Bossard Catalog
26.01.2023
BN 20545 - Hexalobular (6 Lobe) socket T-STAR plus flat countersunk head sc...
Bossard Catalog
20.02.2024
BN 20367 - Hexalobular (6 Lobe) socket button head screws with collar, full...
Bossard Catalog
31.10.2023
BN 615 - Pozi pan head chipboard screws form Z, fully threaded with 4CUT po...
Bossard Catalog
31.10.2023
Modèle 211309 - Chipboard screw countersunk head partial thread six lobes r...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
28.07.2022
479 - Countersunk chipboard screws with shank T stainless A2
SFS Group Schweiz AG
25.09.2023
BN 33022 - Hexalobular (6 Lobe) socket flat head countersunk screws, double...
Bossard Catalog
26.01.2023
BN 1218 - Pozi flat countersunk head chipboard screws form Z, fully threade...
Bossard Catalog
31.10.2023
BN 20949 - Hexalobular (6 Lobe) socket flat countersunk head chipboard scre...
Bossard Catalog
11.03.2024
BN 20149 - Hexalobular (6 Lobe) socket flat countersunk head double neck ch...
Bossard Catalog
26.01.2023
BN 20183 - Hexalobular (6 Lobe) socket flat countersunk head chipboard scre...
Bossard Catalog
31.10.2023
476 - Countersink chipboard screws KS Z stainless A2
SFS Group Schweiz AG
25.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表