您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 192 - Square weld nuts four weld projections (DIN 928), steel max. C 0,25%, plain
Bossard Catalog
02 Specific Fastening Technologies
02.500 Welding technology
02.500.100 Welding nuts
02.500.100.10 Weld nuts
BN 192 Square weld nuts four weld projections
Powered by
CAD模型選擇
{bossard/02/02_500/02_500_100/02_500_100_10/bn_192/bn_192.prj},{NB=BN 192 1097288 square weld nut M6},{CNSORDERNO=1097288},{BNARTNR=1097288},{BNNORM1=DIN 928},{BNMAT=Stahl (max. C 0.25%)},{CNSMAT=Stahl (max. C 0.25%)},{BNSURFACE=blank},{D=6.000},{P=1.000},{B=1.200},{D2=7.500},{D3=6.300},{D4=9.100},{E=13.000},{H1=0.800},{H2=0.700},{M=5.000},{S=10.000},{VER=DIN 13},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
B
Distance
[mm]
D2
Diameter H13
[mm]
D3
Diameter max.
[mm]
D4
Diameter min.
[mm]
E
Width across corners min.
[mm]
H1
Distance ±0.1
[mm]
H2
Distance min.
[mm]
M
Distance h14
[mm]
S
Width across flat h14
[mm]
BN 192 1097253 square wel...
1097253
DIN 928
Steel (max. C 0.25%)
plain
4.000
3.242
0.700
0.800
5.000
4.200
6.400
9.000
0.600
0.400
3.500
7.000
BN 192 1097261 square wel...
1097261
DIN 928
Steel (max. C 0.25%)
plain
5.000
4.134
0.800
1.000
6.000
5.250
8.200
12.000
0.800
0.600
4.200
9.000
BN 192 1097288 square wel...
1097288
DIN 928
Steel (max. C 0.25%)
plain
6.000
4.917
1.000
1.200
7.500
6.300
9.100
13.000
0.800
0.700
5.000
10.000
BN 192 1097296 square wel...
1097296
DIN 928
Steel (max. C 0.25%)
plain
8.000
6.647
1.250
1.500
10.000
8.400
12.800
18.000
1.000
1.100
6.500
14.000
BN 192 1097318 square wel...
1097318
DIN 928
Steel (max. C 0.25%)
plain
10.000
8.376
1.500
1.800
12.500
10.500
15.600
22.000
1.200
1.250
8.000
17.000
BN 192 1097326 square wel...
1097326
DIN 928
Steel (max. C 0.25%)
plain
12.000
10.106
1.750
2.000
13.500
12.600
17.400
25.000
1.400
1.750
9.500
19.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表