您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14072 - Pozi pan head tapping screws with collar, form Z and cone end type C (DIN 968 C), zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 14072 Pozi pan head tapping screws with collar, form Z and cone end type C
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_14072/bn_14072.prj},{NB=BN 14072 2099926 cross recessed pan head tapping screw ST3.5x16-C-Z},{CNSORDERNO=2099926},{BNARTNR=2099926},{BNNORM1=DIN 968 C},{BNMAT=Stahl einsatzgehärtet 450 HV},{CNSMAT=Stahl einsatzgehärtet 450 HV},{BNSURFACE=verzinkt-blau},{GG=3.5},{D=3.5},{P=1.300},{L=16.0},{DK=9.000},{K=2.600},{DA=4.100},{A=1.300},{C=0.900},{R=0.100},{RF=4.600},{RN=2},{MZ=3.900},{Y=3.200},{NM=16.000},{LD=16.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
DK
Head diameter max.
[mm]
K
Head height max.
[mm]
A
Distance from head bottom side to last full convolution max.
[mm]
C
Max. collar height
[mm]
R
Radius min.
[mm]
RF
Head-Radius ~
[mm]
MZ
Wing diameter of cross recesses
[mm]
Y
Help dimensions
[mm]
BN 14072 2099837 cross re...
2099837
DIN 968 C
Steel case-hardened 450 H...
zinc plated blue
2.9
2.180
1.100
6.5
7.500
2.350
1.100
0.800
0.100
3.800
2.900
2.600
BN 14072 2099845 cross re...
2099845
DIN 968 C
Steel case-hardened 450 H...
zinc plated blue
2.9
2.180
1.100
9.5
7.500
2.350
1.100
0.800
0.100
3.800
2.900
2.600
BN 14072 2099853 cross re...
2099853
DIN 968 C
Steel case-hardened 450 H...
zinc plated blue
2.9
2.180
1.100
13.0
7.500
2.350
1.100
0.800
0.100
3.800
2.900
2.600
BN 14072 2099861 cross re...
2099861
DIN 968 C
Steel case-hardened 450 H...
zinc plated blue
2.9
2.180
1.100
16.0
7.500
2.350
1.100
0.800
0.100
3.800
2.900
2.600
BN 14072 2099888 cross re...
2099888
DIN 968 C
Steel case-hardened 450 H...
zinc plated blue
3.5
2.640
1.300
6.5
9.000
2.600
1.300
0.900
0.100
4.600
3.900
3.200
BN 14072 2099896 cross re...
2099896
DIN 968 C
Steel case-hardened 450 H...
zinc plated blue
3.5
2.640
1.300
9.5
9.000
2.600
1.300
0.900
0.100
4.600
3.900
3.200
BN 14072 2099918 cross re...
2099918
DIN 968 C
Steel case-hardened 450 H...
zinc plated blue
3.5
2.640
1.300
13.0
9.000
2.600
1.300
0.900
0.100
4.600
3.900
3.200
BN 14072 2099926 cross re...
2099926
DIN 968 C
Steel case-hardened 450 H...
zinc plated blue
3.5
2.640
1.300
16.0
9.000
2.600
1.300
0.900
0.100
4.600
3.900
3.200
BN 14072 2099934 cross re...
2099934
DIN 968 C
Steel case-hardened 450 H...
zinc plated blue
3.5
2.640
1.300
19.0
9.000
2.600
1.300
0.900
0.100
4.600
3.900
3.200
BN 14072 2099942 cross re...
2099942
DIN 968 C
Steel case-hardened 450 H...
zinc plated blue
4.2
3.100
1.400
9.5
10.000
3.050
1.400
1.100
0.200
5.800
4.300
3.700
BN 14072 2099950 cross re...
2099950
DIN 968 C
Steel case-hardened 450 H...
zinc plated blue
4.2
3.100
1.400
13.0
10.000
3.050
1.400
1.100
0.200
5.800
4.300
3.700
BN 14072 2099969 cross re...
2099969
DIN 968 C
Steel case-hardened 450 H...
zinc plated blue
4.2
3.100
1.400
16.0
10.000
3.050
1.400
1.100
0.200
5.800
4.300
3.700
BN 14072 2099977 cross re...
2099977
DIN 968 C
Steel case-hardened 450 H...
zinc plated blue
4.2
3.100
1.400
19.0
10.000
3.050
1.400
1.100
0.200
5.800
4.300
3.700
BN 14072 2099985 cross re...
2099985
DIN 968 C
Steel case-hardened 450 H...
zinc plated blue
4.8
3.580
1.600
9.5
11.500
3.550
1.600
1.350
0.200
6.600
4.700
4.300
BN 14072 2099993 cross re...
2099993
DIN 968 C
Steel case-hardened 450 H...
zinc plated blue
4.8
3.580
1.600
13.0
11.500
3.550
1.600
1.350
0.200
6.600
4.700
4.300
BN 14072 2100002 cross re...
2100002
DIN 968 C
Steel case-hardened 450 H...
zinc plated blue
4.8
3.580
1.600
16.0
11.500
3.550
1.600
1.350
0.200
6.600
4.700
4.300
BN 14072 2100010 cross re...
2100010
DIN 968 C
Steel case-hardened 450 H...
zinc plated blue
4.8
3.580
1.600
19.0
11.500
3.550
1.600
1.350
0.200
6.600
4.700
4.300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表