您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 13391 - Clamping levers turned, tapped through hole (DIN 99 N), black-oxide
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.60 Clamping levers
03.200.100.60.10 Lever handles with internal thread
BN 13391 Clamping levers turned, tapped through hole
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_60/03_200_100_60_10/bn_13391/bn_13391.prj},{NB=BN 13391 1257110 clamping lever N 80},{CNSORDERNO=1257110},{BNARTNR=1257110},{BNNORM1=DIN 99 N},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=brüniert},{L1=80.000},{A=6.000},{B2=14.500},{D1=13.000},{D2=20.000},{D3=9.000},{D5=10.000},{DK=8.376},{P=1.500},{H=38.000},{L2=76.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
L1
Grip length
[mm]
A
Distance bearing surface - center of sphere
[mm]
B2
Height centre-part M/N
[mm]
D1
Diameter end of grip
[mm]
D2
Orb diameter center part
[mm]
D3
Diameter grip-start
[mm]
D5
Nominal thread diameter
[mm]
DK
Nominal core diameter
[mm]
P
Pitch
[mm]
H
Height ~
[mm]
L2
Distance axis of rotation to end of grip ~
[mm]
BN 13391 1256866 clamping...
1256866
DIN 99 N
Steel
black-oxidized
50.000
4.000
9.500
8.000
12.000
5.000
6.000
4.917
1.000
24.000
48.000
BN 13391 1256890 clamping...
1256890
DIN 99 N
Steel
black-oxidized
63.000
5.000
12.500
10.000
16.000
8.000
8.000
6.647
1.250
30.500
60.000
BN 13391 1257110 clamping...
1257110
DIN 99 N
Steel
black-oxidized
80.000
6.000
14.500
13.000
20.000
9.000
10.000
8.376
1.500
38.000
76.000
BN 13391 1506439 clamping...
1506439
DIN 99 N
Steel
black-oxidized
100.000
7.500
18.500
16.000
25.000
11.000
12.000
10.106
1.750
47.000
95.000
BN 13391 1506471 clamping...
1506471
DIN 99 N
Steel
black-oxidized
125.000
10.000
24.000
20.000
32.000
15.000
16.000
13.835
2.000
59.500
119.000
BN 13391 1506498 clamping...
1506498
DIN 99 N
Steel
black-oxidized
160.000
12.500
30.000
25.000
40.000
18.000
20.000
17.294
2.500
75.500
152.000
BN 13391 1506501 clamping...
1506501
DIN 99 N
Steel
black-oxidized
200.000
18.000
40.000
32.000
50.000
22.000
24.000
20.752
3.000
97.000
190.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表