您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1225 - Conical spring washers small type (SN 212748), spring steel, mechanical zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.10 Spring washers
BN 803, BN 1225 Conical spring washers small type
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_10/bn_803_1225/bn_1225.prj},{NB=BN 1225 1437437 conical spring washer 6.4},{CNSORDERNO=1437437},{BNARTNR=1437437},{BNNORM1=SN 212748},{BNNORM2=},{BNMAT=Federstahl 43-50 HRC},{CNSMAT=Federstahl 43-50 HRC},{BNSURFACE=mechanisch verzinkt-blau},{D=M6},{D1=6.400},{D2=10.200},{H=0.700},{S=0.450}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
for screws
ⁿ/ₐ
D1
[mm]
D2
[mm]
H
[mm]
S
[mm]
BN 1225 1437399 conical s...
1437399
SN 212748
Spring steel 43-50 HRC
mechanical zinc plated bl...
M3
3.200
5.700
0.450
0.300
BN 1225 1437410 conical s...
1437410
SN 212748
Spring steel 43-50 HRC
mechanical zinc plated bl...
M4
4.300
7.200
0.550
0.400
BN 1225 1437429 conical s...
1437429
SN 212748
Spring steel 43-50 HRC
mechanical zinc plated bl...
M5
5.300
9.200
0.650
0.450
BN 1225 1437437 conical s...
1437437
SN 212748
Spring steel 43-50 HRC
mechanical zinc plated bl...
M6
6.400
10.200
0.700
0.450
BN 1225 1437445 conical s...
1437445
SN 212748
Spring steel 43-50 HRC
mechanical zinc plated bl...
M8
8.400
14.000
0.900
0.550
BN 1225 1437453 conical s...
1437453
SN 212748
Spring steel 43-50 HRC
mechanical zinc plated bl...
M10
10.500
17.000
1.100
0.700
BN 1225 1437461 conical s...
1437461
SN 212748
Spring steel 43-50 HRC
mechanical zinc plated bl...
M12
13.000
21.000
1.350
0.900
BN 1225 1437496 conical s...
1437496
SN 212748
Spring steel 43-50 HRC
mechanical zinc plated bl...
M16
17.000
26.000
1.650
1.000
BN 1225 1437526 conical s...
1437526
SN 212748
Spring steel 43-50 HRC
mechanical zinc plated bl...
M20
21.000
32.000
2.000
1.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表