目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 11207 - Hex nuts with flange and serrations (~DIN 6923; ~ISO 4161), stainless steel A4
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.10 Metallic locking nut
BN 33010, BN 11207 Hex nuts with flange and serrations
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_10/bn_33010_11207/bn_11207.prj},{NB=BN 11207 3061769 hex nut with flange and serrations M5},{CNSORDERNO=3061769},{BNARTNR=3061769},{BNNORM1=~DIN 6923},{BNNORM2=~ISO 4161},{BNMAT=INOX A4},{CNSMAT=INOX A4},{BNSURFACE=},{D=5.000},{P=0.800},{C=1.000},{DA=5.000},{DC=11.800},{DW=9.800},{M=5.000},{S=8.000},{R=0.300},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch
[mm]
C
Flange thickness min.
[mm]
DA
Outer diameter thread chamfer min.
[mm]
DC
Flange diameter max.
[mm]
DW
Diameter of the bearing face min.
[mm]
M
Overall height max.
[mm]
S
Across-flats-dimension max.
[mm]
R
Radius max.
[mm]
BN 11207 3061764 hex nut ...
3061764
~DIN 6923
~ISO 4161
Stainless steel A4
3.000
2.459
0.500
0.800
3.000
8.000
6.200
4.000
5.500
0.250
BN 11207 3061765 hex nut ...
3061765
~DIN 6923
~ISO 4161
Stainless steel A4
4.000
3.242
0.700
0.800
4.000
10.000
8.000
4.650
7.000
0.300
BN 11207 3061769 hex nut ...
3061769
~DIN 6923
~ISO 4161
Stainless steel A4
5.000
4.134
0.800
1.000
5.000
11.800
9.800
5.000
8.000
0.300
BN 11207 3061771 hex nut ...
3061771
~DIN 6923
~ISO 4161
Stainless steel A4
6.000
4.917
1.000
1.100
6.000
14.200
12.200
6.000
10.000
0.360
BN 11207 3061774 hex nut ...
3061774
~DIN 6923
~ISO 4161
Stainless steel A4
8.000
6.647
1.250
1.200
8.000
17.900
15.800
8.000
13.000
0.480
BN 11207 3061775 hex nut ...
3061775
~DIN 6923
~ISO 4161
Stainless steel A4
10.000
8.376
1.500
1.500
10.000
21.800
19.600
10.000
15.000
0.600
BN 11207 3061777 hex nut ...
3061777
~DIN 6923
~ISO 4161
Stainless steel A4
12.000
10.106
1.750
1.800
12.000
26.000
23.800
12.000
18.000
0.720
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表