您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1081 - Locking and sealing rings, PA, natural
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.70 Locking and sealing rings
BN 1081 Locking and sealing rings
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_70/bn_1081/bn_1081.prj},{NB=BN 1081 1405985 locking and sealing ring M6a},{CNSORDERNO=1405985},{BNARTNR=1405985},{BNNORM1=},{BNMAT=Polyamid},{CNSMAT=Polyamid},{BNSURFACE=natur},{D=M6a},{WW=-},{D1=6.400},{D2=10.700},{H=3.700},{S=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Thread
ⁿ/ₐ
WW
Ww
ⁿ/ₐ
D1
[mm]
D2
[mm]
H
[mm]
S
[mm]
BN 1081 1405942 locking a...
1405942
Polyamide
natural
M3
1/8"
3.100
7.000
1.400
0.700
BN 1081 1405950 locking a...
1405950
Polyamide
natural
M4
5/32"
4.100
9.000
2.800
1.250
BN 1081 1405969 locking a...
1405969
Polyamide
natural
M5
3/16"
5.100
10.400
3.500
1.400
BN 1081 1405977 locking a...
1405977
Polyamide
natural
M6
-
6.100
12.000
4.000
1.600
BN 1081 1405985 locking a...
1405985
Polyamide
natural
M6a
-
6.400
10.700
3.700
1.000
BN 1081 1405993 locking a...
1405993
Polyamide
natural
M8
5/16"
8.100
15.800
4.600
2.100
BN 1081 1406000 locking a...
1406000
Polyamide
natural
M10
3/8"
10.000
19.600
5.300
2.100
BN 1081 1406019 locking a...
1406019
Polyamide
natural
M12
7/16"
12.000
22.000
5.800
2.300
BN 1081 1406035 locking a...
1406035
Polyamide
natural
M16
5/8"
16.200
29.400
6.200
2.600
BN 1081 1406043 locking a...
1406043
Polyamide
natural
M18
-
18.100
31.500
6.900
2.700
BN 1081 1406078 locking a...
1406078
Polyamide
natural
M20
-
20.200
35.500
6.900
2.800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表