目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Blind rivet nuts and screws GO-NUT partial hexagon shank blind rivet nuts flat head stainless steel A4
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivet nuts and screws
Blind rivet nuts and screws GO-NUT partial hexagon shank
Powered by
CAD模型選擇
{goebel/niettechnik/blindnietmuttern_und_schrauben/blindnietmuttern_und_schrauben_go_nut_t/blindnietmuttern_und_schrauben_go_nut_t_b_f_e4.prj},{NB=7550630200_0_0_M6},{DH=6},{D=M6},{ART=7550630200},{KTXT=GO-NUT, Blindnietmuttern Flachkopf , Teilsechskantschaft , Schaftende offen},{MATD=Edelstahl A4 [ AISI 316 ]},{L=15.5},{SV=[0.5:3]},{S=0.0},{SW=9.0},{SW1=9.1},{SE=10.2},{D2=12.3},{K=1.5},{P=15000},{MAXT=10.0},{F=0},{EAN=4049337447511},{SKU=7550630200-74},{ZTN=73181631},{SD=-},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
D
Diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
L
Length of shaft
[mm]
SW
Shank diameter
[mm]
SW1
Key-width
[mm]
SE
Diameter
[mm]
D2
Hole in the screw-on component
[mm]
K
Head height
[mm]
P
Pull-In
[N]
MAXT
Maximum torque / tightening torque
[N/m]
EAN
EAN Code
ⁿ/ₐ
SKU
SKU Number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7550530200
M5
7550530200
GO-NUT, blind rivet nuts,...
Stainless steel A4 [ AISI...
13.5
7.0
7.1
7.9
10.3
1.0
10000
6.0
4049337447436
7550530200-74
73181631
-
Yes
7550630200
M6
7550630200
GO-NUT, blind rivet nuts,...
Stainless steel A4 [ AISI...
15.5
9.0
9.1
10.2
12.3
1.5
15000
10.0
4049337447511
7550630200-74
73181631
-
Yes
7550830200
M8
7550830200
GO-NUT, blind rivet nuts,...
Stainless steel A4 [ AISI...
17.5
11.0
11.1
12.4
14.3
1.5
27000
24.0
4049337447566
7550830200-74
73181631
-
Yes
7551030200
M10
7551030200
GO-NUT, blind rivet nuts,...
Stainless steel A4 [ AISI...
22.0
13.0
13.1
14.7
16.3
2.0
37000
48.0
4049337447610
7551030200-74
73181631
-
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表