BL05 - Washer counterbore (thickness selection type)
HEFA
22-washer-collar-gasket
Powered by
CAD모델 선택
{hefa/22-washer-collar-gasket/bl05.prj},{NB=BL05AU-D20-H10},{SC=BL05AU},{MD=Ordinary grade},{LX=Metal washer},{TOM=SUS304},{ST=-},{HD=-},{D=20},{H=10},{M=8},{V=11},{P=6.5},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
MD
model
ⁿ/ₐ
LX
type
ⁿ/ₐ
TOM
texture of material
ⁿ/ₐ
ST
Surface treatment/colour
ⁿ/ₐ
HD
hardness
ⁿ/ₐ
D
[mm]
H
[mm]
M
[mm]
V
[mm]
P
[mm]
BL05AF-D10-H6
BL05AF-D10-H6
BL05AF
Ordinary grade
Metal washer
S45C
Blackening
43~48HRC
10
6
4
6
3.5
BL05AF-D10-H8
BL05AF-D10-H8
BL05AF
Ordinary grade
Metal washer
S45C
Blackening
43~48HRC
10
8
4
6
3.5
BL05AF-D10-H10
BL05AF-D10-H10
BL05AF
Ordinary grade
Metal washer
S45C
Blackening
43~48HRC
10
10
4
6
3.5
BL05AF-D12-H8
BL05AF-D12-H8
BL05AF
Ordinary grade
Metal washer
S45C
Blackening
43~48HRC
12
8
5
8
4.5
BL05AF-D12-H10
BL05AF-D12-H10
BL05AF
Ordinary grade
Metal washer
S45C
Blackening
43~48HRC
12
10
5
8
4.5
BL05AF-D14-H8
BL05AF-D14-H8
BL05AF
Ordinary grade
Metal washer
S45C
Blackening
43~48HRC
14
8
6
10
5.5
BL05AF-D14-H10
BL05AF-D14-H10
BL05AF
Ordinary grade
Metal washer
S45C
Blackening
43~48HRC
14
10
6
10
5.5
BL05AF-D15-H10
BL05AF-D15-H10
BL05AF
Ordinary grade
Metal washer
S45C
Blackening
43~48HRC
15
10
8
11
6.5
BL05AF-D15-H12
BL05AF-D15-H12
BL05AF
Ordinary grade
Metal washer
S45C
Blackening
43~48HRC
15
12
8
11
6.5
BL05AF-D20-H10
BL05AF-D20-H10
BL05AF
Ordinary grade
Metal washer
S45C
Blackening
43~48HRC
20
10
8
11
6.5
BL05AF-D20-H12
BL05AF-D20-H12
BL05AF
Ordinary grade
Metal washer
S45C
Blackening
43~48HRC
20
12
8
11
6.5
BL05AF-D20-H15
BL05AF-D20-H15
BL05AF
Ordinary grade
Metal washer
S45C
Blackening
43~48HRC
20
15
8
11
6.5
BL05AF-D30-H12
BL05AF-D30-H12
BL05AF
Ordinary grade
Metal washer
S45C
Blackening
43~48HRC
30
12
10
14
9.0
BL05AF-D30-H15
BL05AF-D30-H15
BL05AF
Ordinary grade
Metal washer
S45C
Blackening
43~48HRC
30
15
10
14
9.0
BL05AF-D40-H15
BL05AF-D40-H15
BL05AF
Ordinary grade
Metal washer
S45C
Blackening
43~48HRC
40
15
12
18
11.0
BL05AF-D40-H20
BL05AF-D40-H20
BL05AF
Ordinary grade
Metal washer
S45C
Blackening
43~48HRC
40
20
12
18
11.0
BL05AF-D50-H15
BL05AF-D50-H15
BL05AF
Ordinary grade
Metal washer
S45C
Blackening
43~48HRC
50
15
12
18
11.0
BL05AF-D50-H20
BL05AF-D50-H20
BL05AF
Ordinary grade
Metal washer
S45C
Blackening
43~48HRC
50
20
12
18
11.0
BL05AF-D60-H15
BL05AF-D60-H15
BL05AF
Ordinary grade
Metal washer
S45C
Blackening
43~48HRC
60
15
12
18
11.0
BL05AF-D60-H20
BL05AF-D60-H20
BL05AF
Ordinary grade
Metal washer
S45C
Blackening
43~48HRC
60
20
12
18
11.0
BL05AN-D10-H6
BL05AN-D10-H6
BL05AN
Ordinary grade
Metal washer
S45C
Electroless nickel platin...
43~48HRC
10
6
4
6
3.5
BL05AN-D10-H8
BL05AN-D10-H8
BL05AN
Ordinary grade
Metal washer
S45C
Electroless nickel platin...
43~48HRC
10
8
4
6
3.5
BL05AN-D10-H10
BL05AN-D10-H10
BL05AN
Ordinary grade
Metal washer
S45C
Electroless nickel platin...
43~48HRC
10
10
4
6
3.5
BL05AN-D12-H8
BL05AN-D12-H8
BL05AN
Ordinary grade
Metal washer
S45C
Electroless nickel platin...
43~48HRC
12
8
5
8
4.5
BL05AN-D12-H10
BL05AN-D12-H10
BL05AN
Ordinary grade
Metal washer
S45C
Electroless nickel platin...
43~48HRC
12
10
5
8
4.5
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0686 - Cap elements type H2
KIPP USA
21.05.2024
27806 - Swivel feet with vibration absorption
norelem
30.05.2024
463976 - FSTH 60x20/20-12K
Blickle
10.10.2023
463836 - FTH 60x20/17-12K
Blickle
10.10.2023
27750 - Cap elements type H2
norelem
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성