您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
Big-T-shell
BRUGG Pipes
ACCESSORIES
Clip-shell
FLEXSTAR
Powered by
CAD模型選擇
{brugg/zubehoer/clip_schalen/flexstar/flexstar_big_t_schale_asmtab.prj},{NB=1096198(300)},{SC=Alle},{PT=Flexible / Starre Leitung},{SU=Stueck},{SO=Big-T-Schale},{ADI=CO2 PUR-Schaum},{ARTNR=1096198},{DC=125},{D1=126},{DPO=125},{D2=126},{DPI=70},{D3=76},{LOD=300},{W=24.8},{SCH=Groesse 9.1},{V=Press/ Schraub/ Elektroschweissverbindung},{BE=CALPEX Clip-T-Schale Big UNO/DUO 2. Generation fuer FLEXSTAR-Leitungen inkl. Dichtungsringe und PUR-Schaumpackung Dichtungsringe: FXS 125-125-70 mm},{MAT=ABS},{L=752},{B=508},{T=265},{N=EN 489},{URL=https://www.bruggpipes.com/flexstar-zubehoer-und-werkzeuge/},{PPATH=../../parts/calpex_big_t_schale_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SC
System classification
ⁿ/ₐ
PT
Type of pipe
ⁿ/ₐ
SU
Sales unit
ⁿ/ₐ
SO
Range
ⁿ/ₐ
ADI
Type of insulation
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
PEX
Designation
ⁿ/ₐ
DC
Outer diameter casing D1
[mm]
DPO
Outer diameter casing D2
[mm]
DPI
Outer diameter casing D3
[mm]
W
Weight
[kg]
SCH
Foam package
ⁿ/ₐ
V
Connection
ⁿ/ₐ
BE
Description
ⁿ/ₐ
MAT
Material properties
ⁿ/ₐ
L
Length
[mm]
B
Wide
[mm]
T
Height
[mm]
N
Norms
ⁿ/ₐ
1096132
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096132
70 / 70 / 70
70
70
70
17.3
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 70-70-70 mm i...
ABS
752
508
265
EN 489
1096179
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096179
90 / 70 / 70
90
70
70
24.8
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 90-70-70 mm i...
ABS
752
508
265
EN 489
1096180
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096180
90 / 90 / 70
90
90
70
24.8
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 90-90-70 mm i...
ABS
752
508
265
EN 489
1096181
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096181
90 / 90 / 90
90
90
90
17.3
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 90-90-90 mm i...
ABS
752
508
265
EN 489
1096182
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096182
105 / 70 / 70
105
70
70
24.8
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 105-70-70 mm ...
ABS
752
508
265
EN 489
1096183
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096183
105 / 90 / 70
105
90
70
32.3
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 105-90-70 mm ...
ABS
752
508
265
EN 489
1096184
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096184
105 / 90 / 90
105
90
90
24.8
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 105-90-90 mm ...
ABS
752
508
265
EN 489
1096185
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096185
105 / 105 / 70
105
105
70
24.8
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 105-105-70 mm...
ABS
752
508
265
EN 489
1096190
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096190
105 / 105 / 90
105
105
90
24.8
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 105-105-90 mm...
ABS
752
508
265
EN 489
1096191
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096191
105 / 105 / 105
105
105
105
17.3
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 105-105-105 m...
ABS
752
508
265
EN 489
1096192
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096192
125 / 70 / 70
125
70
70
24.8
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 125-70-70 mm ...
ABS
752
508
265
EN 489
1096193
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096193
125 / 90 / 70
125
90
70
32.3
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 125-90-70 mm ...
ABS
752
508
265
EN 489
1096194
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096194
125 / 90 / 90
125
90
90
24.8
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 125-90-90 mm ...
ABS
752
508
265
EN 489
1096195
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096195
125 / 105 / 70
125
105
70
32.3
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 125-105-70 mm...
ABS
752
508
265
EN 489
1096196
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096196
125 / 105 / 90
125
105
90
32.3
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 125-105-90 mm...
ABS
752
508
265
EN 489
1096197
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096197
125 / 105 / 105
125
105
105
24.8
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 125-105-105 m...
ABS
752
508
265
EN 489
1096198
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096198
125 / 125 / 70
125
125
70
24.8
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 125-125-70 mm...
ABS
752
508
265
EN 489
1096199
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096199
125 / 125 / 90
125
125
90
24.8
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 125-125-90 mm...
ABS
752
508
265
EN 489
1096200
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096200
125 / 125 / 105
125
125
105
24.8
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 125-125-105 m...
ABS
752
508
265
EN 489
1096201
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096201
125 / 125 / 125
125
125
125
17.3
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 125-125-125 m...
ABS
752
508
265
EN 489
1096202
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096202
150 / 70 / 70
150
70
70
24.8
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 150-70-70 mm ...
ABS
752
508
265
EN 489
1096203
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096203
150 / 90 / 70
150
90
70
32.3
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 150-90-70 mm ...
ABS
752
508
265
EN 489
1096204
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096204
150 / 90 / 90
150
90
90
24.8
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 150-90-90 mm ...
ABS
752
508
265
EN 489
1096115
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096115
150 / 105 / 70
150
105
70
24.8
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 150-105-70 mm...
ABS
752
508
265
EN 489
1096131
All
Flexible / rigid line
Piece
Big-T-shell
CO2 PUR-foam
1096131
150 / 105 / 90
150
105
90
32.3
Size 9.1
Pressed/ screwed/ electro...
Big-T-shell 150-105-90 mm...
ABS
752
508
265
EN 489
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表