Bidirectional flow control valves, air restriction at both ends (»B«), plug-in connector
Riegler
Pneumatic products
Cylinders and control valves
Function fittings
Bidirectional flow control valves
Adjustable with knurled screw
Powered by
CAD模型選擇
{riegler/hauptkatalog/04_zylinder-und-steuerventile/funktionsverschraubungen/drosselventile/regulierbar_mit_raendelschraube/dro_bei_dro_b_ans_ste_r.prj},{NB=338.018-6},{ARTNR=338.018-6},{GEW=1/8},{FS=6 mm},{SW=14},{B=42.0},{C=22.7},{VER=186}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
FS
For hose
[mm]
SW
[mm]
B
[mm]
C
[mm]
338.005-4
338.005-4
M5
4 mm
8
38.9
18.6
338.018-4
338.018-4
1/8
4 mm
14
42.0
20.6
338.018-6
338.018-6
1/8
6 mm
14
42.0
22.7
338.018-8
338.018-8
1/8
8 mm
14
42.0
23.7
338.014-6
338.014-6
1/4
6 mm
17
51.0
24.2
338.014-8
338.014-8
1/4
8 mm
17
51.0
24.7
338.014-10
338.014-10
1/4
10 mm
17
51.0
26.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表