您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BGI94487 T7 - Headed guide bush for ball bearing ISO 9448-7 T7
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
GUIDE BUSHES ISO
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/bussole_iso/bgi_iso_9448_7_t7.prj},{NB=BGI94487.32X42T7},{CODE=BGI94487.32X42T7},{D1=32},{D2=40},{D3=48},{D4=48},{D5=56},{D6=67},{D7=79.7},{A=24.40},{A1=36.4},{L1=42},{L2=30},{L3=12},{L=56},{K=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
A
[mm]
A1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L
[mm]
K
[mm]
GEW
Weight
[kg]
Headed guide bush for bal...
BGI94487.19X35T7
Headed guide bush for bal...
19
25
32
32
40
52
64.7
20.70
30.0
35
23
12
45
3
0.107
Headed guide bush for bal...
BGI94487.20X35T7
Headed guide bush for bal...
20
26
32
32
40
52
64.7
20.70
30.0
35
23
12
45
3
0.096
Headed guide bush for bal...
BGI94487.24X35T7
Headed guide bush for bal...
24
30
40
40
48
60
72.7
22.65
33.4
35
23
12
45
3
0.177
Headed guide bush for bal...
BGI94487.25X35T7
Headed guide bush for bal...
25
31
40
40
48
60
72.7
22.65
33.4
35
23
12
45
3
0.164
Headed guide bush for bal...
BGI94487.30X42T7
Headed guide bush for bal...
30
38
48
48
56
67
79.7
24.40
36.4
42
30
12
56
3
0.253
Headed guide bush for bal...
BGI94487.32X42T7
Headed guide bush for bal...
32
40
48
48
56
67
79.7
24.40
36.4
42
30
12
56
3
0.213
Headed guide bush for bal...
BGI94487.38X52T7
Headed guide bush for bal...
38
46
58
58
66
77
89.7
35.30
35.3
52
37
15
63
4
0.437
Headed guide bush for bal...
BGI94487.40X52T7
Headed guide bush for bal...
40
48
58
58
66
77
89.7
35.30
35.3
52
37
15
63
4
0.376
Headed guide bush for bal...
BGI94487.48X65T7
Headed guide bush for bal...
48
56
70
70
80
91
103.7
40.20
40.2
65
47
18
80
4
0.762
Headed guide bush for bal...
BGI94487.50X65T7
Headed guide bush for bal...
50
58
70
70
80
91
103.7
40.20
40.2
65
47
18
80
4
0.671
Headed guide bush for bal...
BGI94487.60X80T7
Headed guide bush for bal...
60
68
85
85
95
106
118.7
45.50
45.5
80
60
20
95
4
1.349
Headed guide bush for bal...
BGI94487.63X80T7
Headed guide bush for bal...
63
71
85
85
95
106
118.7
45.50
45.5
80
60
20
95
4
1.143
Headed guide bush for bal...
BGI94487.80X80T7
Headed guide bush for bal...
80
92
105
105
118
129
141.7
54.50
54.5
80
60
20
120
4
1.370
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BGI94487 T8 - Headed guide bush for ball bearing ISO 9448-7 T9
RCM
04.04.2022
GSI - Brass ball cage with circlip groove
RCM
27.11.2019
BBI94486 T5 - Headed bronze coated guide bush ISO 9448-6 T5
RCM
04.04.2022
CTI91825 - Guide pillar with collar tolerance h3 DIN 9825/ISO 91825-5
RCM
04.04.2022
BGI94487 T4 - Headed guide bush for ball bearing ISO 9448-7 T4
RCM
04.04.2022
BBG 202 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
PBG116 - Bronze sliding plate with graphite inserts
RCM
27.11.2019
BBG 305 - Guide bush with collar Bronze for plastics
RCM
27.11.2019
BBG 101 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
PSK - Punch DIN 9861 Shape D / ISO 6752
RCM
04.04.2022
BBI94484 T1 - Flanged bronze coated guide bush ISO 9448-4 T1
RCM
04.04.2022
UAA104 - Steel prismatic guide NAMS
RCM
27.11.2019
UBG110 - Bronze prismatic guide with graphite inserts
RCM
27.11.2019
PBG301 - Self-lubricating bronze sliding strips for movements lock
RCM
27.11.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表