BD45PQ - Fixed ring - stop screw for fixed bearing compact - short boss type / long boss type
HEFA
16-fixedring
Powered by
CAD모델 선택
{hefa/16-fixedring/bd45pq_asmtab.prj},{NB=BD45QF-D12-H16},{SC=BD45QF},{FT=Long boss},{MNS=45},{NDS=S45C},{ST=Blackening},{FJ=2 set screws},{D=12},{H=16},{T=7.5},{T1=10.0},{D1=19},{MXL=M4x3},{BB=6.0},{C=0.5},{AB=6901ZZ(24)·6001ZZ(28)},{INFOTEXT=website},{MM=4},{ML=3},{PPATH=bd45pq/bd45pq_assemblies/bd45pq_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
FT
Fixed type
ⁿ/ₐ
MNS
Material national standard
ⁿ/ₐ
NDS
Material day standard
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
FJ
enclosure
ⁿ/ₐ
D
[mm]
H
[mm]
T
[mm]
T1
[mm]
D1
[mm]
MXL
Stop screw type M x length
ⁿ/ₐ
BB
b
[mm]
C
[mm]
AB
Applicable bearing (outer diameter)
ⁿ/ₐ
BD45PF-D4-H7
BD45PF-D4-H7
BD45PF
Short boss
45
S45C
Blackening
2 set screws
4
7
6.0
9.0
10
M3x3
5.0
0.3
684ZZ(9)·694ZZ(11)·604ZZ(...
BD45PF-D5-H8
BD45PF-D5-H8
BD45PF
Short boss
45
S45C
Blackening
2 set screws
5
8
6.0
9.0
12
M3x3
5.0
0.3
695ZZ(13)·605ZZ(14)·625ZZ...
BD45PF-D6-H9
BD45PF-D6-H9
BD45PF
Short boss
45
S45C
Blackening
2 set screws
6
9
6.0
9.0
13
M3x3
5.0
0.3
676ZZ(10)·686ZZ(13)·696ZZ...
BD45PF-D8-H12
BD45PF-D8-H12
BD45PF
Short boss
45
S45C
Blackening
2 set screws
8
12
6.0
9.0
15
M3x3
5.0
0.3
688ZZ(16)·698ZZ(19)·608ZZ...
BD45PF-D10-H13
BD45PF-D10-H13
BD45PF
Short boss
45
S45C
Blackening
2 set screws
10
13
7.5
10.0
17
M3x3
6.0
0.3
6800ZZ(19)
BD45PF-D10-H14
BD45PF-D10-H14
BD45PF
Short boss
45
S45C
Blackening
2 set screws
10
14
7.5
10.0
17
M3x3
6.0
0.3
6900ZZ(22)·6000ZZ(26)
BD45PF-D10-H16
BD45PF-D10-H16
BD45PF
Short boss
45
S45C
Blackening
2 set screws
10
16
7.5
10.0
17
M3x3
6.0
0.3
6200ZZ(30)·6300ZZ(35)
BD45PF-D12-H15
BD45PF-D12-H15
BD45PF
Short boss
45
S45C
Blackening
2 set screws
12
15
7.5
10.0
19
M4x3
6.0
0.5
6701ZZ(18)·6801ZZ(21)
BD45PF-D12-H16
BD45PF-D12-H16
BD45PF
Short boss
45
S45C
Blackening
2 set screws
12
16
7.5
10.0
19
M4x3
6.0
0.5
6901ZZ(24)·6001ZZ(28)
BD45PF-D12-H18
BD45PF-D12-H18
BD45PF
Short boss
45
S45C
Blackening
2 set screws
12
18
7.5
10.0
19
M4x3
6.0
0.5
6201ZZ(32)·6301ZZ(37)
BD45PF-D15-H18
BD45PF-D15-H18
BD45PF
Short boss
45
S45C
Blackening
2 set screws
15
18
7.5
10.0
22
M4x3
6.0
0.5
6802ZZ(24)·6902ZZ(28)
BD45PF-D15-H19
BD45PF-D15-H19
BD45PF
Short boss
45
S45C
Blackening
2 set screws
15
19
7.5
10.0
22
M4x3
6.0
0.5
6002ZZ(32)
BD45PF-D15-H21
BD45PF-D15-H21
BD45PF
Short boss
45
S45C
Blackening
2 set screws
15
21
7.5
10.0
22
M4x3
6.0
0.5
6202ZZ(35)·6302ZZ(42)
BD45PF-D20-H23
BD45PF-D20-H23
BD45PF
Short boss
45
S45C
Blackening
2 set screws
20
23
8.5
12.0
29
M5x4
7.0
0.5
6704ZZ(27)·6804ZZ(32)
BD45PF-D20-H24
BD45PF-D20-H24
BD45PF
Short boss
45
S45C
Blackening
2 set screws
20
24
8.5
12.0
29
M5x4
7.0
0.5
6904ZZ(37)
BD45PF-D20-H27
BD45PF-D20-H27
BD45PF
Short boss
45
S45C
Blackening
2 set screws
20
27
8.5
12.0
29
M5x4
7.0
0.5
6004ZZ(42)·6204ZZ(47)
BD45PF-D25-H29
BD45PF-D25-H29
BD45PF
Short boss
45
S45C
Blackening
2 set screws
25
29
8.5
12.0
34
M5x4
7.0
0.5
6905ZZ(42)
BD45PF-D25-H31
BD45PF-D25-H31
BD45PF
Short boss
45
S45C
Blackening
2 set screws
25
31
8.5
12.0
34
M5x4
7.0
0.5
6005ZZ(47)
BD45PF-D25-H32
BD45PF-D25-H32
BD45PF
Short boss
45
S45C
Blackening
2 set screws
25
32
8.5
12.0
34
M5x4
7.0
0.5
6205ZZ(52)·6305ZZ(62)
BD45PF-D30-H35
BD45PF-D30-H35
BD45PF
Short boss
45
S45C
Blackening
2 set screws
30
35
10.0
14.0
41
M6x5
8.0
0.5
6906ZZ(47)
BD45PF-D30-H38
BD45PF-D30-H38
BD45PF
Short boss
45
S45C
Blackening
2 set screws
30
38
10.0
14.0
41
M6x5
8.0
0.5
6006ZZ(55)·6206ZZ(62)·630...
BD45PN-D4-H7
BD45PN-D4-H7
BD45PN
Short boss
45
S45C
Electroless nickel platin...
2 set screws stainless st...
4
7
6.0
9.0
10
M3x3
5.0
0.3
684ZZ(9)·694ZZ(11)·604ZZ(...
BD45PN-D5-H8
BD45PN-D5-H8
BD45PN
Short boss
45
S45C
Electroless nickel platin...
2 set screws stainless st...
5
8
6.0
9.0
12
M3x3
5.0
0.3
695ZZ(13)·605ZZ(14)·625ZZ...
BD45PN-D6-H9
BD45PN-D6-H9
BD45PN
Short boss
45
S45C
Electroless nickel platin...
2 set screws stainless st...
6
9
6.0
9.0
13
M3x3
5.0
0.3
676ZZ(10)·686ZZ(13)·696ZZ...
BD45PN-D8-H12
BD45PN-D8-H12
BD45PN
Short boss
45
S45C
Electroless nickel platin...
2 set screws stainless st...
8
12
6.0
9.0
15
M3x3
5.0
0.3
688ZZ(16)·698ZZ(19)·608ZZ...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BD41HJ - Fixed ring - split ring - three hole fixed type / three threaded h...
HEFA
29.04.2024
FBG01_62 - Bearing Retaining Ring ¡¤ Open ¡¤ Short Pressure Ring Type/ Long...
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성