BD43PQ - Fixed ring - standard type for fixed bearing - short boss type / long boss type
HEFA
16-fixedring
Powered by
CAD모델 선택
{hefa/16-fixedring/bd43pq_asmtab.prj},{NB=BD43QF-D17-H23},{SC=BD43QF},{FT=Long boss},{MNS=45},{NDS=S45C},{ST=Blackening},{FJ=2 set screws},{D=17},{H=23},{T=0.0},{T1=12.5},{D1=27},{MXL=M5x4},{BB=8.5},{C=0.6},{AB=6203ZZ(40)·6303ZZ(47)},{INFOTEXT=website},{MM=5},{ML=4},{PPATH=bd43pq/bd43pq_assemblies/bd43pq_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
FT
Fixed type
ⁿ/ₐ
MNS
Material national standard
ⁿ/ₐ
NDS
Material day standard
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
FJ
enclosure
ⁿ/ₐ
D
[mm]
H
[mm]
T
[mm]
T1
[mm]
D1
[mm]
MXL
Stop screw type M x length
ⁿ/ₐ
BB
b
[mm]
C
[mm]
AB
Applicable bearing (outer diameter)
ⁿ/ₐ
BD43PF-D3-H5
BD43PF-D3-H5
BD43PF
Short boss
45
S45C
Blackening
2 set screws
3
5
8.0
11.0
10
M3x3
7.0
0.3
673ZZ(6)·683ZZ(7)
BD43PF-D3-H6
BD43PF-D3-H6
BD43PF
Short boss
45
S45C
Blackening
2 set screws
3
6
8.0
11.0
10
M3x3
7.0
0.3
693ZZ(8)·603ZZ(9)·623ZZ(1...
BD43PF-D4-H6
BD43PF-D4-H6
BD43PF
Short boss
45
S45C
Blackening
2 set screws
4
6
8.0
11.0
12
M3x3
7.0
0.3
674ZZ(7)·683ZZ(9)
BD43PF-D4-H7
BD43PF-D4-H7
BD43PF
Short boss
45
S45C
Blackening
2 set screws
4
7
8.0
11.0
12
M3x3
7.0
0.3
694ZZ(11)·604ZZ(12)·624ZZ...
BD43PF-D5-H7
BD43PF-D5-H7
BD43PF
Short boss
45
S45C
Blackening
2 set screws
5
7
8.0
11.0
14
M4x3
7.0
0.3
675ZZ(7)
BD43PF-D5-H8
BD43PF-D5-H8
BD43PF
Short boss
45
S45C
Blackening
2 set screws
5
8
8.0
11.0
14
M4x3
7.0
0.3
685ZZ(11)·695ZZ(13)·605ZZ...
BD43PF-D6-H8
BD43PF-D6-H8
BD43PF
Short boss
45
S45C
Blackening
2 set screws
6
8
8.0
11.0
15
M4x3
7.0
0.3
676ZZ(10)·686ZZ(13)
BD43PF-D6-H9
BD43PF-D6-H9
BD43PF
Short boss
45
S45C
Blackening
2 set screws
6
9
8.0
11.0
15
M4x3
7.0
0.3
676ZZ(15)·606ZZ(17)·626ZZ...
BD43PF-D8-H11
BD43PF-D8-H11
BD43PF
Short boss
45
S45C
Blackening
2 set screws
8
11
10.0
12.5
16
M4x3
8.5
0.3
688ZZ(16)·678ZZ(12)
BD43PF-D8-H12
BD43PF-D8-H12
BD43PF
Short boss
45
S45C
Blackening
2 set screws
8
12
10.0
12.5
16
M4x3
8.5
0.3
698ZZ(19)·608ZZ(22)·628ZZ...
BD43PF-D10-H13
BD43PF-D10-H13
BD43PF
Short boss
45
S45C
Blackening
2 set screws
10
13
10.0
12.5
18
M4x3
8.5
0.3
6800ZZ(19)
BD43PF-D10-H14
BD43PF-D10-H14
BD43PF
Short boss
45
S45C
Blackening
2 set screws
10
14
10.0
12.5
18
M4x3
8.5
0.3
6900ZZ(22)·6000ZZ(26)
BD43PF-D10-H16
BD43PF-D10-H16
BD43PF
Short boss
45
S45C
Blackening
2 set screws
10
16
10.0
12.5
20
M4x3
8.5
0.3
6200ZZ(30)·6300ZZ(35)
BD43PF-D12-H15
BD43PF-D12-H15
BD43PF
Short boss
45
S45C
Blackening
2 set screws
12
15
10.0
12.5
22
M5x4
8.5
0.6
6801ZZ(21)
BD43PF-D12-H16
BD43PF-D12-H16
BD43PF
Short boss
45
S45C
Blackening
2 set screws
12
16
10.0
12.5
22
M5x4
8.5
0.6
6901ZZ(24)·6001ZZ(28)
BD43PF-D12-H18
BD43PF-D12-H18
BD43PF
Short boss
45
S45C
Blackening
2 set screws
12
18
10.0
12.5
22
M5x4
8.5
0.6
6201ZZ(32)·6301ZZ(37)
BD43PF-D15-H18
BD43PF-D15-H18
BD43PF
Short boss
45
S45C
Blackening
2 set screws
15
18
10.0
12.5
25
M5x4
8.5
0.6
6802ZZ(24)·6902ZZ(28)
BD43PF-D15-H19
BD43PF-D15-H19
BD43PF
Short boss
45
S45C
Blackening
2 set screws
15
19
10.0
12.5
25
M5x4
8.5
0.6
6002ZZ(32)
BD43PF-D15-H21
BD43PF-D15-H21
BD43PF
Short boss
45
S45C
Blackening
2 set screws
15
21
10.0
12.5
25
M5x4
8.5
0.6
6202ZZ(35)·6302ZZ(42)
BD43PF-D20-H23
BD43PF-D20-H23
BD43PF
Short boss
45
S45C
Blackening
2 set screws
20
23
12.0
15.0
32
M6x5
10.0
0.6
6704ZZ(27)·6804ZZ(32)
BD43PF-D20-H24
BD43PF-D20-H24
BD43PF
Short boss
45
S45C
Blackening
2 set screws
20
24
12.0
15.0
32
M6x5
10.0
0.6
6904ZZ(37)
BD43PF-D20-H27
BD43PF-D20-H27
BD43PF
Short boss
45
S45C
Blackening
2 set screws
20
27
12.0
15.0
32
M6x5
10.0
0.6
6004ZZ(42)·6204ZZ(47)
BD43PF-D25-H28
BD43PF-D25-H28
BD43PF
Short boss
45
S45C
Blackening
2 set screws
25
28
12.0
15.0
42
M6x5
10.0
0.6
6805ZZ(37)
BD43PF-D25-H29
BD43PF-D25-H29
BD43PF
Short boss
45
S45C
Blackening
2 set screws
25
29
12.0
15.0
42
M6x5
10.0
0.6
6905ZZ(42)
BD43PF-D25-H31
BD43PF-D25-H31
BD43PF
Short boss
45
S45C
Blackening
2 set screws
25
31
12.0
15.0
42
M6x5
10.0
0.6
6005ZZ(47)
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성