BC52 - Shoulder hinge pin retaining ring fixed type/nut fixed type shaft diameter tolerance selection type
HEFA
26-cantilever-pin-hinge-pin
Powered by
CAD모델 선택
{hefa/26-cantilever-pin-hinge-pin/bc52.prj},{NB=BC52CB-M-D2-L5},{SC=BC52CB},{LX=Retaining ring fixed type},{TYPE=9Cr18Mo},{TYPE1=SUS440C},{YD=48-53HRC},{ST=-},{FJ=1 retaining ring - stainless steel},{GC=M},{D=2},{L=5.0},{LMLX=-},{BB=0.0},{GGGH=},{GGGHC=0.0},{GN=},{GNN=0},{GF=},{GFF=0.0},{MV=},{MVV=0},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Code
ⁿ/ₐ
LX
type
ⁿ/ₐ
TYPE
Material (national standard)
ⁿ/ₐ
TYPE1
Material (Japanese standard)
ⁿ/ₐ
YD
hardness
ⁿ/ₐ
ST
Surface_treatment
ⁿ/ₐ
FJ
attachment
ⁿ/ₐ
MM
m
[mm]
MMT
mt
ⁿ/ₐ
F
[mm]
DD
d
[mm]
DDT
dt
ⁿ/ₐ
T
[mm]
K
[mm]
LMLX
Attachment Nut Type
ⁿ/ₐ
W
[mm]
UU
u
[mm]
BB
b
[mm]
M
ⁿ/ₐ
FJGG
Attachment specifications
ⁿ/ₐ
BC52CF-M-D2-L5
BC52CF-M-D2-L5
BC52CF
Retaining ring fixed type
45
S45C
-
Blackening
1 retaining ring - spring...
0.50
+0.05/0
2
1.5
+0.06/0
1.5
4.5
-
0
0.0
0.0
0
E type-1.5
BC52CA-M-D2-L5
BC52CA-M-D2-L5
BC52CA
Retaining ring fixed type
45
S45C
40-45HRC
Blackening
1 retaining ring - spring...
0.50
+0.05/0
2
1.5
+0.06/0
1.5
4.5
-
0
0.0
0.0
0
E type-1.5
BC52CN-M-D2-L5
BC52CN-M-D2-L5
BC52CN
Retaining ring fixed type
45
S45C
-
Non electrolytic nickel p...
1 retaining ring - stainl...
0.50
+0.05/0
2
1.5
+0.06/0
1.5
4.5
-
0
0.0
0.0
0
E type-1.5
BC52CC-M-D2-L5
BC52CC-M-D2-L5
BC52CC
Retaining ring fixed type
45
S45C
40-45HRC
Non electrolytic nickel p...
1 retaining ring - stainl...
0.50
+0.05/0
2
1.5
+0.06/0
1.5
4.5
-
0
0.0
0.0
0
E type-1.5
BC52CD-M-D2-L5
BC52CD-M-D2-L5
BC52CD
Retaining ring fixed type
45
S45C
40-45HRC,Coating hardness...
Hard chrome plating with ...
1 retaining ring - spring...
0.50
+0.05/0
2
1.5
+0.06/0
1.5
4.5
-
0
0.0
0.0
0
E type-1.5
BC52CU-M-D2-L5
BC52CU-M-D2-L5
BC52CU
Retaining ring fixed type
0Cr18Ni9
SUS304
-
-
1 retaining ring - stainl...
0.50
+0.05/0
2
1.5
+0.06/0
1.5
4.5
-
0
0.0
0.0
0
E type-1.5
BC52CB-M-D2-L5
BC52CB-M-D2-L5
BC52CB
Retaining ring fixed type
9Cr18Mo
SUS440C
48-53HRC
-
1 retaining ring - stainl...
0.50
+0.05/0
2
1.5
+0.06/0
1.5
4.5
-
0
0.0
0.0
0
E type-1.5
BC52DF-M-D4-L5
BC52DF-M-D4-L5
BC52DF
Nut fixed type
45
S45C
-
Blackening
1 standard nut - blackene...
0.00
0
6
0.0
0
3.0
7.0
A (standard nut)
5
3.9
1.5
M3
M3x0.5
BC52DA-M-D4-L5
BC52DA-M-D4-L5
BC52DA
Nut fixed type
45
S45C
40-45HRC
Blackening
1 standard nut - blackene...
0.00
0
6
0.0
0
3.0
7.0
A (standard nut)
5
3.9
1.5
M3
M3x0.5
BC52DN-M-D4-L5
BC52DN-M-D4-L5
BC52DN
Nut fixed type
45
S45C
-
Non electrolytic nickel p...
1 standard nut - stainles...
0.00
0
6
0.0
0
3.0
7.0
A (standard nut)
5
3.9
1.5
M3
M3x0.5
BC52DC-M-D4-L5
BC52DC-M-D4-L5
BC52DC
Nut fixed type
45
S45C
40-45HRC
Non electrolytic nickel p...
1 standard nut - stainles...
0.00
0
6
0.0
0
3.0
7.0
A (standard nut)
5
3.9
1.5
M3
M3x0.5
BC52DD-M-D4-L5
BC52DD-M-D4-L5
BC52DD
Nut fixed type
45
S45C
40-45HRC,Coating hardness...
Hard chrome plating with ...
1 standard nut - galvaniz...
0.00
0
6
0.0
0
3.0
7.0
A (standard nut)
5
3.9
1.5
M3
M3x0.5
BC52DU-M-D4-L5
BC52DU-M-D4-L5
BC52DU
Nut fixed type
0Cr18Ni9
SUS304
-
-
1 standard nut - stainles...
0.00
0
6
0.0
0
3.0
7.0
A (standard nut)
5
3.9
1.5
M3
M3x0.5
BC52DB-M-D4-L5
BC52DB-M-D4-L5
BC52DB
Nut fixed type
9Cr18Mo
SUS440C
48-53HRC
-
1 standard nut - stainles...
0.00
0
6
0.0
0
3.0
7.0
A (standard nut)
5
3.9
1.5
M3
M3x0.5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성