카탈로그: RCM
생성됨: 27.11.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BBG 102 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9448
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD모델 선택
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/bbg_102.prj},{NB=BBG102.063080080},{CODE=BBG102.063080080},{D=63},{D1=80},{L=80},{D2=95},{L1=63},{L2=17},{L3=10},{L4=8},{RB=8},{RC=2.0},{RD=2.0},{A=8.0},{A1=-},{A1X=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CODE
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
L
[mm]
D2
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
ⁿ/ₐ
L4
[mm]
RB
[mm]
RC
ⁿ/ₐ
RD
ⁿ/ₐ
A
ⁿ/ₐ
A1
ⁿ/ₐ
BBG 102. 25 x 32 x 32
BBG102.025032032
25
32
32
40
22
10
5
4
4
1.0
1.0
3.5
-
BBG 102. 32 x 40 x 50
BBG102.032040050
32
40
50
50
40
10
5
6
5
1.0
1.0
4.0
-
BBG 102. 40 x 50 x 63
BBG102.040050063
40
50
63
63
50
13
8
6
6
1.0
1.0
5.0
-
BBG 102. 50 x 63 x 72
BBG102.050063072
50
63
72
75
58
14
8
8
6
1.6
1.6
6.0
-
BBG 102. 63 x 80 x 80
BBG102.063080080
63
80
80
95
63
17
10
8
8
2.0
2.0
8.0
-
BBG 102. 80 x 100 x 100
BBG102.080100100
80
100
100
120
80
20
10
8
8
2.5
2.5
10.0
10
BBG 102. 100 x 125 x 125
BBG102.100125125
100
125
125
150
100
25
16
8
10
3.2
3.2
13.0
13
BBG 102. 125 x 160 x 160
BBG102.125160160
125
160
160
190
130
30
16
10
13
4.0
4.0
13.0
13
BBG 102. 140 x 180 x 180
BBG102.140180180
140
180
180
210
150
30
16
10
16
5.0
6.0
13.0
13
BBG 102. 160 x 200 x 200
BBG102.160200200
160
200
200
240
170
30
16
12
18
6.0
6.0
13.0
13
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BBG 103 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
BBG 104 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
BBG 303 - Guide bush with collar Bronze for plastics
RCM
27.11.2019
BBG 201 - Bronze guide bush with graphite inserts
RCM
27.11.2019
BBG 203 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
BBG 108 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
BBG 301 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
BBG 107 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
BBG 106 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
BBG 204 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
BBG 202 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
BBG 105 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
LBG 103 - Bronze L sliding guide with graphite inserts
RCM
27.11.2019
BBG 302 - Guide bush with collar Bronze for plastics
RCM
27.11.2019
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성