BB77E - Strut clamp, reducer, hole spacing fixed type, with mounting holes
HEFA
28-strut-base-fixing-clip
Powered by
CAD모델 선택
{hefa/28-strut-base-fixing-clip/bb77e.prj},{NB=BB77EF-D14-V20},{SC=BB77EF},{TYPE=Orthogonal reducing},{DH7=14},{TOL=+0.018~0},{VH7=20},{A=45},{B=40},{C=43},{F=32},{F1=20},{H=20.0},{K=13.5},{N=20},{W=2.0},{M1=M6},{MM1=6},{M2=M6},{MM2=6},{D=6.5},{D1=11.0},{HH=6.5},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
CNSORDERNO
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MT
material
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
ANNEX
annex(Set screws)
ⁿ/ₐ
ANNEX2
annex(Allen socket screws)
ⁿ/ₐ
DH7
[mm]
TOL
DH7 tolerance
[mm]
VH7
[mm]
TOL2
VH7 tolerance
[mm]
SN
Size/number of attachment screws(Set screws)
ⁿ/ₐ
CODE
Corresponding code(Set screws)
ⁿ/ₐ
SN2
Size/number of attachment screws(Allen socket screws)
ⁿ/ₐ
CODE2
Corresponding code(Allen socket screws)
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
F
[mm]
F1
[mm]
H
[mm]
K
[mm]
N
[mm]
W
[mm]
M1
ⁿ/ₐ
M2
ⁿ/ₐ
D
d
[mm]
D1
d1
[mm]
HH
h
[mm]
BB77EF-D10-V12
BB77EF-D10-V12
Orthogonal reducing
S45C
Blackening
BM03GF
BM01AF
10
+0.015~0
12
+0.018~0
M4×5 4pieces
BM03GF
M4×18 2pieces
BM01AF
30
25
30
20
15
14.0
10.0
13
1.5
M4
M4
4.5
8.0
5.0
BB77EF-D10-V13
BB77EF-D10-V13
Orthogonal reducing
S45C
Blackening
BM03GF
BM01AF
10
+0.015~0
13
+0.018~0
M4×5 4pieces
BM03GF
M4×18 2pieces
BM01AF
32
25
30
22
15
14.0
10.0
13
1.5
M4
M4
4.5
8.0
5.0
BB77EF-D10-V14
BB77EF-D10-V14
Orthogonal reducing
S45C
Blackening
BM03GF
BM01AF
10
+0.015~0
14
+0.018~0
M4×5 4pieces
BM03GF
M4×18 2pieces
BM01AF
32
25
30
22
15
14.0
10.0
13
1.5
M4
M4
4.5
8.0
5.0
BB77EF-D12-V14
BB77EF-D12-V14
Orthogonal reducing
S45C
Blackening
BM03GF
BM01AF
12
+0.018~0
14
+0.018~0
M5×5 4pieces
BM03GF
M5×22 2pieces
BM01AF
35
30
35
23
15
15.5
12.0
15
1.5
M5
M5
5.5
9.5
5.5
BB77EF-D12-V15
BB77EF-D12-V15
Orthogonal reducing
S45C
Blackening
BM03GF
BM01AF
12
+0.018~0
15
+0.018~0
M5×5 4pieces
BM03GF
M5×22 2pieces
BM01AF
35
30
35
23
15
15.5
12.0
15
1.5
M5
M5
5.5
9.5
5.5
BB77EF-D12-V16
BB77EF-D12-V16
Orthogonal reducing
S45C
Blackening
BM03GF
BM01AF
12
+0.018~0
16
+0.018~0
M5×5 4pieces
BM03GF
M5×22 2pieces
BM01AF
35
30
35
23
15
15.5
12.0
15
1.5
M5
M5
5.5
9.5
5.5
BB77EF-D14-V16
BB77EF-D14-V16
Orthogonal reducing
S45C
Blackening
BM03GF
BM01AF
14
+0.018~0
16
+0.018~0
M5×6 4pieces
BM03GF
M5×25 2pieces
BM01AF
40
35
38
28
20
17.0
13.5
15
1.5
M5
M5
5.5
9.5
5.5
BB77EF-D14-V18
BB77EF-D14-V18
Orthogonal reducing
S45C
Blackening
BM03GF
BM01AF
14
+0.018~0
18
+0.018~0
M6×6 4pieces
BM03GF
M6×30 2pieces
BM01AF
45
40
43
32
20
20.0
13.5
20
1.5
M6
M6
6.5
11.0
6.5
BB77EF-D14-V20
BB77EF-D14-V20
Orthogonal reducing
S45C
Blackening
BM03GF
BM01AF
14
+0.018~0
20
+0.021~0
M6×6 4pieces
BM03GF
M6×30 2pieces
BM01AF
45
40
43
32
20
20.0
13.5
20
2.0
M6
M6
6.5
11.0
6.5
BB77EF-D15-V16
BB77EF-D15-V16
Orthogonal reducing
S45C
Blackening
BM03GF
BM01AF
15
+0.018~0
16
+0.018~0
M5×6 4pieces
BM03GF
M5×25 2pieces
BM01AF
40
35
38
28
20
17.0
13.5
15
1.5
M5
M5
5.5
9.5
5.5
BB77EF-D15-V18
BB77EF-D15-V18
Orthogonal reducing
S45C
Blackening
BM03GF
BM01AF
15
+0.018~0
18
+0.018~0
M6×6 4pieces
BM03GF
M6×30 2pieces
BM01AF
45
40
43
32
20
20.0
13.5
20
1.5
M6
M6
6.5
11.0
6.5
BB77EF-D15-V20
BB77EF-D15-V20
Orthogonal reducing
S45C
Blackening
BM03GF
BM01AF
15
+0.018~0
20
+0.021~0
M6×6 4pieces
BM03GF
M6×30 2pieces
BM01AF
45
40
43
32
20
20.0
13.5
20
2.0
M6
M6
6.5
11.0
6.5
BB77EF-D16-V18
BB77EF-D16-V18
Orthogonal reducing
S45C
Blackening
BM03GF
BM01AF
16
+0.018~0
18
+0.018~0
M6×5 4pieces
BM03GF
M6×30 2pieces
BM01AF
45
40
43
32
20
20.0
13.5
20
1.5
M6
M6
6.5
11.0
6.5
BB77EF-D16-V20
BB77EF-D16-V20
Orthogonal reducing
S45C
Blackening
BM03GF
BM01AF
16
+0.018~0
20
+0.021~0
M6×5 4pieces
BM03GF
M6×30 2pieces
BM01AF
45
40
43
32
20
20.0
13.5
20
2.0
M6
M6
6.5
11.0
6.5
BB77EF-D18-V20
BB77EF-D18-V20
Orthogonal reducing
S45C
Blackening
BM03GF
BM01AF
18
+0.018~0
20
+0.021~0
M6×5 4pieces
BM03GF
M6×30 2pieces
BM01AF
45
40
45
32
20
21.0
14.5
20
2.0
M6
M6
6.5
11.0
6.5
BB77EF-D18-V25
BB77EF-D18-V25
Orthogonal reducing
S45C
Blackening
BM03GF
BM01AF
18
+0.018~0
25
+0.021~0
M6×5 4pieces
BM03GF
M6×35 2pieces
BM01AF
50
45
50
37
20
23.5
14.5
25
2.0
M6
M6
6.5
11.0
6.5
BB77EF-D20-V25
BB77EF-D20-V25
Orthogonal reducing
S45C
Blackening
BM03GF
BM01AF
20
+0.021~0
25
+0.021~0
M6×5 4pieces
BM03GF
M6×35 2pieces
BM01AF
50
45
53
37
20
25.0
16.0
25
2.0
M6
M6
6.5
11.0
6.5
BB77EF-D20-V30
BB77EF-D20-V30
Orthogonal reducing
S45C
Blackening
BM03GF
BM01AF
20
+0.021~0
30
+0.021~0
M6×5 4pieces
BM03GF
M8×45 2pieces
BM01AF
63
55
58
46
30
27.5
16.0
30
2.0
M6
M8
8.5
14.0
8.5
BB77EF-D25-V30
BB77EF-D25-V30
Orthogonal reducing
S45C
Blackening
BM03GF
BM01AF
25
+0.021~0
30
+0.021~0
M6×5 4pieces
BM03GF
M8×45 2pieces
BM01AF
63
55
63
46
30
30.0
18.5
30
2.0
M6
M8
8.5
14.0
8.5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성