피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: Doepke
생성됨: 01.09.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
Doepke
Basic design
Doepke
protect
Residual current circuit-breakers (RCCBs)
Type of residual current F
Powered by
CAD모델 선택
{doepke/protect/residual20current20circuit-breakers2028rccbs29/type20of20residual20current20f/basic20design.prj},{NB=09125820 - 300},{MANUID=09125820},{CTN=85363030},{EF001391=4},{EF000228=400},{EF000227=25},{EF002358=0.10},{EF001366=400},{EF011980=4},{EF002562=10},{EF002564=3},{EF002950=4},{EF000218=69},{EF002570=2},{NETWEIGHT=0.420},{NETLENGTH=85},{NETWIDTH=72},{NETDEPTH=75},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{NETVOLUME=0.000459},{PREVIEW=doepke_09125820_400px_ml.png},{MANUTYPEDESC=DFS4 025-4/0,10-F},{DESCSHORT=Doepke Residual current circuit-breakers 4-pole, 25 A, 0.1 A, Type F, N left},{LOG=300}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
EF001391
Number of poles
ⁿ/ₐ
EF000228
Rated voltage
[V]
EF000227
Rated current
[A]
EF002358
Rated fault current
[A]
EF001366
Rated insulation voltage Ui
[V]
EF011980
Rated impulse withstand voltage Uimp
[kV]
EF000003
Mounting method
ⁿ/ₐ
EF002560
Leakage current type
ⁿ/ₐ
EF002561
Selective protection
ⁿ/ₐ
EF003604
Short-time delayed tripping
ⁿ/ₐ
EF002562
Short-circuit breaking capacity (Icw)
[kA]
EF002564
Surge current capacity
[kA]
EF000187
Voltage type
ⁿ/ₐ
EF007385
With interlocking device
ⁿ/ₐ
EF005455
Frequency
ⁿ/ₐ
EF008148
Additional equipment possible
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF002950
Width in number of modular spacings
ⁿ/ₐ
EF000218
Built-in depth
[mm]
EF007515
Ambient temperature during operating
[°C]
EF002570
Pollution degree
ⁿ/ₐ
EF007343
Connectable conductor cross section multi-wired
[mm²]
EF007337
Connectable conductor cross section solid-core
[mm²]
EF004663
Explosion-proof
ⁿ/ₐ
NETWEIGHT
Weight
[kg]
NETLENGTH
Length
[mm]
NETWIDTH
Width
[mm]
NETDEPTH
Depth
[mm]
CERTROHS
Certificate RoHS
ⁿ/ₐ
CERTCE
Certificate CE
ⁿ/ₐ
CERTREACH
Certificate REACH
ⁿ/ₐ
Doepke DFS2 016-2/0,03-F ...
09114020
DFS2 016-2/0,03-F
Doepke Residual current c...
Residual current circuit-...
4014712212572
Doepke Schaltgeräte GmbH
20
85363010
DE
2
230
16
0.03
400
4
DIN rail
F
false
true
10
3
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.225
85
36
75
true
true
true
Doepke DFS2 016-2/0,10-F ...
09115020
DFS2 016-2/0,10-F
Doepke Residual current c...
Residual current circuit-...
4014712212596
Doepke Schaltgeräte GmbH
15
85363010
DE
2
230
16
0.10
400
4
DIN rail
F
false
true
10
3
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.260
85
36
75
true
true
true
Doepke DFS2 016-2/0,30-F ...
09116020
DFS2 016-2/0,30-F
Doepke Residual current c...
Residual current circuit-...
4014712213449
Doepke Schaltgeräte GmbH
15
85363010
DE
2
230
16
0.30
400
4
DIN rail
F
false
true
10
3
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.260
85
36
75
true
true
true
Doepke DFS2 016-2/0,50-F ...
09117020
DFS2 016-2/0,50-F
Doepke Residual current c...
Residual current circuit-...
4014712212619
Doepke Schaltgeräte GmbH
10
85363010
DE
2
230
16
0.50
400
4
DIN rail
F
false
true
10
3
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.258
85
36
75
true
true
true
Doepke DFS2 025-2/0,03-F ...
09124020HD
DFS2 025-2/0,03-F HD
Doepke Residual current c...
Residual current circuit-...
4014712233188
Doepke Schaltgeräte GmbH
15
85363030
DE
2
230
25
0.03
400
4
DIN rail
F
false
true
10
3
AC
true
50 Hz
true
IP20
2
69
-25 - 60
2
1.5 - 50
1.5 - 50
false
0.257
85
36
75
true
true
true
Doepke DFS2 025-2/0,03-F ...
09124020
DFS2 025-2/0,03-F
Doepke Residual current c...
Residual current circuit-...
4014712212633
Doepke Schaltgeräte GmbH
15
85363030
DE
2
230
25
0.03
400
4
DIN rail
F
false
true
10
3
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.264
85
36
75
true
true
true
Doepke DFS2 025-2/0,10-F ...
09125020
DFS2 025-2/0,10-F
Doepke Residual current c...
Residual current circuit-...
4014712212657
Doepke Schaltgeräte GmbH
15
85363030
DE
2
230
25
0.10
400
4
DIN rail
F
false
true
10
3
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.258
85
36
75
true
true
true
Doepke DFS2 025-2/0,30-F ...
09126020
DFS2 025-2/0,30-F
Doepke Residual current c...
Residual current circuit-...
4014712212671
Doepke Schaltgeräte GmbH
10
85363030
DE
2
230
25
0.30
400
4
DIN rail
F
false
true
10
3
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.262
85
36
75
true
true
true
Doepke DFS2 025-2/0,50-F ...
09127020
DFS2 025-2/0,50-F
Doepke Residual current c...
Residual current circuit-...
4014712212695
Doepke Schaltgeräte GmbH
10
85363030
DE
2
230
25
0.50
400
4
DIN rail
F
false
true
10
3
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.257
85
36
75
true
true
true
Doepke DFS2 040-2/0,03-F ...
09134020HD
DFS2 040-2/0,03-F HD
Doepke Residual current c...
Residual current circuit-...
4014712233270
Doepke Schaltgeräte GmbH
20
85363030
DE
2
230
40
0.03
400
4
DIN rail
F
false
true
10
3
AC
true
50 Hz
true
IP20
2
69
-25 - 60
2
1.5 - 50
1.5 - 50
false
0.257
85
36
75
true
true
true
Doepke DFS2 040-2/0,03-F ...
09134020
DFS2 040-2/0,03-F
Doepke Residual current c...
Residual current circuit-...
4014712212718
Doepke Schaltgeräte GmbH
20
85363030
DE
2
230
40
0.03
400
4
DIN rail
F
false
true
10
3
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.262
85
36
75
true
true
true
Doepke DFS2 040-2/0,10-F ...
09135020
DFS2 040-2/0,10-F
Doepke Residual current c...
Residual current circuit-...
4014712212732
Doepke Schaltgeräte GmbH
15
85363030
DE
2
230
40
0.10
400
4
DIN rail
F
false
true
10
3
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.257
85
36
75
true
true
true
Doepke DFS2 040-2/0,30-F ...
09136020
DFS2 040-2/0,30-F
Doepke Residual current c...
Residual current circuit-...
4014712212756
Doepke Schaltgeräte GmbH
10
85363030
DE
2
230
40
0.30
400
4
DIN rail
F
false
true
10
3
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.259
85
36
75
true
true
true
Doepke DFS2 040-2/0,50-F ...
09137020
DFS2 040-2/0,50-F
Doepke Residual current c...
Residual current circuit-...
4014712212770
Doepke Schaltgeräte GmbH
15
85363030
DE
2
230
40
0.50
400
4
DIN rail
F
false
true
10
3
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.259
85
36
75
true
true
true
Doepke DFS2 063-2/0,03-F ...
09144020
DFS2 063-2/0,03-F
Doepke Residual current c...
Residual current circuit-...
4014712212794
Doepke Schaltgeräte GmbH
10
85363030
DE
2
230
63
0.03
400
4
DIN rail
F
false
true
10
3
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.262
85
36
75
true
true
true
Doepke DFS2 063-2/0,10-F ...
09145020
DFS2 063-2/0,10-F
Doepke Residual current c...
Residual current circuit-...
4014712212817
Doepke Schaltgeräte GmbH
10
85363030
DE
2
230
63
0.10
400
4
DIN rail
F
false
true
10
3
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.261
85
36
75
true
true
true
Doepke DFS2 063-2/0,30-F ...
09146020
DFS2 063-2/0,30-F
Doepke Residual current c...
Residual current circuit-...
4014712212831
Doepke Schaltgeräte GmbH
10
85363030
DE
2
230
63
0.30
400
4
DIN rail
F
false
true
10
3
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.258
85
36
75
true
true
true
Doepke DFS2 063-2/0,50-F ...
09147020
DFS2 063-2/0,50-F
Doepke Residual current c...
Residual current circuit-...
4014712212855
Doepke Schaltgeräte GmbH
10
85363030
DE
2
230
63
0.50
400
4
DIN rail
F
false
true
10
3
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.261
85
36
75
true
true
true
Doepke DFS2 080-2/0,03-F ...
09154020
DFS2 080-2/0,03-F
Doepke Residual current c...
Residual current circuit-...
4014712212879
Doepke Schaltgeräte GmbH
10
85363030
DE
2
230
80
0.03
400
4
DIN rail
F
false
true
10
3
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.261
85
36
75
true
true
true
Doepke DFS2 080-2/0,10-F ...
09155020
DFS2 080-2/0,10-F
Doepke Residual current c...
Residual current circuit-...
4014712212893
Doepke Schaltgeräte GmbH
10
85363030
DE
2
230
80
0.10
400
4
DIN rail
F
false
true
10
3
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.261
85
36
75
true
true
true
Doepke DFS2 080-2/0,30-F ...
09156020
DFS2 080-2/0,30-F
Doepke Residual current c...
Residual current circuit-...
4014712212916
Doepke Schaltgeräte GmbH
10
85363030
DE
2
230
80
0.30
400
4
DIN rail
F
false
true
10
3
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.261
85
36
75
true
true
true
Doepke DFS2 080-2/0,50-F ...
09157020
DFS2 080-2/0,50-F
Doepke Residual current c...
Residual current circuit-...
4014712212930
Doepke Schaltgeräte GmbH
10
85363030
DE
2
230
80
0.50
400
4
DIN rail
F
false
true
10
3
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.261
85
36
75
true
true
true
Doepke DFS2 100-2/0,03-F ...
09164020
DFS2 100-2/0,03-F
Doepke Residual current c...
Residual current circuit-...
4014712212954
Doepke Schaltgeräte GmbH
15
85363030
DE
2
230
100
0.03
400
4
DIN rail
F
false
true
10
3
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.267
85
36
75
true
true
true
Doepke DFS2 100-2/0,10-F ...
09165020
DFS2 100-2/0,10-F
Doepke Residual current c...
Residual current circuit-...
4014712212978
Doepke Schaltgeräte GmbH
10
85363030
DE
2
230
100
0.10
400
4
DIN rail
F
false
true
10
3
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.261
85
36
75
true
true
true
Doepke DFS2 100-2/0,30-F ...
09166020
DFS2 100-2/0,30-F
Doepke Residual current c...
Residual current circuit-...
4014712212992
Doepke Schaltgeräte GmbH
10
85363030
DE
2
230
100
0.30
400
4
DIN rail
F
false
true
10
3
AC
true
50 Hz
true
IP20
2
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.261
85
36
75
true
true
true
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성